GB/T301-1995-52000 - 滚动轴承 推力球轴承 外形尺寸
Chinese Manufacturers
澎利轴承
Powered by
CAD模型選擇
{chinese_manufacturers/wpl/gb301-1995-52000.prj},{NB=Rolling bearings 52312 GB/T301-1995},{IDNR=},{CODE=52312},{D=60},{D2=50.000},{DD=110},{T1=64},{D1=62.000},{DD2=110.000},{B=15},{R=1.100},{R1=0.600},{SERIES=23}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
CODE
[mm]
D
[mm]
D2
[mm]
DD
[mm]
T1
[mm]
D1
smin
[mm]
DD2
smin
[mm]
B
[mm]
R
smin
[mm]
R1
[mm]
SERIES
[mm]
滚动轴承 52202 GB/T 301-1995
52202
15
10.000
32
22
17.000
32.000
5
0.600
0.300
22
滚动轴承 52204 GB/T 301-1995
52204
20
15.000
40
26
22.000
40.000
6
0.600
0.300
22
滚动轴承 52205 GB/T 301-1995
52205
25
20.000
47
28
27.000
47.000
7
0.600
0.300
22
滚动轴承 52206 GB/T 301-1995
52206
30
25.000
52
29
32.000
52.000
7
0.600
0.300
22
滚动轴承 52207 GB/T 301-1995
52207
35
30.000
62
34
37.000
62.000
8
1.000
0.300
22
滚动轴承 52208 GB/T 301-1995
52208
40
30.000
68
36
42.000
68.000
9
1.000
0.600
22
滚动轴承 52209 GB/T 301-1995
52209
45
35.000
73
37
47.000
73.000
9
1.000
0.600
22
滚动轴承 52210 GB/T 301-1995
52210
50
40.000
78
39
52.000
78.000
9
1.000
0.600
22
滚动轴承 52211 GB/T 301-1995
52211
55
45.000
90
45
57.000
90.000
10
1.000
0.600
22
滚动轴承 52212 GB/T 301-1995
52212
60
50.000
95
46
62.000
95.000
10
1.000
0.600
22
滚动轴承 52213 GB/T 301-1995
52213
65
55.000
100
47
67.000
100.000
10
1.000
0.600
22
滚动轴承 52214 GB/T 301-1995
52214
70
55.000
105
47
72.000
105.000
10
1.000
1.000
22
滚动轴承 52215 GB/T 301-1995
52215
75
60.000
110
47
77.000
110.000
10
1.000
1.000
22
滚动轴承 52216 GB/T 301-1995
52216
80
65.000
115
48
82.000
115.000
10
1.000
1.000
22
滚动轴承 52217 GB/T 301-1995
52217
85
70.000
125
55
88.000
125.000
12
1.000
1.000
22
滚动轴承 52218 GB/T 301-1995
52218
90
75.000
135
62
93.000
135.000
14
1.100
1.000
22
滚动轴承 52220 GB/T 301-1995
52220
100
85.000
150
67
103.000
150.000
15
1.100
1.000
22
滚动轴承 52222 GB/T 301-1995
52222
110
95.000
160
67
113.000
160.000
15
1.100
1.000
22
滚动轴承 52224 GB/T 301-1995
52224
120
100.000
170
68
123.000
170.000
15
1.100
1.100
22
滚动轴承 52226 GB/T 301-1995
52226
130
110.000
190
80
133.000
189.500
18
1.500
1.100
22
滚动轴承 52228 GB/T 301-1995
52228
140
120.000
200
81
143.000
199.500
18
1.500
1.100
22
滚动轴承 52230 GB/T 301-1995
52230
150
130.000
215
89
153.000
214.500
20
1.500
1.100
22
滚动轴承 52232 GB/T 301-1995
52232
160
140.000
225
90
163.000
224.500
20
1.500
1.100
22
滚动轴承 52234 GB/T 301-1995
52234
170
150.000
240
97
173.000
239.500
21
1.500
1.100
22
滚动轴承 52236 GB/T 301-1995
52236
180
150.000
250
98
183.000
249.000
21
1.500
2.000
22
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GB/T301-1995-53000u - 滚动轴承 推力球轴承 外形尺寸
Chinese Manufacturers
21.05.2014
GB/T 5859-94 - 滚动轴承 推力调心滚子轴承 外形尺寸
Chinese Manufacturers
21.05.2014
LVP LVPB - Cam Bottom Plates
Chinese Manufacturers
21.05.2014
LUP - Cam Upper Plates
Chinese Manufacturers
21.05.2014
GB 28-88 - 六角头螺杆带孔螺栓 A和B级
Chinese Manufacturers
21.05.2014
08B-1 - 08B-1
Chinese Manufacturers
21.05.2014
LWPV - Wear Plates-VDI 3357
Chinese Manufacturers
27.05.2014
LPGS/LPGSG - Stripper Guide Pins - Straight Type
Chinese Manufacturers
21.05.2014
C20 A-0 - Double pitch bent conveyor chain
Chinese Manufacturers
21.05.2014
LTPS - Cam Stroke Steel Plates
Chinese Manufacturers
21.05.2014
10B-1 - 10B-1
Chinese Manufacturers
21.05.2014
LWB - Thrust Washers
Chinese Manufacturers
21.05.2014
LVPS,LVPSB - Cam Bottom Steel Plates
Chinese Manufacturers
21.05.2014
BF - BF
Chinese Manufacturers
21.05.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表