GB/T276-94 60000-Z - 滚动轴承 深沟球轴承 外形尺寸
Chinese Manufacturers
金峰轴承
Powered by
CAD模型選擇
{chinese_manufacturers/wbjf/60000-z.prj},{NB=Rolling bearings 6021-Z GB/T276-94},{IDNR=},{S=10},{T=6021-Z},{D=105.000},{DD=160.000},{B=26.000},{R=2.000},{RSMIN=2.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
S
系列
[mm]
T
轴承代号
[mm]
D
[mm]
DD
[mm]
B
[mm]
R
[mm]
RSMIN
[mm]
滚动轴承 619/1-Z GB/T 276-94
19
619/1-Z
1.000
4.000
1.600
0.100
0.100
滚动轴承 619/1.5-Z GB/T 276-9...
19
619/1.5-Z
1.500
5.000
2.000
0.150
0.150
滚动轴承 619/2-Z GB/T 276-94
19
619/2-Z
2.000
6.000
2.300
0.150
0.150
滚动轴承 619/2.5-Z GB/T 276-9...
19
619/2.5-Z
2.500
7.000
2.500
0.150
0.150
滚动轴承 619/3-Z GB/T 276-94
19
619/3-Z
3.000
8.000
3.000
0.150
0.150
滚动轴承 619/4-Z GB/T 276-94
19
619/4-Z
4.000
11.000
4.000
0.150
0.150
滚动轴承 619/5-Z GB/T 276-94
19
619/5-Z
5.000
13.000
4.000
0.200
0.200
滚动轴承 619/6-Z GB/T 276-94
19
619/6-Z
6.000
15.000
5.000
0.200
0.200
滚动轴承 619/7-Z GB/T 276-94
19
619/7-Z
7.000
17.000
5.000
0.300
0.300
滚动轴承 619/8-Z GB/T 276-94
19
619/8-Z
8.000
19.000
6.000
0.300
0.300
滚动轴承 619/9-Z GB/T 276-94
19
619/9-Z
9.000
20.000
6.000
0.300
0.300
滚动轴承 61900-Z GB/T 276-94
19
61900-Z
10.000
22.000
6.000
0.300
0.300
滚动轴承 61901-Z GB/T 276-94
19
61901-Z
12.000
24.000
6.000
0.300
0.300
滚动轴承 61902-Z GB/T 276-94
19
61902-Z
15.000
28.000
7.000
0.300
0.300
滚动轴承 61903-Z GB/T 276-94
19
61903-Z
17.000
30.000
7.000
0.300
0.300
滚动轴承 61904-Z GB/T 276-94
19
61904-Z
20.000
37.000
9.000
0.300
0.300
滚动轴承 61905-Z GB/T 276-94
19
61905-Z
25.000
42.000
9.000
0.300
0.300
滚动轴承 61906-Z GB/T 276-94
19
61906-Z
30.000
47.000
9.000
0.300
0.300
滚动轴承 61907-Z GB/T 276-94
19
61907-Z
35.000
55.000
10.000
0.600
0.600
滚动轴承 61908-Z GB/T 276-94
19
61908-Z
40.000
62.000
12.000
0.600
0.600
滚动轴承 61909-Z GB/T 276-94
19
61909-Z
45.000
68.000
12.000
0.600
0.600
滚动轴承 61910-Z GB/T 276-94
19
61910-Z
50.000
72.000
12.000
0.600
0.600
滚动轴承 61911-Z GB/T 276-94
19
61911-Z
55.000
80.000
13.000
1.000
1.000
滚动轴承 61912-Z GB/T 276-94
19
61912-Z
60.000
85.000
13.000
1.000
1.000
滚动轴承 61913-Z GB/T 276-94
19
61913-Z
65.000
90.000
13.000
1.000
1.000
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GB/T276-94 60000-Z - 滚动轴承 深沟球轴承 外形尺寸
Chinese Manufacturers
21.05.2014
GB/T 276-94 160000 - 滚动轴承 深沟球轴承 外形尺寸
Chinese Manufacturers
21.05.2014
GB/T 276-94 160000 - 滚动轴承 深沟球轴承 外形尺寸
Chinese Manufacturers
21.05.2014
00 - 滚动轴承 深沟球轴承 外形尺寸
Chinese Manufacturers
21.05.2014
GB/T301-1995-51000 - 滚动轴承 推力球轴承 外形尺寸
Chinese Manufacturers
21.05.2014
LVPS,LVPSB - Cam Bottom Steel Plates
Chinese Manufacturers
21.05.2014
LGPPC - Cam Pad Guide Plates
Chinese Manufacturers
21.05.2014
HB4-23-2002 - Tee,A type,asymmetry,flared tube
Chinese Manufacturers
21.05.2014
Q151B - Hexagon head bolts with fine pitch thread
Chinese Manufacturers
21.05.2014
Z2 - Locking assemblies, type Z2
Chinese Manufacturers
21.05.2014
LTPV - Cam Stroke Plates-VDI 3357
Chinese Manufacturers
27.05.2014
08B-2 - 08B-2
Chinese Manufacturers
21.05.2014
LWB - Thrust Washers
Chinese Manufacturers
21.05.2014
LGPV - Guide Plates-VDI3357
Chinese Manufacturers
27.05.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表