LGPG - Cam Pad Guide Blocks
Chinese Manufacturers
昊日滑动轴承
Powered by
CAD模型選擇
{chinese_manufacturers/rob/lgpg.prj},{NB=LGPG-60x160},{CNSORDERNO=LGPG-60x120},{W=60.000},{LL=160.000},{W1=30.000},{L=120.000},{S=50.000},{A=40.000},{B=20.000},{C=50.000},{T=25.000},{TT=35.000},{N=2},{D=13.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
CNSORDERNO
订购编码
ⁿ/ₐ
W
[mm]
LL
[mm]
W1
[mm]
L
[mm]
S
[mm]
A
[mm]
B
[mm]
C
[mm]
T
[mm]
TT
[mm]
N
[mm]
D
[mm]
LGPG-30x70
LGPG-30x50
30.000
70.000
0.000
50.000
10.000
20.000
10.000
30.000
12.000
17.000
1
11.000
LGPG-30x90
LGPG-30x70
30.000
90.000
0.000
70.000
30.000
20.000
10.000
30.000
12.000
17.000
1
11.000
LGPG-60x120
LGPG-60x80
60.000
120.000
30.000
80.000
10.000
40.000
20.000
50.000
25.000
35.000
2
13.000
LGPG-60x140
LGPG-60x100
60.000
140.000
30.000
100.000
30.000
40.000
20.000
50.000
25.000
35.000
2
13.000
LGPG-60x160
LGPG-60x120
60.000
160.000
30.000
120.000
50.000
40.000
20.000
50.000
25.000
35.000
2
13.000
LGPG-100x120
LGPG-100x80
100.000
120.000
70.000
80.000
10.000
40.000
20.000
50.000
25.000
35.000
2
18.000
LGPG-100x140
LGPG-100x100
100.000
140.000
70.000
100.000
30.000
40.000
20.000
50.000
25.000
35.000
2
18.000
LGPG-100x160
LGPG-100x120
100.000
160.000
70.000
120.000
50.000
40.000
20.000
50.000
25.000
35.000
2
18.000
LGPG-150x120
LGPG-150x80
150.000
120.000
120.000
80.000
10.000
40.000
20.000
50.000
25.000
35.000
3
18.000
LGPG-150x140
LGPG-150x100
150.000
140.000
120.000
100.000
30.000
40.000
20.000
50.000
25.000
35.000
3
18.000
LGPG-150x160
LGPG-150x120
150.000
160.000
120.000
120.000
50.000
40.000
20.000
50.000
25.000
35.000
3
18.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表