GB 86-88 - 方头短圆柱锥端紧定螺钉
Chinese Manufacturers
新东方紧固件
Powered by
CAD模型選擇
{chinese_manufacturers/ndf/gb86-88.prj},{NB=Screws GB 86 M10 X 50},{IDNR=},{GUIGE=M10},{D=10.000},{P=1.250},{DP=7.000},{DPMAX=7.000},{DPMIN=6.640},{E=12.200},{EMIN=12.200},{K=8.000},{KMIN=7.820},{KMAX=8.180},{R=0.400},{RMIN=0.400},{Z=6.300},{ZMAX=6.300},{ZMIN=6.000},{S=10.000},{SMIN=9.780},{SMAX=10.000},{L=50.000},{LMIN=49.500},{LMAX=50.500}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
GUIGE
螺纹规格
[mm]
D
[mm]
P
[mm]
DP
[mm]
DPMAX
[mm]
DPMIN
[mm]
E
[mm]
EMIN
[mm]
K
公称值
[mm]
KMIN
[mm]
KMAX
[mm]
R
[mm]
RMIN
[mm]
Z
[mm]
ZMAX
[mm]
ZMIN
[mm]
S
公称值
[mm]
SMIN
[mm]
SMAX
[mm]
L
公称值
[mm]
LMIN
[mm]
LMAX
[mm]
螺钉 GB 86 BM5X12
M5
5.000
0.500
3.500
3.500
3.200
6.000
6.000
5.000
4.850
5.150
0.200
0.200
3.800
3.800
3.500
5.000
4.820
5.000
12.000
11.650
12.350
螺钉 GB 86 BM5X14
M5
5.000
0.500
3.500
3.500
3.200
6.000
6.000
5.000
4.850
5.150
0.200
0.200
3.800
3.800
3.500
5.000
4.820
5.000
14.000
13.650
14.350
螺钉 GB 86 BM5X16
M5
5.000
0.500
3.500
3.500
3.200
6.000
6.000
5.000
4.850
5.150
0.200
0.200
3.800
3.800
3.500
5.000
4.820
5.000
16.000
15.650
16.350
螺钉 GB 86 BM5X20
M5
5.000
0.500
3.500
3.500
3.200
6.000
6.000
5.000
4.850
5.150
0.200
0.200
3.800
3.800
3.500
5.000
4.820
5.000
20.000
19.580
20.420
螺钉 GB 86 BM5X25
M5
5.000
0.500
3.500
3.500
3.200
6.000
6.000
5.000
4.850
5.150
0.200
0.200
3.800
3.800
3.500
5.000
4.820
5.000
25.000
24.580
25.420
螺钉 GB 86 BM5X30
M5
5.000
0.500
3.500
3.500
3.200
6.000
6.000
5.000
4.850
5.150
0.200
0.200
3.800
3.800
3.500
5.000
4.820
5.000
30.000
29.580
30.420
螺钉 GB 86 BM6X12
M6
6.000
0.750
4.000
4.000
3.700
7.300
7.300
6.000
5.850
6.150
0.250
0.250
4.300
4.300
4.000
6.000
5.820
6.000
12.000
11.650
12.350
螺钉 GB 86 BM6X14
M6
6.000
0.750
4.000
4.000
3.700
7.300
7.300
6.000
5.850
6.150
0.250
0.250
4.300
4.300
4.000
6.000
5.820
6.000
14.000
13.650
14.350
螺钉 GB 86 BM6X16
M6
6.000
0.750
4.000
4.000
3.700
7.300
7.300
6.000
5.850
6.150
0.250
0.250
4.300
4.300
4.000
6.000
5.820
6.000
16.000
15.650
16.350
螺钉 GB 86 BM6X20
M6
6.000
0.750
4.000
4.000
3.700
7.300
7.300
6.000
5.850
6.150
0.250
0.250
4.300
4.300
4.000
6.000
5.820
6.000
20.000
19.580
20.420
螺钉 GB 86 BM6X25
M6
6.000
0.750
4.000
4.000
3.700
7.300
7.300
6.000
5.850
6.150
0.250
0.250
4.300
4.300
4.000
6.000
5.820
6.000
25.000
24.580
25.420
螺钉 GB 86 BM6X30
M6
6.000
0.750
4.000
4.000
3.700
7.300
7.300
6.000
5.850
6.150
0.250
0.250
4.300
4.300
4.000
6.000
5.820
6.000
30.000
29.580
30.420
螺钉 GB 86 BM8X14
M8
8.000
1.000
5.500
5.500
5.200
9.700
9.700
7.000
6.820
7.180
0.400
0.400
5.300
5.300
5.000
8.000
7.780
8.000
14.000
13.650
14.350
螺钉 GB 86 BM8X16
M8
8.000
1.000
5.500
5.500
5.200
9.700
9.700
7.000
6.820
7.180
0.400
0.400
5.300
5.300
5.000
8.000
7.780
8.000
16.000
15.650
16.350
螺钉 GB 86 BM8X20
M8
8.000
1.000
5.500
5.500
5.200
9.700
9.700
7.000
6.820
7.180
0.400
0.400
5.300
5.300
5.000
8.000
7.780
8.000
20.000
19.580
20.420
螺钉 GB 86 BM8X25
M8
8.000
1.000
5.500
5.500
5.200
9.700
9.700
7.000
6.820
7.180
0.400
0.400
5.300
5.300
5.000
8.000
7.780
8.000
25.000
24.580
25.420
螺钉 GB 86 BM8X30
M8
8.000
1.000
5.500
5.500
5.200
9.700
9.700
7.000
6.820
7.180
0.400
0.400
5.300
5.300
5.000
8.000
7.780
8.000
30.000
29.580
30.420
螺钉 GB 86 BM8X35
M8
8.000
1.000
5.500
5.500
5.200
9.700
9.700
7.000
6.820
7.180
0.400
0.400
5.300
5.300
5.000
8.000
7.780
8.000
35.000
34.500
35.500
螺钉 GB 86 BM8X40
M8
8.000
1.000
5.500
5.500
5.200
9.700
9.700
7.000
6.820
7.180
0.400
0.400
5.300
5.300
5.000
8.000
7.780
8.000
40.000
39.500
40.500
螺钉 GB 86 BM10X20
M10
10.000
1.250
7.000
7.000
6.640
12.200
12.200
8.000
7.820
8.180
0.400
0.400
6.300
6.300
6.000
10.000
9.780
10.000
20.000
19.580
20.420
螺钉 GB 86 BM10X25
M10
10.000
1.250
7.000
7.000
6.640
12.200
12.200
8.000
7.820
8.180
0.400
0.400
6.300
6.300
6.000
10.000
9.780
10.000
25.000
24.580
25.420
螺钉 GB 86 BM10X30
M10
10.000
1.250
7.000
7.000
6.640
12.200
12.200
8.000
7.820
8.180
0.400
0.400
6.300
6.300
6.000
10.000
9.780
10.000
30.000
29.580
30.420
螺钉 GB 86 BM10X35
M10
10.000
1.250
7.000
7.000
6.640
12.200
12.200
8.000
7.820
8.180
0.400
0.400
6.300
6.300
6.000
10.000
9.780
10.000
35.000
34.500
35.500
螺钉 GB 86 BM10X40
M10
10.000
1.250
7.000
7.000
6.640
12.200
12.200
8.000
7.820
8.180
0.400
0.400
6.300
6.300
6.000
10.000
9.780
10.000
40.000
39.500
40.500
螺钉 GB 86 BM10X45
M10
10.000
1.250
7.000
7.000
6.640
12.200
12.200
8.000
7.820
8.180
0.400
0.400
6.300
6.300
6.000
10.000
9.780
10.000
45.000
44.500
45.500
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
LSPD - Cam Side Slide Plates
Chinese Manufacturers
21.05.2014
LRPN - Cam Forced Return Blocks
Chinese Manufacturers
21.05.2014
LSPPV - Cam Side Slide Plates-VDI 3357
Chinese Manufacturers
27.05.2014
GB/T6185.1-2000 - 2型全金属六角锁紧螺母
Chinese Manufacturers
26.06.2017
LTP - Cam Stroke Plates
Chinese Manufacturers
21.05.2014
LSB - Straight Bushings
Chinese Manufacturers
21.05.2014
LRPFB - Cam Forced Return Plates
Chinese Manufacturers
21.05.2014
LRPFA - Cam Forced Return Plates
Chinese Manufacturers
21.05.2014
LHL-40 - H-Type Lifers
Chinese Manufacturers
21.05.2014
Z5 - Locking assemblies, type Z5
Chinese Manufacturers
21.05.2014
LSPP - Cam Side Plater
Chinese Manufacturers
21.05.2014
LSPM - Mini Slide Plates
Chinese Manufacturers
21.05.2014
Z5 - Locking assemblies, type Z5
Chinese Manufacturers
21.05.2014
HB4-10-2002 - Elbow,B type,45 degree,flared tube
Chinese Manufacturers
21.05.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表