GB 83-88 - 方头长圆柱球面端紧定螺钉
Chinese Manufacturers
新东方紧固件
Powered by
CAD模型選擇
{chinese_manufacturers/ndf/gb83-88.prj},{NB=Screws GB 83 M12 X 55},{IDNR=},{GUIGE=M12},{D=12.000},{P=1.250},{DP=8.500},{DPMAX=8.500},{DPMIN=8.140},{E=14.700},{EMIN=14.700},{K=13.000},{KMIN=12.780},{KMAX=13.220},{C=3.000},{R=0.600},{RMIN=0.600},{Z=6.300},{ZMAX=6.300},{ZMIN=6.000},{RE=11.900},{S=12.000},{SMIN=11.730},{SMAX=12.000},{L=55.000},{LMIN=54.050},{LMAX=55.950}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
GUIGE
螺纹规格
[mm]
D
[mm]
P
[mm]
DP
[mm]
DPMAX
[mm]
DPMIN
[mm]
E
[mm]
EMIN
[mm]
K
公称值
[mm]
KMIN
[mm]
KMAX
[mm]
C
[mm]
R
[mm]
RMIN
[mm]
Z
[mm]
ZMAX
[mm]
ZMIN
[mm]
RE
[mm]
S
公称值
[mm]
SMIN
[mm]
SMAX
[mm]
L
公称值
[mm]
LMIN
[mm]
LMAX
[mm]
螺钉 GB 83 M8X16
M8
8.000
0.750
5.500
5.500
5.200
9.700
9.700
9.000
8.820
9.180
2.000
0.400
0.400
4.300
4.300
4.000
7.700
8.000
7.780
8.000
16.000
15.650
16.350
螺钉 GB 83 M8X20
M8
8.000
0.750
5.500
5.500
5.200
9.700
9.700
9.000
8.820
9.180
2.000
0.400
0.400
4.300
4.300
4.000
7.700
8.000
7.780
8.000
20.000
19.580
20.420
螺钉 GB 83 M8X25
M8
8.000
0.750
5.500
5.500
5.200
9.700
9.700
9.000
8.820
9.180
2.000
0.400
0.400
4.300
4.300
4.000
7.700
8.000
7.780
8.000
25.000
24.580
25.420
螺钉 GB 83 M8X30
M8
8.000
0.750
5.500
5.500
5.200
9.700
9.700
9.000
8.820
9.180
2.000
0.400
0.400
4.300
4.300
4.000
7.700
8.000
7.780
8.000
30.000
29.580
30.420
螺钉 GB 83 M8X35
M8
8.000
0.750
5.500
5.500
5.200
9.700
9.700
9.000
8.820
9.180
2.000
0.400
0.400
4.300
4.300
4.000
7.700
8.000
7.780
8.000
35.000
34.500
35.500
螺钉 GB 83 M8X40
M8
8.000
0.750
5.500
5.500
5.200
9.700
9.700
9.000
8.820
9.180
2.000
0.400
0.400
4.300
4.300
4.000
7.700
8.000
7.780
8.000
40.000
39.500
40.500
螺钉 GB 83 M10X20
M10
10.000
1.000
7.000
7.000
6.640
12.200
12.200
11.000
10.780
11.220
3.000
0.500
0.500
5.300
5.300
5.000
9.800
10.000
9.780
10.000
20.000
19.580
20.420
螺钉 GB 83 M10X25
M10
10.000
1.000
7.000
7.000
6.640
12.200
12.200
11.000
10.780
11.220
3.000
0.500
0.500
5.300
5.300
5.000
9.800
10.000
9.780
10.000
25.000
24.580
25.420
螺钉 GB 83 M10X30
M10
10.000
1.000
7.000
7.000
6.640
12.200
12.200
11.000
10.780
11.220
3.000
0.500
0.500
5.300
5.300
5.000
9.800
10.000
9.780
10.000
30.000
29.580
30.420
螺钉 GB 83 M10X35
M10
10.000
1.000
7.000
7.000
6.640
12.200
12.200
11.000
10.780
11.220
3.000
0.500
0.500
5.300
5.300
5.000
9.800
10.000
9.780
10.000
35.000
34.500
35.500
螺钉 GB 83 M10X40
M10
10.000
1.000
7.000
7.000
6.640
12.200
12.200
11.000
10.780
11.220
3.000
0.500
0.500
5.300
5.300
5.000
9.800
10.000
9.780
10.000
40.000
39.500
40.500
螺钉 GB 83 M10X45
M10
10.000
1.000
7.000
7.000
6.640
12.200
12.200
11.000
10.780
11.220
3.000
0.500
0.500
5.300
5.300
5.000
9.800
10.000
9.780
10.000
45.000
44.500
45.500
螺钉 GB 83 M10X50
M10
10.000
1.000
7.000
7.000
6.640
12.200
12.200
11.000
10.780
11.220
3.000
0.500
0.500
5.300
5.300
5.000
9.800
10.000
9.780
10.000
50.000
49.500
50.500
螺钉 GB 83 M12X25
M12
12.000
1.250
8.500
8.500
8.140
14.700
14.700
13.000
12.780
13.220
3.000
0.600
0.600
6.300
6.300
6.000
11.900
12.000
11.730
12.000
25.000
24.580
25.420
螺钉 GB 83 M12X30
M12
12.000
1.250
8.500
8.500
8.140
14.700
14.700
13.000
12.780
13.220
3.000
0.600
0.600
6.300
6.300
6.000
11.900
12.000
11.730
12.000
30.000
29.580
30.420
螺钉 GB 83 M12X35
M12
12.000
1.250
8.500
8.500
8.140
14.700
14.700
13.000
12.780
13.220
3.000
0.600
0.600
6.300
6.300
6.000
11.900
12.000
11.730
12.000
35.000
34.500
35.500
螺钉 GB 83 M12X40
M12
12.000
1.250
8.500
8.500
8.140
14.700
14.700
13.000
12.780
13.220
3.000
0.600
0.600
6.300
6.300
6.000
11.900
12.000
11.730
12.000
40.000
39.500
40.500
螺钉 GB 83 M12X45
M12
12.000
1.250
8.500
8.500
8.140
14.700
14.700
13.000
12.780
13.220
3.000
0.600
0.600
6.300
6.300
6.000
11.900
12.000
11.730
12.000
45.000
44.500
45.500
螺钉 GB 83 M12X50
M12
12.000
1.250
8.500
8.500
8.140
14.700
14.700
13.000
12.780
13.220
3.000
0.600
0.600
6.300
6.300
6.000
11.900
12.000
11.730
12.000
50.000
49.500
50.500
螺钉 GB 83 M12X55
M12
12.000
1.250
8.500
8.500
8.140
14.700
14.700
13.000
12.780
13.220
3.000
0.600
0.600
6.300
6.300
6.000
11.900
12.000
11.730
12.000
55.000
54.050
55.950
螺钉 GB 83 M12X60
M12
12.000
1.250
8.500
8.500
8.140
14.700
14.700
13.000
12.780
13.220
3.000
0.600
0.600
6.300
6.300
6.000
11.900
12.000
11.730
12.000
60.000
59.050
60.950
螺钉 GB 83 M16X30
M16
16.000
1.500
12.000
12.000
11.570
20.900
20.900
18.000
17.780
18.220
4.000
0.600
0.600
8.360
8.360
8.000
16.800
17.000
16.730
17.000
30.000
29.580
30.420
螺钉 GB 83 M16X35
M16
16.000
1.500
12.000
12.000
11.570
20.900
20.900
18.000
17.780
18.220
4.000
0.600
0.600
8.360
8.360
8.000
16.800
17.000
16.730
17.000
35.000
34.500
35.500
螺钉 GB 83 M16X40
M16
16.000
1.500
12.000
12.000
11.570
20.900
20.900
18.000
17.780
18.220
4.000
0.600
0.600
8.360
8.360
8.000
16.800
17.000
16.730
17.000
40.000
39.500
40.500
螺钉 GB 83 M16X45
M16
16.000
1.500
12.000
12.000
11.570
20.900
20.900
18.000
17.780
18.220
4.000
0.600
0.600
8.360
8.360
8.000
16.800
17.000
16.730
17.000
45.000
44.500
45.500
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
LHLC-100 - H-Type Lifters
Chinese Manufacturers
21.05.2014
GB 946-88 - 开槽球面圆柱头轴位螺钉
Chinese Manufacturers
21.05.2014
Z9 - Locking assemblies, type Z9
Chinese Manufacturers
21.05.2014
HB4-13-2002 - Elbow,90 degree,flared tube
Chinese Manufacturers
21.05.2014
GB 948-88 - 开槽沉头不脱出螺钉
Chinese Manufacturers
21.05.2014
LRPR - Cam Forced Return Blocks
Chinese Manufacturers
21.05.2014
Z21 - Locking assemblies, type Z21
Chinese Manufacturers
21.05.2014
LHLC-63 - H-Type Lifters
Chinese Manufacturers
21.05.2014
LRPFB - Cam Forced Return Plates
Chinese Manufacturers
21.05.2014
GB 5790-86 B - 六角法兰面螺栓—加大系列—细杆—B级
Chinese Manufacturers
21.05.2014
Q681 - One end fixed single-tube tabletling
Chinese Manufacturers
21.05.2014
Q683 - Middle fixed double-tube tabletling
Chinese Manufacturers
21.05.2014
HB4-10-2002 - Elbow,B type,45 degree,flared tube
Chinese Manufacturers
21.05.2014
LHLC-50 - H-Type Lifters
Chinese Manufacturers
21.05.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表