GB/T 78-2007 - 内六角锥端紧定螺钉
Chinese Manufacturers
新东方紧固件
Powered by
CAD模型選擇
{chinese_manufacturers/ndf/gb78-2007.prj},{NB=Screw GB/T 78 M8X8},{D0=M8},{D=8.0},{P=1.25},{DT=2.00},{DTMAX=2.00},{DF=6.648},{DFMIN=6.648},{E=4.583},{EMIN=4.583},{S=4.0},{SMAX=4.095},{SMIN=4.02},{T=3.0},{TMIN=3},{L=8.0},{LMIN=7.71},{LMAX=8.29},{M=1.72},{THTA=120},{GAMA=120}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
D0
螺纹规格
ⁿ/ₐ
D
nominal diameter
[mm]
P
螺距
ⁿ/ₐ
DT
公称值
[mm]
DTMAX
ⁿ/ₐ
DF
nominal minor diameter
[mm]
DFMIN
minor diameter
ⁿ/ₐ
E
公称值
[mm]
EMIN
ⁿ/ₐ
S
公称值
[mm]
SMAX
ⁿ/ₐ
SMIN
ⁿ/ₐ
T
公称值
[mm]
TMIN
ⁿ/ₐ
L
公称长度
[mm]
LMIN
ⁿ/ₐ
LMAX
ⁿ/ₐ
M
ⁿ/ₐ
THTA
chamfering
[mm]
GAMA
ŠÃ
[mm]
螺钉 GB/T 78 M1.6x2
M1.6
1.6
0.35
0.40
0.40
1.221
1.221
0.809
0.809
0.7
0.724
0.710
0.7
0.7
2.0
1.8
2.2
0.021
120
120
螺钉 GB/T 78 M1.6x2.5
M1.6
1.6
0.35
0.40
0.40
1.221
1.221
0.809
0.809
0.7
0.724
0.710
0.7
0.7
2.5
2.3
2.7
0.025
120
120
螺钉 GB/T 78 M1.6x3
M1.6
1.6
0.35
0.40
0.40
1.221
1.221
0.809
0.809
0.7
0.724
0.710
0.7
0.7
3.0
2.8
3.2
0.029
120
120
螺钉 GB/T 78 M1.6x4
M1.6
1.6
0.35
0.40
0.40
1.221
1.221
0.809
0.809
0.7
0.724
0.710
1.5
1.5
4.0
3.76
4.24
0.037
90
90
螺钉 GB/T 78 M1.6x5
M1.6
1.6
0.35
0.40
0.40
1.221
1.221
0.809
0.809
0.7
0.724
0.710
1.5
1.5
5.0
4.76
5.24
0.046
90
90
螺钉 GB/T 78 M1.6x6
M1.6
1.6
0.35
0.40
0.40
1.221
1.221
0.809
0.809
0.7
0.724
0.710
1.5
1.5
6.0
5.76
6.24
0.054
90
90
螺钉 GB/T 78 M1.6x8
M1.6
1.6
0.35
0.40
0.40
1.221
1.221
0.809
0.809
0.7
0.724
0.710
1.5
1.5
8.0
7.71
8.29
0.07
90
90
螺钉 GB/T 78 M2x2
M2
2.0
0.40
0.50
0.50
1.567
1.567
1.011
1.011
0.9
0.913
0.887
0.8
0.8
2.0
1.8
2.2
0.029
120
120
螺钉 GB/T 78 M2x2.5
M2
2.0
0.40
0.50
0.50
1.567
1.567
1.011
1.011
0.9
0.913
0.887
0.8
0.8
2.5
2.3
2.7
0.037
120
120
螺钉 GB/T 78 M2x3
M2
2.0
0.40
0.50
0.50
1.567
1.567
1.011
1.011
0.9
0.913
0.887
0.8
0.8
3.0
2.8
3.2
0.044
120
120
螺钉 GB/T 78 M2x4
M2
2.0
0.40
0.50
0.50
1.567
1.567
1.011
1.011
0.9
0.913
0.887
1.7
1.7
4.0
3.76
4.24
0.059
90
90
螺钉 GB/T 78 M2x5
M2
2.0
0.40
0.50
0.50
1.567
1.567
1.011
1.011
0.9
0.913
0.887
1.7
1.7
5.0
4.76
5.24
0.074
90
90
螺钉 GB/T 78 M2x6
M2
2.0
0.40
0.50
0.50
1.567
1.567
1.011
1.011
0.9
0.913
0.887
1.7
1.7
6.0
5.76
6.24
0.089
90
90
螺钉 GB/T 78 M2x8
M2
2.0
0.40
0.50
0.50
1.567
1.567
1.011
1.011
0.9
0.913
0.887
1.7
1.7
8.0
7.71
8.29
0.119
90
90
螺钉 GB/T 78 M2x10
M2
2.0
0.40
0.50
0.50
1.567
1.567
1.011
1.011
0.9
0.913
0.887
1.7
1.7
10.0
9.71
10.29
0.148
90
90
螺钉 GB/T 78 M2.5x2.5
M2.5
2.5
0.45
0.65
0.65
2.013
2.013
1.454
1.454
1.3
1.300
1.275
1.2
1.2
2.5
2.3
2.7
0.063
120
120
螺钉 GB/T 78 M2.5x3
M2.5
2.5
0.45
0.65
0.65
2.013
2.013
1.454
1.454
1.3
1.300
1.275
1.2
1.2
3.0
2.8
3.2
0.075
120
120
螺钉 GB/T 78 M2.5x4
M2.5
2.5
0.45
0.65
0.65
2.013
2.013
1.454
1.454
1.3
1.300
1.275
2.0
2.0
4.0
3.76
4.24
0.1
90
90
螺钉 GB/T 78 M2.5x5
M2.5
2.5
0.45
0.65
0.65
2.013
2.013
1.454
1.454
1.3
1.300
1.275
2.0
2.0
5.0
4.76
5.24
0.125
90
90
螺钉 GB/T 78 M2.5x6
M2.5
2.5
0.45
0.65
0.65
2.013
2.013
1.454
1.454
1.3
1.300
1.275
2.0
2.0
6.0
5.76
6.24
0.15
90
90
螺钉 GB/T 78 M2.5x8
M2.5
2.5
0.45
0.65
0.65
2.013
2.013
1.454
1.454
1.3
1.300
1.275
2.0
2.0
8.0
7.71
8.29
0.199
90
90
螺钉 GB/T 78 M2.5x10
M2.5
2.5
0.45
0.65
0.65
2.013
2.013
1.454
1.454
1.3
1.300
1.275
2.0
2.0
10.0
9.71
10.29
0.249
90
90
螺钉 GB/T 78 M2.5x12
M2.5
2.5
0.45
0.65
0.65
2.013
2.013
1.454
1.454
1.3
1.300
1.275
2.0
2.0
12.0
11.65
12.35
0.299
90
90
螺钉 GB/T 78 M3x3
M3
3.0
0.50
0.75
0.75
2.459
2.459
1.733
1.733
1.5
1.58
1.52
1.2
1.2
3.0
2.8
3.2
0.09
120
120
螺钉 GB/T 78 M3x4
M3
3.0
0.50
0.75
0.75
2.459
2.459
1.733
1.733
1.5
1.58
1.52
2.0
2.0
4.0
3.76
4.24
0.13
90
90
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GB/T 80-2007 - 内六角凹端紧定螺钉
Chinese Manufacturers
21.05.2014
Z21 - Locking assemblies, type Z21
Chinese Manufacturers
21.05.2014
LRPPF - Cam Forced Return Plates
Chinese Manufacturers
21.05.2014
GB 948-88 - 开槽沉头不脱出螺钉
Chinese Manufacturers
21.05.2014
GB 840-88 A - 塑料滚花头螺钉
Chinese Manufacturers
21.05.2014
LPD/LPDM/LPDF - Guide Post Pins for Die Sets
Chinese Manufacturers
21.05.2014
LBDF - Ball Guide Post Dets for Die Sets(Press Fit Post)
Chinese Manufacturers
21.05.2014
Q184 - Hexagon bolts with flange-Small series
Chinese Manufacturers
21.05.2014
Q683 - Middle fixed double-tube tabletling
Chinese Manufacturers
21.05.2014
Z18 - Locking assemblies, type Z18
Chinese Manufacturers
21.05.2014
GB 5790-86 B - 六角法兰面螺栓—加大系列—细杆—B级
Chinese Manufacturers
21.05.2014
GB 85-88 - 方头长圆柱端紧定螺钉
Chinese Manufacturers
21.05.2014
HB4-10-2002 - Elbow,B type,45 degree,flared tube
Chinese Manufacturers
21.05.2014
HB4-15-2002 - Elbow,A type,90 degree,flared tube
Chinese Manufacturers
21.05.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表