JIS B 1181 S1F - Hexagon nuts, style 1 - fine
Chinese Manufacturers
连翔五金
Powered by
CAD模型選擇
{chinese_manufacturers/lianxiang/jis_b1181_s1f.prj},{NB=Hexagon nut - style 1 JIS B 1181 M24x2},{IDNR=},{D=24},{D1=21.835},{P=2.000},{PG=B},{DW=33.25},{E=39.55},{M=21.50},{MW=16.16},{S=36}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Core thread diameter
[mm]
P
Pitch of bolt
[mm]
PG
Product grade
ⁿ/ₐ
DW
[mm]
E
[mm]
M
[mm]
MW
[mm]
S
[mm]
Hexagon nut - style 1 JIS...
8
6.917
1.000
A
11.63
14.38
6.80
5.15
13
Hexagon nut - style 1 JIS...
10
8.917
1.000
A
14.63
17.77
8.40
6.43
16
Hexagon nut - style 1 JIS...
10
8.647
1.250
A
14.63
17.77
8.40
6.43
16
Hexagon nut - style 1 JIS...
12
10.647
1.250
A
16.63
20.03
10.80
8.30
18
Hexagon nut - style 1 JIS...
12
10.376
1.500
A
16.63
20.03
10.80
8.30
18
Hexagon nut - style 1 JIS...
14
12.376
1.500
A
19.64
23.36
12.80
9.68
21
Hexagon nut - style 1 JIS...
16
14.376
1.500
A
22.49
26.75
14.80
11.28
24
Hexagon nut - style 1 JIS...
18
16.376
1.500
B
24.85
29.56
15.80
12.08
27
Hexagon nut - style 1 JIS...
20
18.376
1.500
B
27.70
32.95
18.00
13.52
30
Hexagon nut - style 1 JIS...
20
17.835
2.000
B
27.70
32.95
18.00
13.52
30
Hexagon nut - style 1 JIS...
22
20.376
1.500
B
31.35
37.29
19.40
14.48
34
Hexagon nut - style 1 JIS...
24
21.835
2.000
B
33.25
39.55
21.50
16.16
36
Hexagon nut - style 1 JIS...
27
24.835
2.000
B
38.00
45.20
23.80
18.00
41
Hexagon nut - style 1 JIS...
30
27.835
2.000
B
42.75
50.85
25.60
19.44
46
Hexagon nut - style 1 JIS...
33
30.835
2.000
B
46.55
55.37
28.70
21.92
50
Hexagon nut - style 1 JIS...
36
32.752
3.000
B
51.11
60.79
31.00
26.52
55
Hexagon nut - style 1 JIS...
39
35.752
3.000
B
55.86
66.44
33.40
25.44
60
Hexagon nut - style 1 JIS...
42
38.752
3.000
B
59.95
71.30
34.00
25.92
65
Hexagon nut - style 1 JIS...
45
41.752
3.000
B
64.70
76.95
36.00
27.52
70
Hexagon nut - style 1 JIS...
48
44.752
3.000
B
69.45
82.60
38.00
29.12
75
Hexagon nut - style 1 JIS...
52
47.670
4.000
B
74.20
88.25
42.00
32.32
80
Hexagon nut - style 1 JIS...
56
51.670
4.000
B
78.66
93.56
45.00
34.72
85
Hexagon nut - style 1 JIS...
60
55.670
4.000
B
83.41
99.21
48.00
37.12
90
Hexagon nut - style 1 JIS...
64
59.670
4.000
B
88.16
104.86
51.00
39.28
95
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Q658 - Flared type tube fittings-Union cross-Body
Chinese Manufacturers
21.05.2014
Z10 - Locking assemblies, type Z10
Chinese Manufacturers
21.05.2014
DIN 936 - Hexagon thin nuts
Chinese Manufacturers
27.05.2014
JIS B 1181 S2 - Hexagon nuts, style 2 - coarse
Chinese Manufacturers
27.05.2014
HB4-11-2002 - Elbow,C type,45 degree,flared tube
Chinese Manufacturers
21.05.2014
HB4-17-2002 - Tee,flared tube
Chinese Manufacturers
21.05.2014
GB/T 819.2-1997-H1 - 十字槽沉头螺钉 第2部分:钢8.8、不锈钢A2-70和有色金属CU2或CU3
Chinese Manufacturers
21.05.2014
GB802-88 - 组合式盖型螺母
Chinese Manufacturers
21.05.2014
HB4-27-2002 - Cross,D type,flared tube
Chinese Manufacturers
21.05.2014
LCG - Coil Springs for Ball Retainers
Chinese Manufacturers
21.05.2014
HB4-27-2002 - Cross,D type,flared tube
Chinese Manufacturers
21.05.2014
HB4-22-2002 - Tee,B type,asymmetry,flared tube
Chinese Manufacturers
21.05.2014
Q655B - Flared type tube fittings-straight throught connector body
Chinese Manufacturers
21.05.2014
FSE 挡圈 - 外置等截面挡圈
斯迈利
06.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表