GB6181-86 - 六角开槽薄螺母—A和B级
Chinese Manufacturers
莲港紧固件
Powered by
CAD模型選擇
{chinese_manufacturers/liangang/gb6181-86.prj},{NB=Nuts GB 6181 M12},{GUIGE=M12},{D=12.000},{P=1.500},{DA=13.000},{DAMAX=13.000},{DAMIN=12.000},{DW=16.600},{DWMIN=16.600},{E=20.300},{EMIN=20.300},{M=12.000},{MMAX=12.000},{MMIN=11.570},{M1=9.260},{M1MIN=9.260},{N=4.250},{NMAX=4.250},{NMIN=3.500},{S=18.000},{SMAX=18.000},{SMIN=17.730},{W=7.000},{WMAX=7.000},{WMIN=6.640},{KAIKOUXIAO=3.2¡Á22}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
GUIGE
螺纹规格
ⁿ/ₐ
D
[mm]
P
[mm]
DA
[mm]
DAMAX
[mm]
DAMIN
[mm]
DW
[mm]
DWMIN
[mm]
E
[mm]
EMIN
[mm]
M
[mm]
MMAX
[mm]
MMIN
[mm]
M1
[mm]
M1MIN
[mm]
N
[mm]
NMAX
[mm]
NMIN
[mm]
S
[mm]
SMAX
[mm]
SMIN
[mm]
W
[mm]
WMAX
[mm]
WMIN
[mm]
KAIKOUXIAO
The openings pin
ⁿ/ₐ
螺母 GB 6181 M5
M5
5.000
0.500
5.750
5.750
5.000
6.900
6.900
8.790
8.790
5.100
5.100
4.800
3.840
3.840
2.000
2.000
1.400
8.000
8.000
7.780
3.100
3.100
2.800
1.200¡Á12
螺母 GB 6181 M6
M6
6.000
0.750
6.750
6.750
6.000
8.900
8.900
11.050
11.050
5.700
5.700
5.400
4.320
4.320
2.600
2.600
2.000
10.000
10.000
9.780
3.200
3.200
2.900
1.600¡Á14
螺母 GB 6181 M8
M8
8.000
1.000
8.750
8.750
8.000
11.600
11.600
14.380
14.380
7.500
7.500
7.140
5.710
5.710
3.100
3.100
2.500
13.000
13.000
12.730
4.500
4.500
4.200
2¡Á16
螺母 GB 6181 M10
M10
10.000
1.250
10.800
10.800
10.000
14.600
14.600
17.770
17.770
9.300
9.300
8.940
7.150
7.150
3.400
3.400
2.800
16.000
16.000
15.730
5.300
5.300
5.000
2.5¡Á20
螺母 GB 6181 M12
M12
12.000
1.500
13.000
13.000
12.000
16.600
16.600
20.300
20.300
12.000
12.000
11.570
9.260
9.260
4.250
4.250
3.500
18.000
18.000
17.730
7.000
7.000
6.640
3.2¡Á22
螺母 GB 6181 M14
M14
14.000
1.500
15.100
15.100
14.000
19.600
19.600
23.350
23.350
14.100
14.100
13.400
10.700
10.700
4.250
4.250
3.500
21.000
21.000
20.670
9.100
9.100
8.740
3.2¡Á26
螺母 GB 6181 M16
M16
16.000
1.500
17.300
17.300
16.000
22.500
22.500
26.750
26.750
16.400
16.400
15.700
12.600
12.600
5.700
5.700
4.500
24.000
24.000
23.670
10.400
10.400
9.970
4¡Á28
螺母 GB 6181 M20
M20
20.000
2.000
21.600
21.600
20.000
27.700
27.700
32.950
32.950
20.300
20.300
19.000
15.200
15.200
5.700
5.700
4.500
30.000
30.000
29.160
14.300
14.300
13.600
4¡Á36
螺母 GB 6181 M24
M24
24.000
2.000
25.900
25.900
24.000
33.200
33.200
39.550
39.550
23.900
23.900
22.600
18.100
18.100
6.700
6.700
5.500
36.000
36.000
35.000
15.900
15.900
15.200
5¡Á40
螺母 GB 6181 M30
M30
30.000
2.000
32.400
32.400
30.000
42.700
42.700
50.850
50.850
28.600
28.600
27.300
21.800
21.800
8.500
8.500
7.000
46.000
46.000
45.000
19.600
19.600
18.760
6.3¡Á50
螺母 GB 6181 M36
M36
36.000
3.000
38.900
38.900
36.000
51.100
51.100
60.790
60.790
34.700
34.700
33.100
26.500
26.500
8.500
8.500
7.000
55.000
55.000
53.800
25.700
25.700
24.860
6.3¡Á65
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GB6180-86 - 2型六角开槽螺母—A和B级
Chinese Manufacturers
21.05.2014
4R210-08 - 4R210-08
Chinese Manufacturers
21.05.2014
CB-3 - CB-3
Chinese Manufacturers
21.05.2014
SSK1 - Stype steel agricultural chain attachments
Chinese Manufacturers
21.05.2014
GB 29.1-88 - 六角头头部带槽螺栓 A和B级
Chinese Manufacturers
21.05.2014
DIN 985 - Prevailing torque type hexagon nuts with non-metallic, low type
Chinese Manufacturers
27.05.2014
HB4-19-2002 - Tee,E type,flared tube
Chinese Manufacturers
21.05.2014
Q330 - 全金属六角法兰面锁紧螺母
Chinese Manufacturers
21.05.2014
DIN 582 - Ring nuts
Chinese Manufacturers
27.05.2014
HB4-10-2002 - Elbow,B type,45 degree,flared tube
Chinese Manufacturers
21.05.2014
SK1 - Stype steel agricultural chain attachments
Chinese Manufacturers
21.05.2014
GB 28-88 - 六角头螺杆带孔螺栓 A和B级
Chinese Manufacturers
21.05.2014
Q328 - Prevailing torque type hexagon nuts(with non-metallic insert),style ...
Chinese Manufacturers
21.05.2014
HB4-16-2002 - Elbow,screwed-onto,90 degree,flared tube
Chinese Manufacturers
21.05.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表