HB4-19-2002 - Tee,E type,flared tube
Chinese Manufacturers
金羊管件
Powered by
CAD模型選擇
{chinese_manufacturers/jinyang/hb4-19-2002.prj},{NB=HB 4-19-2-20},{IDNR=},{SERIES=2},{D0=0},{DN=20},{D=17.0},{D1=18.5},{D2=27.8},{M=M30X1.5},{DD=30},{P=1.5},{H=8.0},{T=19},{DD1=24},{L=60},{L1=32},{S=27},{B=13},{BB=18},{M3=4.78},{M4=13.58}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
SERIES
ⁿ/ₐ
D0
nominal size
[mm]
DN
nominal size
[mm]
D
[mm]
D1
[mm]
D2
[mm]
M
ⁿ/ₐ
DD
[mm]
P
[mm]
H
[mm]
T
[mm]
DD1
[mm]
L
[mm]
L1
[mm]
S
[mm]
B
[mm]
BB
[mm]
M3
weight of 100 pieces of Aluminium alloy in theory
[Kg]
M4
weight of 100 pieces of steel in theory
[Kg]
HB 4-19-2
1
2
0
2.0
3.0
6.5
M8X1
8
1.0
3.5
10
6
38
19
12
6
6
0.61
1.7
HB 4-19-3
1
3
0
3.0
4.0
8.5
M10X1
10
1.0
4.0
11
8
40
20
12
6
6
0.82
2.28
HB 4-19-2-4
2
0
4
2.7
3.6
8.5
M10X1
10
1.0
4.5
12
8
44
22
12
6
6
-
2.33
HB 4-19-10
1
10
0
10.0
11.0
15.8
M18X1.5
18
1.5
5.0
15
16
48
25
17
10
10
1.9
5.29
HB 4-19-2-12
2
0
12
9.5
10.8
17.8
M20X1.5
20
1.5
6.5
17
16
56
27
19
10
10
2.55
7.24
HB 4-19-12
1
12
0
12.0
13.0
19.8
M22X1.5
22
1.5
6.0
16
18
50
27
19
13
13
2.97
8.27
HB 4-19-2-14
2
0
14
11.5
12.8
19.8
M22X1.5
22
1.5
6.0
17
18
56
28
22
10
13
3.4
9.66
HB 4-19-13
1
13
0
13.0
14.0
19.8
M22X1.5
22
1.5
5.5
16
19
50
27
19
14
14
2.7
7.52
HB 4-19-14
1
14
0
14.0
15.2
21.8
M24X1.5
24
1.5
6.0
17
21
52
29
22
15
15
3.1
8.64
HB 4-19-2-16
2
0
16
13.5
14.8
21.8
M24X1.5
24
1.5
6.5
18
20
58
30
22
12
15
3.26
9.26
HB 4-19-16
1
16
0
16.0
17.2
24.8
M27X1.5
27
1.5
6.5
18
23
54
30
24
15
18
4.1
11.42
HB 4-19-2-18
2
0
18
15.5
16.8
24.8
M27X1.5
27
1.5
7.0
18
22
58
31
24
12
17
4.29
12.2
HB 4-19-18
1
18
0
18.0
19.2
27.8
M30X1.5
30
1.5
7.5
19
25
57
31
27
15
20
5.34
14.88
HB 4-19-2-20
2
0
20
17.0
18.5
27.8
M30X1.5
30
1.5
8.0
19
24
60
32
27
13
18
4.78
13.58
HB 4-19-20
1
20
0
20.0
21.2
30.0
M33X2
33
2.0
8.0
21
27
64
33
27
18
23
6.75
18.8
HB 4-19-2-22
2
0
22
19.0
20.5
30.0
M33X2
33
2.0
8.5
22
27
68
34
27
14
21
6.01
17.08
HB 4-19-22
1
22
0
22.0
23.4
30.0
M33X2
33
2.0
6.5
21
29
64
33
30
18
24
6.49
18.08
HB 4-19-2-25
2
0
25
22.0
23.5
30.0
M33X2
33
2.0
7.5
22
28
68
34
30
14
22
7.64
21.7
HB 4-19-25
1
25
0
25.0
26.4
36.0
M39X2
39
2.0
8.5
22
32
67
37
32
18
27
8.64
24.07
HB 4-19-2-28
2
0
28
25.0
26.5
36.0
M39X2
39
2.0
9.5
23
34
70
38
36
15
28
8.61
24.5
HB 4-19-28
1
28
0
28.0
29.4
36.0
M39X2
39
2.0
6.5
22
35
67
37
36
18
30
7.8
21.73
HB 4-19-2-30
2
0
30
27.0
28.5
36.0
M39X2
39
2.0
7.5
23
34
70
38
36
15
28
9.07
25.8
HB 4-19-2-32
2
0
32
28.0
29.5
39.0
M42X2
42
2.0
8.0
23
38
72
40
41
16
30
10.05
28.4
HB 4-19-30
1
30
0
30.0
31.4
42.0
M45X2
45
2.0
9.0
23
38
72
40
41
18
30
11.6
32.31
HB 4-19-2-34
2
0
34
30.0
31.5
42.0
M45X2
45
2.0
9.5
24
38
72
40
41
16
30
11.95
34.9
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GB 5790-86 B - 六角法兰面螺栓—加大系列—细杆—B级
Chinese Manufacturers
21.05.2014
HB4-25-2002 - Tee,screwed-onto,asymmetry,flared tube
Chinese Manufacturers
21.05.2014
GB6179-86 - 1型六角开槽螺母—C级
Chinese Manufacturers
21.05.2014
GB/T 5859-94 - 滚动轴承 推力调心滚子轴承 外形尺寸
Chinese Manufacturers
21.05.2014
GB/T297-94 30000 - 滚动轴承 圆锥滚子轴承 外形尺寸
Chinese Manufacturers
21.05.2014
LHDD/LHDL - Ball Guide Bushings for Die Sets
Chinese Manufacturers
21.05.2014
GB/T288-94 20000CA - 滚动轴承 调心滚子轴承 外形尺寸
Chinese Manufacturers
21.05.2014
LBDM - Ball Guide Post Dets for Die Sets(Press Fit Post)
Chinese Manufacturers
21.05.2014
GB 35-88 - 小方头螺栓 B级
Chinese Manufacturers
21.05.2014
HB4-23-2002 - Tee,A type,asymmetry,flared tube
Chinese Manufacturers
21.05.2014
GB/T 819.1-2000-Z - 十字槽沉头螺钉 第1部分:钢4.8级
Chinese Manufacturers
21.05.2014
GB816-88 - 侧面带孔圆螺母
Chinese Manufacturers
21.05.2014
GB815-88 A - 端面带孔圆螺母
Chinese Manufacturers
21.05.2014
GB 5790-86 A - 六角法兰面螺栓—加大系列—细杆—B级
Chinese Manufacturers
21.05.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表