LRGB/LRGA - Ball Retainers (Ball Sliders)
Chinese Manufacturers
精瑞模具
Powered by
CAD模型選擇
{chinese_manufacturers/jingrui/lrgb-lrga.prj},{NB=LRGB-50x90-M},{CNSORDERNO=LRGB-50x90-M},{PD=50},{L=90},{M=5},{N=6.350},{TYPE=LRGB}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
订购编码
ⁿ/ₐ
PD
Guide Pin Diameter(PD)
[mm]
L
Length(L)
[mm]
M
Ball Diameter(d)
[mm]
N
Ball Diameter(d)
[mm]
LRGB-20x40-M
LRGB-20x40-M
20
40
3
3.175
LRGB-20x50-M
LRGB-20x50-M
20
50
3
3.175
LRGB-20x55-M
LRGB-20x55-M
20
55
3
3.175
LRGB-22x50-M
LRGB-22x50-M
22
50
3
3.175
LRGB-22x60-M
LRGB-22x60-M
22
60
3
3.175
LRGB-23x45-M
LRGB-23x45-M
23
45
3
3.175
LRGB-23x60-M
LRGB-23x60-M
23
60
3
3.175
LRGB-25x50-M
LRGB-25x50-M
25
50
3
3.175
LRGB-25x60-M
LRGB-25x60-M
25
60
3
3.175
LRGB-25x65-M
LRGB-25x65-M
25
65
3
3.175
LRGB-25x75-M
LRGB-25x75-M
25
75
3
3.175
LRGB-28x50-M
LRGB-28x50-M
28
50
4
3.969
LRGB-50x90-M
LRGB-50x90-M
50
90
5
6.350
LRGB-50x100-M
LRGB-50x100-M
50
100
5
6.350
LRGB-50x110-M
LRGB-50x110-M
50
110
5
6.350
LRGB-60x80-M
LRGB-60x80-M
60
80
5
6.350
LRGB-60x90-M
LRGB-60x90-M
60
90
5
6.350
LRGB-60x100-M
LRGB-60x100-M
60
100
5
6.350
LRGB-60x110-M
LRGB-60x110-M
60
110
5
6.350
LRGB-60x120-M
LRGB-60x120-M
60
120
5
6.350
LRGB-70x80-M
LRGB-70x80-M
70
80
5
6.350
LRGB-70x100-M
LRGB-70x100-M
70
100
5
6.350
LRGB-70x120-M
LRGB-70x120-M
70
120
5
6.350
LRGB-80x80-M
LRGB-80x80-M
80
80
5
6.350
LRGB-80x100-M
LRGB-80x100-M
80
100
5
6.350
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
12A-Ku - 12A-Ku
Chinese Manufacturers
21.05.2014
Q655B - Flared type tube fittings-straight throught connector body
Chinese Manufacturers
21.05.2014
GB/T 276-94 160000 - 滚动轴承 深沟球轴承 外形尺寸
Chinese Manufacturers
21.05.2014
GB/T 283-2007-NUP - 滚动轴承 圆柱滚子轴承 外形尺寸
Chinese Manufacturers
21.05.2014
GB/T 283-2007-N - 滚动轴承 圆柱滚子轴承 外形尺寸
Chinese Manufacturers
21.05.2014
GB815-88 A - 端面带孔圆螺母
Chinese Manufacturers
21.05.2014
GB 35-88 - 小方头螺栓 B级
Chinese Manufacturers
21.05.2014
LHLB-100 - H-Type Lifters
Chinese Manufacturers
21.05.2014
GB6179-86 - 1型六角开槽螺母—C级
Chinese Manufacturers
21.05.2014
Z18 - Locking assemblies, type Z18
Chinese Manufacturers
21.05.2014
GB 27-88 - 六角头铰制孔用螺栓 A和B级
Chinese Manufacturers
21.05.2014
CB-3 - CB-3
Chinese Manufacturers
21.05.2014
LHDD/LHDL - Ball Guide Bushings for Die Sets
Chinese Manufacturers
21.05.2014
LBDM - Ball Guide Post Dets for Die Sets(Press Fit Post)
Chinese Manufacturers
21.05.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表