LGPPA - Pad Guide Blocks
Chinese Manufacturers
恒益滑动轴承
Powered by
CAD模型選擇
{chinese_manufacturers/hy/lgppa.prj},{NB=LGPPA-70},{CNSORDERNO=LGPPA-70},{A=70.000},{B=70.000},{C=40.000},{DD=15.000},{E=40.000},{F=35.000},{H=70.000},{L=40.000},{J=25.000},{K=30.000},{D=13.000},{D1=16.000},{D2=20.000},{MD=M12},{M=12.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
CNSORDERNO
订购编码
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
DD
[mm]
E
[mm]
F
[mm]
H
[mm]
L
[mm]
J
[mm]
K
[mm]
D
[mm]
D1
[mm]
D2
[mm]
MD
[mm]
M
[mm]
LGPPA-70
LGPPA-70
70.000
70.000
40.000
15.000
40.000
35.000
70.000
40.000
25.000
30.000
13.000
16.000
20.000
M12
12.000
LGPPA-100
LGPPA-100
100.000
80.000
60.000
17.500
45.000
40.000
90.000
50.000
30.000
40.000
18.000
18.000
26.000
M16
16.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
LUPM - Mini Upper Plates
Chinese Manufacturers
21.05.2014
12AK2 - 12AK2
Chinese Manufacturers
21.05.2014
Z14B - Locking assemblies, type Z14B
Chinese Manufacturers
21.05.2014
GB/T 65-2000 - 开槽圆柱头螺钉
Chinese Manufacturers
26.06.2017
GB/T 283-2007-NUP - 滚动轴承 圆柱滚子轴承 外形尺寸
Chinese Manufacturers
21.05.2014
LRP - Cam Forced Return Plates
Chinese Manufacturers
21.05.2014
F2-6 - F2-6
Chinese Manufacturers
21.05.2014
12A-Z1 - 12A-Z1
Chinese Manufacturers
21.05.2014
LRPFB - Cam Forced Return Plates
Chinese Manufacturers
21.05.2014
C20 K-0 - Double pitch bent conveyor chain
Chinese Manufacturers
21.05.2014
GB/T 16643-1996 NKXR+IR - 滚动轴承 滚针和推力圆柱滚子组合轴承 外形尺寸
Chinese Manufacturers
21.05.2014
GB/T 5859-94 - 滚动轴承 推力调心滚子轴承 外形尺寸
Chinese Manufacturers
21.05.2014
LTPV - Cam Stroke Plates-VDI 3357
Chinese Manufacturers
27.05.2014
C20 K-1 - Double pitch bent conveyor chain
Chinese Manufacturers
21.05.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表