HB4-10-2002 - Elbow,B type,45 degree,flared tube
Chinese Manufacturers
恒兴管件
Powered by
CAD模型選擇
{chinese_manufacturers/hengxing/hb4-10-2002.prj},{NB=HB4-10-16},{IDNR=},{SERIES=1},{D0=16},{DN=-},{D=16.0},{D1=17.2},{D2=24.8},{M=M27X1.5},{DD=27},{P=1.5},{H=6.5},{T=18},{DD1=23},{DD2=42.0},{T1=32},{A=5},{B=2},{L=31},{L1=58},{AA=16},{BB=17},{S=24},{M1=6.1},{M2=16.99}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
SERIES
ⁿ/ₐ
D0
nominal size
[mm]
DN
nominal size
[mm]
D
[mm]
D1
[mm]
D2
[mm]
M
[mm]
DD
[mm]
P
[mm]
H
[mm]
T
[mm]
DD1
[mm]
DD2
[mm]
T1
[mm]
A
[mm]
B
[mm]
L
[mm]
L1
[mm]
AA
[mm]
BB
[mm]
S
[mm]
M1
weight of 100 pieces of Aluminium alloy in theory
[kg]
M2
weight of 100 pieces of steel in theory
[kg]
HB4-10-2
1
2
-
2.0
3.0
6.5
M8X1
8
1.0
3.5
10
6
14.0
21
1
2
16
34
5
5
8
0.4
1.11
HB4-10-2-3
2
-
3
1.7
2.6
6.5
M8X1
8
1.0
4.0
11
6
14.0
22
1
2
17
35
5
5
7
0.44
1.25
HB4-10-3
1
3
-
3.0
4.0
8.5
M10X1
10
1.0
4.0
11
8
18.0
22
2
2
17
36
6
6
10
0.71
1.98
HB4-10-2-4
2
-
4
2.7
3.6
8.5
M10X1
10
1.0
4.5
12
8
18.0
23
2
2
18
37
6
6
10
0.71
2.01
HB4-10-4
1
4
-
4.0
5.0
10.5
M12X1
12
1.0
5.0
12
10
20.0
23
2
2
20
37
6
6
12
1.07
2.98
HB4-10-2-6
2
-
6
3.7
4.6
10.5
M12X1
12
1.0
5.5
13
10
20.0
24
2
2
21
38
6
6
12
1.08
3.06
HB4-10-6
1
6
-
6.0
7.0
12.5
M14X1
14
1.0
5.0
12
12
20.0
24
2
2
20
40
7
7
14
1.42
3.96
HB4-10-2-8
2
-
8
5.5
6.6
12.5
M14X1
14
1.0
5.5
13
12
20.0
25
2
2
21
41
7
7
14
1.5
4.25
HB4-10-8
1
8
-
8.0
9.0
14.5
M16X1
16
1.0
5.0
13
14
22.0
26
3
2
21
43
9
9
14
2.06
5.74
HB4-10-2-10
2
-
10
7.5
8.8
14.5
M16X1
16
1.0
5.0
14
14
22.0
27
3
2
22
44
9
9
17
2.24
6.36
HB4-10-10
1
10
-
10.0
11.0
15.8
M18X1.5
18
1.5
5.0
15
16
24.0
27
4
2
24
45
10
10
17
2.3
6.41
HB4-10-2-12
2
-
12
9.5
10.8
17.8
M20X1.5
20
1.5
6.5
17
16
26.0
29
4
2
26
47
10
10
19
3.02
8.57
HB4-10-12
1
12
-
12.0
13.0
19.8
M22X1.5
22
1.5
6.0
16
18
30.0
28
4
2
27
49
13
13
19
3.65
10.17
HB4-10-2-14
2
-
14
11.5
12.8
19.8
M22X1.5
22
1.5
6.0
17
18
30.0
29
4
2
28
50
13
13
22
4.1
11.63
HB4-10-13
1
13
-
13.0
14.0
19.8
M22X1.5
22
1.5
5.5
16
19
30.0
28
4
2
27
49
14
14
19
3.52
9.81
HB4-10-14
1
14
-
14.0
15.2
21.8
M24X1.5
24
1.5
6.0
17
21
35.0
30
5
2
29
52
15
15
22
4.76
13.26
HB4-10-2-16
2
-
16
13.5
14.8
21.8
M24X1.5
24
1.5
6.5
18
20
35.0
31
5
2
30
53
15
15
22
4.94
14.02
HB4-10-16
1
16
-
16.0
17.2
24.8
M27X1.5
27
1.5
6.5
18
23
42.0
32
5
2
31
58
16
17
24
6.1
16.99
HB4-10-2-18
2
-
18
15.5
16.8
24.8
M27X1.5
27
1.5
7.0
18
22
42.0
32
5
2
31
58
16
17
24
6.34
17.98
HB4-10-18
1
18
-
18.0
19.2
27.8
M30X1.5
30
1.5
7.5
19
25
45.0
33
6
2
33
58
18
18
27
7.31
20.36
HB4-10-2-20
2
-
20
17.0
18.5
27.8
M30X1.5
30
1.5
8.0
19
24
45.0
33
6
2
33
58
18
18
27
7.86
22.3
HB4-10-20
1
20
-
20.0
21.2
30.0
M33X2
33
2.0
8.0
21
27
50.0
35
6
3
36
61
20
21
27
9.65
26.88
HB4-10-2-22
2
-
22
19.0
20.5
30.0
M33X2
33
2.0
8.5
22
27
50.0
36
6
3
36
62
20
21
27
11.8
25.25
HB4-10-22
1
22
-
22.0
23.4
30.0
M33X2
33
2.0
6.5
21
29
50.0
35
7
3
38
61
21
22
30
9.24
25.74
HB4-10-2-25
2
-
25
22.0
23.5
30.0
M33X2
33
2.0
7.5
22
28
50.0
36
7
3
39
62
21
22
30
11.72
33.25
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
LSPD - Cam Side Slide Plates
Chinese Manufacturers
21.05.2014
LRPP - Cam Fored Return Plates
Chinese Manufacturers
21.05.2014
HB4-11-2002 - Elbow,C type,45 degree,flared tube
Chinese Manufacturers
21.05.2014
LHLC-100 - H-Type Lifters
Chinese Manufacturers
21.05.2014
HB4-15-2002 - Elbow,A type,90 degree,flared tube
Chinese Manufacturers
21.05.2014
GH 5789-86 B - 六角法兰面螺栓—加大系列—B级
Chinese Manufacturers
21.05.2014
LHLC-63 - H-Type Lifters
Chinese Manufacturers
21.05.2014
HB4-14-2002 - Elbow,B type,90 degree,flared tube
Chinese Manufacturers
21.05.2014
LRPFB - Cam Forced Return Plates
Chinese Manufacturers
21.05.2014
LSB - Straight Bushings
Chinese Manufacturers
21.05.2014
GB/T6184-2000 - 1型全金属六角锁紧螺母
Chinese Manufacturers
26.06.2017
GB 947-88 - 开槽球面大圆柱头螺钉
Chinese Manufacturers
21.05.2014
LSPP - Cam Side Plater
Chinese Manufacturers
21.05.2014
LHLC-80 - H-Type Lifters
Chinese Manufacturers
21.05.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表