LPG - Guide Post Pins(for Self-Lube)
Chinese Manufacturers
恒发模具
Powered by
CAD模型選擇
{chinese_manufacturers/hengfa/lpg.prj},{NB=LPG-40x120},{CNSORDERNO=LPG-40x120},{D=40},{D1=40},{D2=36},{L=50},{L1=5},{L2=5},{F=8},{LL=120},{MXDP=M10X25},{M1=10},{H=25}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
CNSORDERNO
订购编码
ⁿ/ₐ
D
[mm]
D1
[mm]
D2
[mm]
L
[mm]
L1
[mm]
L2
[mm]
F
[mm]
LL
[mm]
MXDP
ⁿ/ₐ
LPG-25x80
LPG-25x80
25
25
21
30
5
5
8
80
M8X20
LPG-25x100
LPG-25x100
25
25
21
30
5
5
8
100
M8X20
LPG-25x120
LPG-25x120
25
25
21
30
5
5
8
120
M8X20
LPG-30x100
LPG-30x100
30
30
26
40
5
5
8
100
M8X20
LPG-30x120
LPG-30x120
30
30
26
40
5
5
8
120
M8X20
LPG-30x140
LPG-30x140
30
30
26
40
5
5
8
140
M8X20
LPG-40x120
LPG-40x120
40
40
36
50
5
5
8
120
M10X25
LPG-40x140
LPG-40x140
40
40
36
50
5
5
8
140
M10X25
LPG-80x350
LPG-80x350
80
80
75
120
10
10
12
350
M16X30
LPG-100x300
LPG-100x300
100
100
95
150
10
10
12
300
M16X30
LPG-100x350
LPG-100x350
100
100
95
150
10
10
12
350
M16X30
LPG-100x400
LPG-100x400
100
100
95
150
10
10
12
400
M16X30
LPG-120x350
LPG-120x350
120
120
114
180
10
10
16
350
M16X30
LPG-120x400
LPG-120x400
120
120
114
180
10
10
16
400
M16X30
LPG-120x450
LPG-120x450
120
120
114
180
10
10
16
450
M16X30
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表