LGPPC - Cam Pad Guide Plates
Chinese Manufacturers
黔南滑动轴承
Powered by
CAD模型選擇
{chinese_manufacturers/gzob/lgppc.prj},{NB=LGPPC-100x120},{CNSORDERNO=LGPPC-100x120},{W=100.000},{L=120.000},{L1=100.000},{S=40.000},{P=70.000},{D=18.000},{D1=18.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CNSORDERNO
订购编码
ⁿ/ₐ
W
[mm]
L
[mm]
L1
[mm]
S
[mm]
P
[mm]
D
[mm]
D1
[mm]
LGPPC-60x120
LGPPC-60x120
60.000
120.000
100.000
40.000
30.000
13.000
13.000
LGPPC-60x140
LGPPC-60x140
60.000
140.000
120.000
60.000
30.000
13.000
13.000
LGPPC-60x160
LGPPC-60x160
60.000
160.000
140.000
80.000
30.000
13.000
13.000
LGPPC-100x120
LGPPC-100x120
100.000
120.000
100.000
40.000
70.000
18.000
18.000
LGPPC-100x140
LGPPC-100x140
100.000
140.000
120.000
60.000
70.000
18.000
18.000
LGPPC-100x160
LGPPC-100x160
100.000
160.000
140.000
80.000
70.000
18.000
18.000
LGPPC-150x120
LGPPC-150x120
150.000
120.000
100.000
40.000
120.000
18.000
18.000
LGPPC-150x140
LGPPC-150x140
150.000
140.000
120.000
60.000
120.000
18.000
18.000
LGPPC-150x160
LGPPC-150x160
150.000
160.000
140.000
80.000
120.000
18.000
18.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表