GB 825-88 A - 吊环螺钉
Chinese Manufacturers
高强度紧固件
Powered by
CAD模型選擇
{chinese_manufacturers/gqdjgj/gb825-88a.prj},{NB=Screws GB 825 M30},{IDNR=},{GUIGE=M30},{D=30.000},{P=2.000},{D1=25.700},{D1MAX=25.700},{D1MIN=23.500},{DD1=56.000},{DD1MIN=54.600},{DD1MAX=56.600},{D2=57.700},{D2MAX=57.700},{D2MIN=55.500},{H1=23.200},{H1MAX=23.200},{H1MIN=21.400},{L=45.000},{LMIN=43.750},{LMAX=46.250},{D4=104.000},{H=53.000},{R1=15.000},{R=2.000},{RMIN=2.000},{A1=10.500},{A1MAX=10.500},{D3=25.000},{D3MIN=24.670},{A=7.000},{AMAX=7.000},{B=28.000},{DD2=38.000},{DD2MAX=38.620},{H2=8.000},{H2MAX=8.580}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
GUIGE
螺纹规格
[mm]
D
[mm]
P
[mm]
D1
[mm]
D1MAX
[mm]
D1MIN
[mm]
DD1
公称值
[mm]
DD1MIN
[mm]
DD1MAX
[mm]
D2
[mm]
D2MAX
[mm]
D2MIN
[mm]
H1
[mm]
H1MAX
[mm]
H1MIN
[mm]
L
公称值
[mm]
LMIN
[mm]
LMAX
[mm]
D4
参考
[mm]
H
[mm]
R1
[mm]
R
[mm]
RMIN
[mm]
A1
[mm]
A1MAX
[mm]
D3
公称值max
[mm]
D3MIN
[mm]
A
[mm]
AMAX
[mm]
B
[mm]
DD2
公称值min
[mm]
DD2MAX
[mm]
H2
公称值min
[mm]
H2MAX
[mm]
螺钉 GB 825 M8
M8
8.000
1.000
9.100
9.100
7.600
20.000
19.000
20.400
21.100
21.100
19.600
7.000
7.000
5.600
16.000
15.100
16.900
36.000
18.000
4.000
1.000
1.000
3.750
3.750
6.000
5.820
2.500
2.500
10.000
13.000
13.430
2.500
2.900
螺钉 GB 825 M10
M10
10.000
1.250
11.100
11.100
9.600
24.000
23.000
24.400
25.100
25.100
23.600
9.000
9.000
7.600
20.000
18.950
21.050
44.000
22.000
4.000
1.000
1.000
4.500
4.500
7.700
7.480
3.000
3.000
12.000
15.000
15.430
3.000
3.400
螺钉 GB 825 M12
M12
12.000
1.500
13.100
13.100
11.600
28.000
27.000
28.400
29.100
29.100
27.600
11.000
11.000
9.600
22.000
20.950
23.050
52.000
26.000
6.000
1.000
1.000
5.250
5.250
9.400
9.180
3.500
3.500
14.000
17.000
17.520
3.500
3.980
螺钉 GB 825 M16
M16
16.000
1.500
15.200
15.200
13.600
34.000
32.900
34.500
35.200
35.200
33.600
13.000
13.000
11.600
28.000
26.950
29.050
62.000
31.000
6.000
1.000
1.000
6.000
6.000
13.000
12.730
4.000
4.000
16.000
22.000
22.520
4.500
4.980
螺钉 GB 825 M20
M20
20.000
2.000
17.400
17.400
15.600
40.000
38.800
40.600
41.400
41.400
39.600
15.100
15.100
13.500
35.000
33.750
36.250
72.000
36.000
8.000
1.000
1.000
7.500
7.500
16.400
16.130
5.000
5.000
19.000
28.000
28.520
5.000
5.480
螺钉 GB 825 M24
M24
24.000
2.000
21.400
21.400
19.600
48.000
46.800
48.600
49.400
49.400
47.600
19.100
19.100
17.500
40.000
38.750
41.250
88.000
44.000
12.000
2.000
2.000
9.000
9.000
19.600
19.270
6.000
6.000
24.000
32.000
32.620
7.000
7.580
螺钉 GB 825 M30
M30
30.000
2.000
25.700
25.700
23.500
56.000
54.600
56.600
57.700
57.700
55.500
23.200
23.200
21.400
45.000
43.750
46.250
104.000
53.000
15.000
2.000
2.000
10.500
10.500
25.000
24.670
7.000
7.000
28.000
38.000
38.620
8.000
8.580
螺钉 GB 825 M36
M36
36.000
3.000
30.000
30.000
27.500
67.000
65.500
67.700
69.000
69.000
66.500
27.400
27.400
25.400
55.000
53.500
56.500
123.000
63.000
18.000
3.000
3.000
12.000
12.000
30.800
29.910
8.000
8.000
32.000
45.000
45.620
9.500
10.080
螺钉 GB 825 M42
M42
42.000
3.000
34.400
34.400
31.200
80.000
78.100
80.900
82.400
82.400
79.200
31.700
31.700
29.200
65.000
63.500
66.500
144.000
74.000
20.000
3.000
3.000
13.500
13.500
35.600
35.210
9.000
9.000
38.000
52.000
52.740
10.500
11.200
螺钉 GB 825 M48
M48
48.000
3.000
40.700
40.700
37.100
95.000
92.900
96.100
97.700
97.700
94.100
36.900
36.900
34.100
70.000
68.500
71.500
171.000
87.000
22.000
3.000
3.000
15.000
15.000
41.000
40.610
10.000
10.000
46.000
60.000
60.740
11.500
12.200
螺钉 GB 825 M56
M56
56.000
4.000
44.700
44.700
41.100
112.000
109.900
113.100
114.700
114.700
111.100
39.900
39.900
37.100
80.000
78.500
81.500
196.000
100.000
25.000
4.000
4.000
16.500
16.500
48.300
47.910
11.000
11.000
50.000
68.000
68.740
12.500
13.200
螺钉 GB 825 M64
M64
64.000
4.000
51.400
51.400
46.900
125.000
122.300
126.300
128.400
128.400
123.900
44.100
44.100
40.900
90.000
88.250
91.750
221.000
115.000
25.000
4.000
4.000
18.000
18.000
55.700
55.240
12.000
12.000
58.000
75.000
75.740
13.500
14.200
螺钉 GB 825 M72
M72
72.000
6.000
63.800
63.800
58.800
140.000
137.000
141.500
143.800
143.800
138.800
52.400
52.400
48.800
100.000
98.250
101.750
260.000
130.000
35.000
4.000
4.000
18.000
18.000
63.700
63.240
12.000
12.000
72.000
85.000
85.780
14.000
14.700
螺钉 GB 825 M80
M80
80.000
6.000
71.800
71.800
66.800
160.000
157.000
161.500
163.800
163.800
158.800
57.400
57.400
53.800
115.000
113.250
116.750
296.000
150.000
35.000
4.000
4.000
18.000
18.000
71.700
71.240
12.000
12.000
80.000
95.000
95.870
14.000
14.700
螺钉 GB 825 M100
M100
100.000
6.000
79.200
79.200
73.600
200.000
196.700
201.700
204.200
204.200
198.600
62.400
62.400
58.800
140.000
138.000
142.000
350.000
175.000
40.000
5.000
5.000
18.000
18.000
91.700
91.160
12.000
12.000
88.000
115.000
115.870
14.000
14.700
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GB 825-88 B - 吊环螺钉
Chinese Manufacturers
21.05.2014
GB/T 9115.4-2000 RJ - 环连接面对焊钢制管法兰
Chinese Manufacturers
21.05.2014
GB 27-88 - 六角头铰制孔用螺栓 A和B级
Chinese Manufacturers
21.05.2014
GPA, GPAS - 油嘴
Misumi
30.06.2021
CL04A - CL04A
Chinese Manufacturers
21.05.2014
GB/T297-94 30000 - 滚动轴承 圆锥滚子轴承 外形尺寸
Chinese Manufacturers
21.05.2014
LBDM - Ball Guide Post Dets for Die Sets(Press Fit Post)
Chinese Manufacturers
21.05.2014
GB/T 13806.1-92 B - 精密机械用紧固件 十字槽螺钉
Chinese Manufacturers
21.05.2014
LPD/LPDM/LPDF - Guide Post Pins for Die Sets
Chinese Manufacturers
21.05.2014
LBD - Ball Guide Post Dets for Die Sets(Press Fit Post)
Chinese Manufacturers
21.05.2014
GB/T 819.2-1997-H1 - 十字槽沉头螺钉 第2部分:钢8.8、不锈钢A2-70和有色金属CU2或CU3
Chinese Manufacturers
21.05.2014
HB4-10-2002 - Elbow,B type,45 degree,flared tube
Chinese Manufacturers
21.05.2014
GB815-88 B - 端面带孔圆螺母
Chinese Manufacturers
21.05.2014
Q328 - Prevailing torque type hexagon nuts(with non-metallic insert),style ...
Chinese Manufacturers
21.05.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表