GB/T 9113.2-2000 PN110 MF - 凹凸面整体钢制管法兰
Chinese Manufacturers
东升法兰
gb9113.2-2000
pn11.0mpa
Powered by
CAD模型選擇
{chinese_manufacturers/dongsheng/gb9113.2-2000/pn11.0mpa/gb9113.2-2000pn11.0mpamf.prj},{NB=GB/T9113.2-2000 100PN11.0MPa(MF)},{IDNR=},{DN=100},{DD=275},{K=216.0},{L=26.0},{N=8},{M=M24},{D=168.0},{X=157.5},{Y=159.0},{F1=7},{F2=5},{C=38.5},{NN=152},{PPATH=gb9113.2-2000pn11.0mf.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
DN
公称通径
[mm]
DD
法兰外径DD
[mm]
K
螺栓孔中心圆直径
[mm]
L
螺栓孔径
[mm]
N
amount of bolt
[mm]
M
螺纹规格
ⁿ/ₐ
D
[mm]
X
[mm]
Y
[mm]
F1
[mm]
F2
[mm]
C
法兰厚度
[mm]
NN
法兰颈部直径
ⁿ/ₐ
GB/T9113.2-2000 15PN11.0M...
15
95
66.5
16.0
4
M14
46.0
35.0
36.5
7
5
14.5
38
GB/T9113.2-2000 20PN11.0M...
20
120
82.5
18.0
4
M16
54.0
43.0
44.5
7
5
16.0
48
GB/T9113.2-2000 25PN11.0M...
25
125
89.0
18.0
4
M16
62.0
51.0
52.5
7
5
17.5
54
GB/T9113.2-2000 32PN11.0M...
32
135
98.5
18.0
4
M16
73.0
63.5
65.0
7
5
21.0
64
GB/T9113.2-2000 40PN11.0M...
40
155
114.5
22.0
4
M20
84.0
73.0
74.5
7
5
22.5
70
GB/T9113.2-2000 50PN11.0M...
50
165
127.0
18.0
8
M16
103.0
92.0
93.5
7
5
25.5
84
GB/T9113.2-2000 65PN11.0M...
65
190
149.0
22.0
8
M20
116.0
105.0
106.5
7
5
29.0
100
GB/T9113.2-2000 80PN11.0M...
80
210
168.5
22.0
8
M20
138.0
127.0
128.5
7
5
32.0
117
GB/T9113.2-2000 100PN11.0...
100
275
216.0
26.0
8
M24
168.0
157.5
159.0
7
5
38.5
152
GB/T9113.2-2000 125PN11.0...
125
330
267.0
29.5
8
M27
197.0
186.0
187.5
7
5
44.5
189
GB/T9113.2-2000 150PN11.0...
150
355
292.0
29.5
12
M27
227.0
216.0
217.5
7
5
48.0
222
GB/T9113.2-2000 200PN11.0...
200
420
349.0
32.5
12
M30
281.0
270.0
271.5
7
5
55.5
273
GB/T9113.2-2000 250PN11.0...
250
510
432.0
35.5
16
M33
335.0
324.0
325.5
7
5
63.5
343
GB/T9113.2-2000 300PN11.0...
300
560
489.0
35.5
20
M33
392.0
381.0
382.5
7
5
67.0
400
GB/T9113.2-2000 350PN11.0...
350
605
527.0
39.0
20
M36
424.0
413.0
414.5
7
5
70.0
432
GB/T9113.2-2000 400PN11.0...
400
685
603.0
42.0
20
M39
481.0
470.0
471.5
7
5
76.5
495
GB/T9113.2-2000 450PN11.0...
450
745
654.0
45.0
20
M42
544.0
533.5
535.0
7
5
83.0
546
GB/T9113.2-2000 500PN11.0...
500
815
724.0
45.0
24
M42
595.0
584.5
586.0
7
5
89.0
610
GB/T9113.2-2000 600PN11.0...
600
940
838.0
51.0
24
M48
703.5
692.5
694.0
7
5
102.0
718
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GB/T 9113.1-2000 PN10 FF - 平面、突面整体钢制管法兰
Chinese Manufacturers
21.05.2014
Modèle 5963 - Class 150 lap-joint flange - Stainless steel 304L - 316L
BENE INOX - Stainless steel valves, pipes and fittings
08.02.2021
Modèle 5956 - Class 150 SW flange Sch 40S - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
08.02.2021
Modèle 5965 - Class 150 slip-on flange - Stainless steel 304L - 316L
BENE INOX - Stainless steel valves, pipes and fittings
08.02.2021
Pipe Shoe LA-HV 90 HCP - Pipe Shoe LA-HV 90 HCP
Sikla
27.06.2024
GB/T 9113.3-2000 PN260 G - 榫槽面整体钢制管法兰
Chinese Manufacturers
21.05.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表