CB-3 - CB-3
Chinese Manufacturers
常州东吴链传动制造有限公司
Powered by
CAD模型選擇
{chinese_manufacturers/dongchuan/cb-3.prj},{NB=C10B-3},{INO=C10B-3},{P=15.875},{D1=10.160},{B1=9.650},{D2=5.080},{T=1.700},{H2=14.730},{PT=16.590},{L=52.800},{QQ=66.700},{Q=2.990}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
INO
Chain NO. ISO
ⁿ/ₐ
P
Pitch
[mm]
D1
Roller dia.
[mm]
B1
Inside Width
[mm]
D2
Pin dia.
[mm]
T
Plate thinckness
[mm]
H2
plate depth
[mm]
PT
transverse pitch
[mm]
L
pin length
[mm]
QQ
Ultimate tensile strength
[KN]
Q
Weight approx.
[kg/m]
C08B-3
C08B-3
12.700
8.510
7.750
4.450
1.600
11.810
13.920
44.900
44.500
2.360
C10B-3
C10B-3
15.875
10.160
9.650
5.080
1.700
14.730
16.590
52.800
66.700
2.990
C12B-3
C12B-3
19.500
12.070
11.680
5.720
1.850
16.130
19.460
61.700
86.700
3.890
C16B-3
C16B-3
25.400
15.880
17.020
8.280
3.000
21.080
31.880
99.900
160.000
8.810
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表