DIN 7991 - Hexagon socket countersunk head screws
Chinese Manufacturers
鼎丰紧固件
Powered by
CAD模型選擇
{chinese_manufacturers/dingbiao/din_7991.prj},{NB=Senkschraube DIN 7991 M10x50},{IDNR=},{D=10.000},{D3=8.160},{P=1.500},{L=50.000},{AL=90.000},{DK=20.000},{DS=10.000},{K=5.500},{R=0.500},{S=6.000},{T=4.400},{LS=16.500},{LG=24.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch of bolt
[mm]
L
Nominal length
[mm]
AL
Countersink angle
[mm]
B
Thread length
[mm]
DK
Head diameter
[mm]
DS
Diameter of the unthreaded shank
[mm]
K
Head height
[mm]
R
Transition radius under head
[mm]
S
Width accross flats
[mm]
T
Depth of the driving feature
[mm]
LS
Shank length
[mm]
LG
Distance from the last full form thread to the bearing face (shank length of bolt)
[mm]
Countersunk screw DIN 799...
3.000
2.387
0.500
8.000
90.000
4.800
6.000
3.000
1.700
0.100
2.000
1.200
1.800
3.200
Countersunk screw DIN 799...
3.000
2.387
0.500
10.000
90.000
6.800
6.000
3.000
1.700
0.100
2.000
1.200
1.800
3.200
Countersunk screw DIN 799...
3.000
2.387
0.500
12.000
90.000
8.800
6.000
3.000
1.700
0.100
2.000
1.200
1.800
3.200
Countersunk screw DIN 799...
3.000
2.387
0.500
16.000
90.000
12.800
6.000
3.000
1.700
0.100
2.000
1.200
1.800
3.200
Countersunk screw DIN 799...
3.000
2.387
0.500
20.000
90.000
16.800
6.000
3.000
1.700
0.100
2.000
1.200
1.800
3.200
Countersunk screw DIN 799...
3.000
2.387
0.500
25.000
90.000
12.000
6.000
3.000
1.700
0.100
2.000
1.200
10.500
13.000
Countersunk screw DIN 799...
3.000
2.387
0.500
30.000
90.000
12.000
6.000
3.000
1.700
0.100
2.000
1.200
15.500
18.000
Countersunk screw DIN 799...
4.000
3.141
0.700
8.000
90.000
3.600
8.000
4.000
2.300
0.200
2.500
1.800
2.500
4.400
Countersunk screw DIN 799...
4.000
3.141
0.700
10.000
90.000
5.600
8.000
4.000
2.300
0.200
2.500
1.800
2.500
4.400
Countersunk screw DIN 799...
4.000
3.141
0.700
12.000
90.000
7.600
8.000
4.000
2.300
0.200
2.500
1.800
2.500
4.400
Countersunk screw DIN 799...
4.000
3.141
0.700
16.000
90.000
11.600
8.000
4.000
2.300
0.200
2.500
1.800
2.500
4.400
Countersunk screw DIN 799...
4.000
3.141
0.700
20.000
90.000
15.600
8.000
4.000
2.300
0.200
2.500
1.800
2.500
4.400
Countersunk screw DIN 799...
4.000
3.141
0.700
25.000
90.000
20.600
8.000
4.000
2.300
0.200
2.500
1.800
2.500
4.400
Countersunk screw DIN 799...
4.000
3.141
0.700
30.000
90.000
14.000
8.000
4.000
2.300
0.200
2.500
1.800
12.500
16.000
Countersunk screw DIN 799...
4.000
3.141
0.700
35.000
90.000
14.000
8.000
4.000
2.300
0.200
2.500
1.800
17.500
21.000
Countersunk screw DIN 799...
4.000
3.141
0.700
40.000
90.000
14.000
8.000
4.000
2.300
0.200
2.500
1.800
22.500
26.000
Countersunk screw DIN 799...
5.000
4.019
0.800
8.000
90.000
2.800
10.000
5.000
2.800
0.200
3.000
2.300
3.000
5.200
Countersunk screw DIN 799...
5.000
4.019
0.800
10.000
90.000
4.800
10.000
5.000
2.800
0.200
3.000
2.300
3.000
5.200
Countersunk screw DIN 799...
5.000
4.019
0.800
12.000
90.000
6.800
10.000
5.000
2.800
0.200
3.000
2.300
3.000
5.200
Countersunk screw DIN 799...
5.000
4.019
0.800
16.000
90.000
10.800
10.000
5.000
2.800
0.200
3.000
2.300
3.000
5.200
Countersunk screw DIN 799...
5.000
4.019
0.800
20.000
90.000
14.750
10.000
5.000
2.800
0.200
3.000
2.300
3.000
5.250
Countersunk screw DIN 799...
5.000
4.019
0.800
25.000
90.000
19.800
10.000
5.000
2.800
0.200
3.000
2.300
3.000
5.200
Countersunk screw DIN 799...
5.000
4.019
0.800
30.000
90.000
24.800
10.000
5.000
2.800
0.200
3.000
2.300
3.000
5.200
Countersunk screw DIN 799...
5.000
4.019
0.800
35.000
90.000
16.000
10.000
5.000
2.800
0.200
3.000
2.300
15.000
19.000
Countersunk screw DIN 799...
5.000
4.019
0.800
40.000
90.000
16.000
10.000
5.000
2.800
0.200
3.000
2.300
20.000
24.000
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 912 - Hexagon socket head cap screws
Fabory
13.02.2023
ISO 10642 - Hexagon socket countersunk head screws
Fabory
21.04.2022
DIN 934 - Hexagon nuts
Fabory
13.02.2023
DIN 7991 (ISO 10642) - FN 2111 - 10.9, schwarz - Hexagon socket countersunk...
SFS Group Schweiz AG
24.05.2024
V.2FHC - Machine screws HEXAGON CSK HEAD SCREWS DIN 7991 NFE 27-160 Inox A2...
FG INOX
25.04.2023
DIN 7991 (ISO 10642) - FN 2112 - 10.9, verzinkt blau - Hexagon socket count...
SFS Group Schweiz AG
24.05.2024
DIN 7991 (ISO 10642) - FN 2115 - 10.9, Zinklamellen beschichtet - Hexagon s...
SFS Group Schweiz AG
24.05.2024
ISO 4762 BUMAX 88 - Hexagon Socket Head Cap Screw ISO 4762
BUMAX
28.04.2023
DIN 7991 (ISO 10642) - FN 2113 - rostfrei A2 - Hexagon socket countersunk h...
SFS Group Schweiz AG
24.05.2024
DIN 933 - Hexagon set screws with thread to head, product classes A and B
Roehm
18.10.2023
DIN 7984 - Hexagon socket head cap screws with low head
Chinese Manufacturers
27.05.2014
TH111 - Senkschrauben mit Innensechskant, DIN 7991
Märkische Stanz-Partner
02.06.2020
DIN 985 - Prevailing torque type hexagon nuts with non-metallic, low type
Chinese Manufacturers
27.05.2014
DIN ≈933 - Hexagon bolts with thread to the head, product groups A and B
Fabory
21.04.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表