HSMP-C - 螺丝拧紧力矩
Chinese Manufacturers
诚智精密
HSMP-C
Powered by
CAD模型選擇
{chinese_manufacturers/czjm/hsmp-c/hsmp-c.prj},{NB=HSMP-65C-10-10},{MODEL=HSMP-65C},{D=65},{D1=10},{D2=10},{D3=36},{L=76.0},{L1=26.5},{L2=7.00},{F=24},{M=M6},{M1=6},{MDK=10},{MK=6},{ME=5.72},{MS=5},{MT=3},{ML=6},{STT=13},{INFOTEXT=PDF Catalog},{PPATH=assembiles/hsmp-c_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
MODEL
型号
ⁿ/ₐ
D
[mm]
D3
[mm]
L
[mm]
L1
[mm]
L2
[mm]
F
[mm]
M
[mm]
STT
螺丝拧紧力矩
[N*m]
HSMP-65C-10-10
HSMP-65C
65
36
76.0
26.5
7.00
24
M6
13
HSMP-79C-14-14
HSMP-79C
79
43
98.6
31.0
8.75
29
M8
28
HSMP-98C-25-25
HSMP-98C
98
51
105.5
31.0
8.75
38
M8
28
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表