Q151C - Hexagon head bolts with fine pitch thread
Chinese Manufacturers
奥斯科上海
Powered by
CAD模型選擇
{chinese_manufacturers/autocraft/q151c.prj},{NB=Q151C12105},{D=M12x1.5},{B1=30},{B2=0},{C=0.15},{CMIN=0.15},{CMAX=0.6},{DA=13.7},{DS=12},{DSMAX=12},{DSMIN=11.73},{DW=16.6},{E=20.03},{LT=3},{A=4.50},{AMAX=4.5},{AMIN=1.25},{K=7.5},{KMIN=7.32},{KMAX=7.68},{K1=5.1},{R=0.6},{S=18},{SMAX=18},{SMIN=17.73},{L=105},{LMIN=104.3},{LMAX=105.7},{LS=66.25},{LG=75},{M=12.000},{P=1.500}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
D
[mm]
B1
l<=125
[mm]
B2
125<l<=200
[mm]
C
[mm]
CMIN
[mm]
CMAX
[mm]
DA
[mm]
DS
[mm]
DSMAX
[mm]
DSMIN
[mm]
DW
[mm]
E
[mm]
LT
[mm]
A
[mm]
AMAX
[mm]
AMIN
[mm]
K
[mm]
KMIN
[mm]
KMAX
[mm]
K1
[mm]
R
[mm]
S
[mm]
SMAX
[mm]
SMIN
[mm]
L
[mm]
LMIN
[mm]
LMAX
[mm]
LS
[mm]
LG
[mm]
Q151C1012
M10x1.25
26
0
0.15
0.15
0.6
11.2
10
10
9.78
14.6
17.77
2
3.75
3.75
1.25
6.4
6.22
6.58
4.4
0.4
16
16
15.73
12
11.65
12.35
0.00
0
Q151C1014
M10x1.25
26
0
0.15
0.15
0.6
11.2
10
10
9.78
14.6
17.77
2
3.75
3.75
1.25
6.4
6.22
6.58
4.4
0.4
16
16
15.73
14
13.65
14.35
0.00
0
Q151C1016
M10x1.25
26
0
0.15
0.15
0.6
11.2
10
10
9.78
14.6
17.77
2
3.75
3.75
1.25
6.4
6.22
6.58
4.4
0.4
16
16
15.73
16
15.65
16.35
0.00
0
Q151C1018
M10x1.25
26
0
0.15
0.15
0.6
11.2
10
10
9.78
14.6
17.77
2
3.75
3.75
1.25
6.4
6.22
6.58
4.4
0.4
16
16
15.73
18
17.65
18.35
0.00
0
Q151C1020
M10x1.25
26
0
0.15
0.15
0.6
11.2
10
10
9.78
14.6
17.77
2
3.75
3.75
1.25
6.4
6.22
6.58
4.4
0.4
16
16
15.73
20
19.58
20.42
0.00
0
Q151C1022
M10x1.25
26
0
0.15
0.15
0.6
11.2
10
10
9.78
14.6
17.77
2
3.75
3.75
1.25
6.4
6.22
6.58
4.4
0.4
16
16
15.73
22
21.58
22.42
0.00
0
Q151C1025
M10x1.25
26
0
0.15
0.15
0.6
11.2
10
10
9.78
14.6
17.77
2
3.75
3.75
1.25
6.4
6.22
6.58
4.4
0.4
16
16
15.73
25
24.58
25.42
0.00
0
Q151C1028
M10x1.25
26
0
0.15
0.15
0.6
11.2
10
10
9.78
14.6
17.77
2
3.75
3.75
1.25
6.4
6.22
6.58
4.4
0.4
16
16
15.73
28
27.58
28.42
0.00
0
Q151C1030
M10x1.25
26
0
0.15
0.15
0.6
11.2
10
10
9.78
14.6
17.77
2
3.75
3.75
1.25
6.4
6.22
6.58
4.4
0.4
16
16
15.73
30
29.58
30.42
0.00
0
Q151C1032
M10x1.25
26
0
0.15
0.15
0.6
11.2
10
10
9.78
14.6
17.77
2
3.75
3.75
1.25
6.4
6.22
6.58
4.4
0.4
16
16
15.73
32
31.5
32.5
0.00
0
Q151C1035
M10x1.25
26
0
0.15
0.15
0.6
11.2
10
10
9.78
14.6
17.77
2
3.75
3.75
1.25
6.4
6.22
6.58
4.4
0.4
16
16
15.73
35
34.5
35.5
0.00
0
Q151C1038
M10x1.25
26
0
0.15
0.15
0.6
11.2
10
10
9.78
14.6
17.77
2
3.75
3.75
1.25
6.4
6.22
6.58
4.4
0.4
16
16
15.73
38
37.5
38.5
0.00
0
Q151C1040
M10x1.25
26
0
0.15
0.15
0.6
11.2
10
10
9.78
14.6
17.77
2
3.75
3.75
1.25
6.4
6.22
6.58
4.4
0.4
16
16
15.73
40
39.5
40.5
0.00
0
Q151C1045
M10x1.25
26
0
0.15
0.15
0.6
11.2
10
10
9.78
14.6
17.77
2
3.75
3.75
1.25
6.4
6.22
6.58
4.4
0.4
16
16
15.73
45
44.5
45.5
11.50
19
Q151C1050
M10x1.25
26
0
0.15
0.15
0.6
11.2
10
10
9.78
14.6
17.77
2
3.75
3.75
1.25
6.4
6.22
6.58
4.4
0.4
16
16
15.73
50
49.5
50.5
16.50
24
Q151C1055
M10x1.25
26
0
0.15
0.15
0.6
11.2
10
10
9.78
14.6
17.77
2
3.75
3.75
1.25
6.4
6.22
6.58
4.4
0.4
16
16
15.73
55
54.4
55.6
21.50
29
Q151C1060
M10x1.25
26
0
0.15
0.15
0.6
11.2
10
10
9.78
14.6
17.77
2
3.75
3.75
1.25
6.4
6.22
6.58
4.4
0.4
16
16
15.73
60
59.4
60.6
26.50
34
Q151C1065
M10x1.25
26
0
0.15
0.15
0.6
11.2
10
10
9.78
14.6
17.77
2
3.75
3.75
1.25
6.4
6.22
6.58
4.4
0.4
16
16
15.73
65
64.4
65.6
31.50
39
Q151C1070
M10x1.25
26
0
0.15
0.15
0.6
11.2
10
10
9.78
14.6
17.77
2
3.75
3.75
1.25
6.4
6.22
6.58
4.4
0.4
16
16
15.73
70
69.4
70.6
36.50
44
Q151C1075
M10x1.25
26
0
0.15
0.15
0.6
11.2
10
10
9.78
14.6
17.77
2
3.75
3.75
1.25
6.4
6.22
6.58
4.4
0.4
16
16
15.73
75
74.4
75.6
41.50
49
Q151C1080
M10x1.25
26
0
0.15
0.15
0.6
11.2
10
10
9.78
14.6
17.77
2
3.75
3.75
1.25
6.4
6.22
6.58
4.4
0.4
16
16
15.73
80
79.4
80.6
46.50
54
Q151C1085
M10x1.25
26
0
0.15
0.15
0.6
11.2
10
10
9.78
14.6
17.77
2
3.75
3.75
1.25
6.4
6.22
6.58
4.4
0.4
16
16
15.73
85
84.3
85.7
51.50
59
Q151C1090
M10x1.25
26
0
0.15
0.15
0.6
11.2
10
10
9.78
14.6
17.77
2
3.75
3.75
1.25
6.4
6.22
6.58
4.4
0.4
16
16
15.73
90
89.3
90.7
56.50
64
Q151C1095
M10x1.25
26
0
0.15
0.15
0.6
11.2
10
10
9.78
14.6
17.77
2
3.75
3.75
1.25
6.4
6.22
6.58
4.4
0.4
16
16
15.73
95
94.3
95.7
61.50
69
Q151C10100
M10x1.25
26
0
0.15
0.15
0.6
11.2
10
10
9.78
14.6
17.77
2
3.75
3.75
1.25
6.4
6.22
6.58
4.4
0.4
16
16
15.73
100
99.3
100.7
66.50
74
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
CB-3 - CB-3
Chinese Manufacturers
21.05.2014
HEAVY DUTY DEEP GROOVE BAU BRARING - HEAVY DUTY DEEP GROOVE BAU BRARING
Chinese Manufacturers
21.05.2014
LTPS - Cam Stroke Steel Plates
Chinese Manufacturers
21.05.2014
LWPT - Thin Wear Plates (10t)
Chinese Manufacturers
21.05.2014
10B-1 - 10B-1
Chinese Manufacturers
21.05.2014
HB4-23-2002 - Tee,A type,asymmetry,flared tube
Chinese Manufacturers
21.05.2014
LUP - Cam Upper Plates
Chinese Manufacturers
21.05.2014
GB 949-88 - 开槽半沉头不脱出螺钉
Chinese Manufacturers
21.05.2014
GB 947-88 - 开槽球面大圆柱头螺钉
Chinese Manufacturers
21.05.2014
CL04A - CL04A
Chinese Manufacturers
21.05.2014
GB/T17880.5-99 - 平头六角铆螺母
Chinese Manufacturers
21.05.2014
LTPB - Cam Stroke Plates(15¡ã Type)
Chinese Manufacturers
21.05.2014
10B-3 - 10B-3
Chinese Manufacturers
21.05.2014
10B-2 - 10B-2
Chinese Manufacturers
21.05.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表