Q150B - Hexagon head bolts
Chinese Manufacturers
奥斯科上海
Powered by
CAD模型選擇
{chinese_manufacturers/autocraft/q150b.prj},{NB=Q150B12120},{D=M12},{B1=30},{B2=0},{C=0.15},{CMIN=0.15},{CMAX=0.6},{DA=13.7},{DS=12},{DSMAX=12},{DSMIN=11.73},{DW=16.63},{E=20.03},{LT=3.00},{A=5.3},{AMAX=5.3},{AMIN=1.75},{K=7.5},{KMIN=7.32},{KMAX=7.68},{K1=5.12},{R=0.600},{S=18.0},{SMAX=18},{SMIN=17.73},{LS=81.25},{LG=90},{L=120},{LMIN=119.3},{LMAX=120.7},{D1=12},{P=1.750}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
D
[mm]
B1
re. L<=125
[mm]
B2
re. 125<L<=200
[mm]
C
[mm]
CMIN
[mm]
CMAX
[mm]
DA
max
[mm]
DS
[mm]
DSMAX
[mm]
DSMIN
[mm]
DW
min
[mm]
E
min
[mm]
LT
max
[mm]
A
[mm]
AMAX
[mm]
AMIN
[mm]
K
[mm]
KMIN
[mm]
KMAX
[mm]
K1
min
[mm]
R
min
[mm]
S
[mm]
SMAX
[mm]
SMIN
[mm]
LS
[mm]
LG
[mm]
L
[mm]
LMIN
[mm]
LMAX
[mm]
Q150B36
M3
12
0
0.15
0.15
0.4
3.6
3
3
2.86
4.57
6.01
1.00
1.5
1.5
0.5
2.0
1.875
2.125
1.31
0.100
5.5
5.5
5.32
0.00
0
6
5.76
6.24
Q150B38
M3
12
0
0.15
0.15
0.4
3.6
3
3
2.86
4.57
6.01
1.00
1.5
1.5
0.5
2.0
1.875
2.125
1.31
0.100
5.5
5.5
5.32
0.00
0
8
7.71
8.29
Q150B310
M3
12
0
0.15
0.15
0.4
3.6
3
3
2.86
4.57
6.01
1.00
1.5
1.5
0.5
2.0
1.875
2.125
1.31
0.100
5.5
5.5
5.32
0.00
0
10
9.71
10.29
Q150B312
M3
12
0
0.15
0.15
0.4
3.6
3
3
2.86
4.57
6.01
1.00
1.5
1.5
0.5
2.0
1.875
2.125
1.31
0.100
5.5
5.5
5.32
0.00
0
12
11.65
12.35
Q150B314
M3
12
0
0.15
0.15
0.4
3.6
3
3
2.86
4.57
6.01
1.00
1.5
1.5
0.5
2.0
1.875
2.125
1.31
0.100
5.5
5.5
5.32
0.00
0
14
13.65
14.35
Q150B316
M3
12
0
0.15
0.15
0.4
3.6
3
3
2.86
4.57
6.01
1.00
1.5
1.5
0.5
2.0
1.875
2.125
1.31
0.100
5.5
5.5
5.32
0.00
0
16
15.65
16.35
Q150B318
M3
12
0
0.15
0.15
0.4
3.6
3
3
2.86
4.57
6.01
1.00
1.5
1.5
0.5
2.0
1.875
2.125
1.31
0.100
5.5
5.5
5.32
0.00
0
18
17.65
18.35
Q150B320
M3
12
0
0.15
0.15
0.4
3.6
3
3
2.86
4.57
6.01
1.00
1.5
1.5
0.5
2.0
1.875
2.125
1.31
0.100
5.5
5.5
5.32
5.50
8
20
19.58
20.42
Q150B322
M3
12
0
0.15
0.15
0.4
3.6
3
3
2.86
4.57
6.01
1.00
1.5
1.5
0.5
2.0
1.875
2.125
1.31
0.100
5.5
5.5
5.32
7.50
10
22
21.58
22.42
Q150B325
M3
12
0
0.15
0.15
0.4
3.6
3
3
2.86
4.57
6.01
1.00
1.5
1.5
0.5
2.0
1.875
2.125
1.31
0.100
5.5
5.5
5.32
10.50
13
25
24.58
25.42
Q150B328
M3
12
0
0.15
0.15
0.4
3.6
3
3
2.86
4.57
6.01
1.00
1.5
1.5
0.5
2.0
1.875
2.125
1.31
0.100
5.5
5.5
5.32
13.50
16
28
27.58
28.42
Q150B330
M3
12
0
0.15
0.15
0.4
3.6
3
3
2.86
4.57
6.01
1.00
1.5
1.5
0.5
2.0
1.875
2.125
1.31
0.100
5.5
5.5
5.32
15.50
18
30
29.58
30.42
Q150B48
M4
14
0
0.15
0.15
0.4
4.7
4
4
3.82
5.88
7.66
1.20
2.1
2.1
0.7
2.8
2.675
2.925
1.87
0.200
7.0
7
6.78
0.00
0
8
7.71
8.29
Q150B410
M4
14
0
0.15
0.15
0.4
4.7
4
4
3.82
5.88
7.66
1.20
2.1
2.1
0.7
2.8
2.675
2.925
1.87
0.200
7.0
7
6.78
0.00
0
10
9.71
10.29
Q150B412
M4
14
0
0.15
0.15
0.4
4.7
4
4
3.82
5.88
7.66
1.20
2.1
2.1
0.7
2.8
2.675
2.925
1.87
0.200
7.0
7
6.78
0.00
0
12
11.65
12.35
Q150B414
M4
14
0
0.15
0.15
0.4
4.7
4
4
3.82
5.88
7.66
1.20
2.1
2.1
0.7
2.8
2.675
2.925
1.87
0.200
7.0
7
6.78
0.00
0
14
13.65
14.35
Q150B416
M4
14
0
0.15
0.15
0.4
4.7
4
4
3.82
5.88
7.66
1.20
2.1
2.1
0.7
2.8
2.675
2.925
1.87
0.200
7.0
7
6.78
0.00
0
16
15.65
16.35
Q150B418
M4
14
0
0.15
0.15
0.4
4.7
4
4
3.82
5.88
7.66
1.20
2.1
2.1
0.7
2.8
2.675
2.925
1.87
0.200
7.0
7
6.78
0.00
0
18
17.65
18.35
Q150B420
M4
14
0
0.15
0.15
0.4
4.7
4
4
3.82
5.88
7.66
1.20
2.1
2.1
0.7
2.8
2.675
2.925
1.87
0.200
7.0
7
6.78
0.00
0
20
19.58
20.42
Q150B422
M4
14
0
0.15
0.15
0.4
4.7
4
4
3.82
5.88
7.66
1.20
2.1
2.1
0.7
2.8
2.675
2.925
1.87
0.200
7.0
7
6.78
0.00
0
22
21.58
22.42
Q150B425
M4
14
0
0.15
0.15
0.4
4.7
4
4
3.82
5.88
7.66
1.20
2.1
2.1
0.7
2.8
2.675
2.925
1.87
0.200
7.0
7
6.78
7.50
11
25
24.58
25.42
Q150B428
M4
14
0
0.15
0.15
0.4
4.7
4
4
3.82
5.88
7.66
1.20
2.1
2.1
0.7
2.8
2.675
2.925
1.87
0.200
7.0
7
6.78
10.50
14
28
27.58
28.42
Q150B430
M4
14
0
0.15
0.15
0.4
4.7
4
4
3.82
5.88
7.66
1.20
2.1
2.1
0.7
2.8
2.675
2.925
1.87
0.200
7.0
7
6.78
12.50
16
30
29.58
30.42
Q150B432
M4
14
0
0.15
0.15
0.4
4.7
4
4
3.82
5.88
7.66
1.20
2.1
2.1
0.7
2.8
2.675
2.925
1.87
0.200
7.0
7
6.78
14.50
18
32
31.5
32.5
Q150B435
M4
14
0
0.15
0.15
0.4
4.7
4
4
3.82
5.88
7.66
1.20
2.1
2.1
0.7
2.8
2.675
2.925
1.87
0.200
7.0
7
6.78
17.50
21
35
34.5
35.5
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ISO 4014 (DIN 931) - Hexagon head bolts with shank, product groups A and B
Fabory
21.04.2022
TBN01_42 - 平垫圈/弹簧垫圈·碳钢/不锈钢
怡合达3D电子图库
09.05.2024
LVPS,LVPSB - Cam Bottom Steel Plates
Chinese Manufacturers
21.05.2014
GB/T62.1-2004 - 蝶形螺母 圆翼
Chinese Manufacturers
21.05.2014
GB/T297-94 30000 - 滚动轴承 圆锥滚子轴承 外形尺寸
Chinese Manufacturers
21.05.2014
08B-1 - 08B-1
Chinese Manufacturers
21.05.2014
GH 5789-86 A - 六角法兰面螺栓—加大系列—B级
Chinese Manufacturers
21.05.2014
GB2674-2004 - 内六角花形半沉头螺钉
Chinese Manufacturers
21.05.2014
GB/T 2673-2007 - 内六角花形沉头螺钉
Chinese Manufacturers
21.05.2014
GB/T17880.5-99 - 平头六角铆螺母
Chinese Manufacturers
21.05.2014
4A130-06 - 4A130-06
Chinese Manufacturers
21.05.2014
GB 840-88 B - 塑料滚花头螺钉
Chinese Manufacturers
21.05.2014
00 - 滚动轴承 深沟球轴承 外形尺寸
Chinese Manufacturers
21.05.2014
GB/T 283-2007-NUP - 滚动轴承 圆柱滚子轴承 外形尺寸
Chinese Manufacturers
21.05.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表