8M 20 - HTD timing pulleys with pilot bore
Chiaravalli
Open transmission
Timing pulleys
HTD timing pulleys
8M
Powered by
CAD模型選擇
{chiaravalli/open_transmission/toothed_pulleys/htd_timing_pulleys/8m/8m_20_asmtab.prj},{NB=40420038},{TYPE=38- 8M- 20F},{CODE=40420038},{T=38},{EXEC=1F},{DP=96.77},{DE=95.39},{DF=102},{DM=75},{DI=},{F=28},{L=38},{D=15},{C=-},{NF=70},{WEIGHT=1.70},{MAT=STEEL C45},{L1=82.5},{DFX=102.0},{DX=15},{NFX=70},{DIX=0},{CX=0.0},{PPATH=8m_20_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
TYPE
ⁿ/ₐ
CODE
Part number
ⁿ/ₐ
T
Number of teeth
ⁿ/ₐ
EXEC
design
ⁿ/ₐ
DP
Dp
[mm]
DE
De
[mm]
DF
Df flanges
[mm]
DM
Dm Hub
[mm]
DI
[mm]
F
[mm]
L
[mm]
D
d Ø Bore
[mm]
C
[mm]
NF
Flange number
ⁿ/ₐ
WEIGHT
Weight
[kg]
MAT
Material
ⁿ/ₐ
40420022
22- 8M- 20F
40420022
22
1F
56.02
54.65
60
43
-
28
38
12
-
53
0.54
STEEL C45
40420024
24- 8M- 20F
40420024
24
1F
61.12
59.75
66
45
-
28
38
12
-
69
0.65
STEEL C45
40420026
26- 8M- 20F
40420026
26
1F
66.21
64.85
70
48
-
28
38
12
-
61
0.80
STEEL C45
40420028
28- 8M- 20F
40420028
28
1F
71.30
70.08
75
50
-
28
38
15
-
79
0.88
STEEL C45
40420030
30- 8M- 20F
40420030
30
1F
76.39
75.13
82.5
55
-
28
38
15
-
64
1.00
STEEL C45
40420032
32- 8M- 20F
40420032
32
1F
81.49
80.16
87
60
-
28
38
15
-
76
1.20
STEEL C45
40420034
34- 8M- 20F
40420034
34
1F
86.58
85.22
91
66
-
28
38
15
-
66
1.40
STEEL C45
40420036
36- 8M- 20F
40420036
36
1F
91.67
90.30
97
70
-
28
38
15
-
68
1.60
STEEL C45
40420038
38- 8M- 20F
40420038
38
1F
96.77
95.39
102
75
28
38
15
-
70
1.70
STEEL C45
40420040
40- 8M- 20F
40420040
40
1F
101.86
100.49
106
75
-
28
38
15
-
77
1.85
STEEL C45
40420044
44- 8M- 20F
40420044
44
1F
112.05
110.67
120
75
-
28
38
15
-
75
2.10
STEEL C45
40420048
48- 8M- 20F
40420048
48
1F
122.23
120.86
128
75
-
28
38
15
-
78
2.50
STEEL C45
40420056
56- 8M- 20F
40420056
56
2F
142.60
141.23
150
80
116
28
38
15
10
85
2.82
STEEL C45
40420064
64- 8M- 20F
40420064
64
2F
162.97
161.60
168
80
137
28
38
15
10
90
3.22
STEEL C45
40420072
72- 8M- 20F
40420072
72
2F
183.35
181.97
192
80
158
28
38
15
10
97
3.74
STEEL C45
40420080
80- 8M- 20
40420080
80
3
203.72
202.35
-
90
180
28
38
15
10
-
3.78
CAST-IRON
40420090
90- 8M- 20
40420090
90
4
229.18
227.81
-
100
204
28
38
15
10
-
4.57
CAST-IRON
40420144
144- 8M- 20
40420144
144
4
366.69
365.32
-
100
336
28
38
20
10
-
5.20
CAST-IRON
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
HTD5M-25 - Toothed pulley - Steel or aluminium- 5mm Pitch - Belt width 25mm
HPC
17.02.2022
HTD8M-20 - Toothed pulley - Steel or cast iron - 8mm Pitch - Belt width 20m...
HPC
17.02.2022
M8-PCB-THT-2PC-4P-DCOD-F-STR
HARTING
01.09.2021
Bolt Connector, Slot 8 / D=8.2
FATH
28.06.2024
5M 15 - HTD timing pulleys with pilot bore
Chiaravalli
28.05.2024
HTD8M
HEFA
14.06.2024
HBP - Pulley for flat belt
HEFA
14.06.2024
5M 25 - HTD timing pulleys with pilot bore
Chiaravalli
28.05.2024
HTD 8M-20 - Timing belt pulleys HTD profile
Sati
12.04.2023
8M 20 - HTD taper lock timing pulleys "phosphated"
Chiaravalli
28.05.2024
8M 85 - HTD timing pulleys with pilot bore
Chiaravalli
28.05.2024
HTD8M - Keyless High Torque Timing Pulleys - HTD8M Type
HEFA
14.06.2024
P8M-B - Timing pulleys
Aluminium Profiles - Langle
13.09.2022
HTD8M Center - Keyless High Torque Timing Pulleys - HTD8M Type
HEFA
14.06.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表