目錄: 長拓流體科技
Created: 14.07.2019
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
長拓流體科技
GM - 雙軸氣缸
長拓流體科技
氣壓缸
氣壓缸/導杆氣缸
GM-雙軸氣缸
Powered by
CAD模型選擇
{chanto/pneumatic_cylinder_air_cylinders/guided_cylinders/gm/gm_asmtab.prj},{NB=GML25x20(0)},{SERIES=GM},{BEARINGTYPE=L},{BORE=25},{STROKE=20},{REEDSWITCH=},{SWITCHQUANTITY=},{POS=0},{B=53.5},{C=37.5},{DA=12},{FA=11},{FB=5},{G=42},{GA=11},{GB=11},{H=93},{HA=M5},{J=21},{K=21},{L=30},{MM=M6X1.0},{ML=15},{NN=M6X1.0},{OA=5.3},{OB=9.5},{OL=5.5},{P=Rc1/8},{PA=12.5},{PB=13.5},{PW=28.5},{Q=26},{R=78},{S=38},{T=91},{U=64},{VA=82},{VB=50},{X=34},{XA=4},{XB=4},{XC=-},{XL=-},{YY=M6x1.0},{YL=12},{Z=17},{PPATH=assemblies/gm_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
SERIES
系列
ⁿ/ₐ
BORE
缸徑
[mm]
A
[mm]
B
[mm]
C
[mm]
DA
[mm]
DB
[mm]
E
[mm]
FA
[mm]
FB
[mm]
G
[mm]
GA
[mm]
GB
[mm]
H
[mm]
HA
[mm]
J
[mm]
K
[mm]
L
[mm]
MM
[mm]
ML
[mm]
NN
[mm]
OA
[mm]
OB
[mm]
OL
[mm]
P
[mm]
PA
[mm]
PB
[mm]
PW
[mm]
Q
[mm]
R
[mm]
S
[mm]
T
[mm]
U
[mm]
VA
[mm]
VB
[mm]
X
[mm]
XA
[mm]
XB
[mm]
XC
[mm]
XL
[mm]
YY
[mm]
YL
[mm]
Z
[mm]
GML12x10
GM
12
42
42
29
6
8
0
9.5
3.5
26
11
10
58
M4
13
13
18
M4X0.7
10
M4X0.7
4.3
8
4.5
M5X0.8
13
8
18
14
48
22
56
41
50
37
23
3
3.5
-
-
M5x0.8
10
5
GML16x10
GM
16
46
46
33
8
10
0
8
5
30
11
9.5
64
M4
15
15
22
M5X0.8
12
M5X0.8
4.3
8
4.5
M5X0.8
15
10
19
16
54
25
62
46
56
38
24
3
3.5
-
-
M5x0.8
10
5
GML20x20
GM
20
53
53
37
10
12
0
10
6
36
10.5
10.5
83
M5
18
18
24
M5X0.8
13
M5X0.8
5.3
9.5
5.5
Rc1/8
12.5
10.5
25
18
70
30
81
54
72
44
28
3
3.5
-
-
M6x1.0
12
17
GML25x20
GM
25
54
53.5
37.5
12
16
0
11
5
42
11
11
93
M5
21
21
30
M6X1.0
15
M6X1.0
5.3
9.5
5.5
Rc1/8
12.5
13.5
28.5
26
78
38
91
64
82
50
34
4
4
-
-
M6x1.0
12
17
GML32x25
GM
32
97
59.5
37.5
16
20
38
12
10
48
12.5
11.5
112
M6
24
24
34
M8X1.25
20
M8X1.25
6.6
11
7.5
Rc1/8
7
15
34
30
96
44
110
78
98
63
42
4
4.5
3
6
M8x1.25
16
21
GML40x25
GM
40
97
66
44
16
20
31
12
10
54
14
12
120
M6
27
27
40
M8X1.25
20
M8X1.25
6.6
11
7.5
Rc1/8
13
18
38
30
104
44
118
86
106
72
50
4
4.5
3
6
M8x1.25
16
22
GML50x25
GM
50
106
72
44
20
25
34
16
12
64
15.5
14.5
148
M8
32
32
46
M10X1.5
22
M10X1.5
8.6
14
9.5
Rc1/4
9
21.5
47
40
130
60
146
110
130
92
66
5
6
4
8
M10x1.5
20
24
GML63x25
GM
63
106
77
49
20
25
30
16
12
78
16.5
14
162
M10
39
39
58
M10X1.5
22
M10X1.5
8.6
14
9.5
Rc1/4
14
28
58
50
130
70
158
124
142
110
80
5
6
4
8
M10x1.5
20
24
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表