Torsion Springs - Century Springs
Century Spring
Torsion Springs
Powered by
CAD模型選擇
{century_spring/torsion_springs/torsion_springs_asmtab.prj},{NB=TO-5111L},{PN=TO-5111L},{IDI=0.366},{IDMM=9.3},{ODI=0.436},{ODMM=11.07},{LLI=1.3},{LLMM=33.02},{BLI=0.34},{BLMM=8.64},{RL=0.004},{RN=0.45},{SMD=234},{SMLI=0.93},{SMLN=105.07},{NOC=7.75},{WID=Left},{WDI=0.035},{WDMM=0.89},{SMDI=0.29},{SMDMM=7.37},{MAT=Music Wire},{FIN=None},{HLP1=0.175},{X=5},{HLP2=5},{ANGL=270},{NOCX=7},{L=0.306},{DEFAULTSORTATTR=478},{PPATH=parts/torsion_springs_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
IDI
I.D.
[Inch]
ODI
O.D.
[Inch]
LLI
Leg Length
[Inch]
BLI
Body Length
[Inch]
RL
Rate (In/Lbs. Deg)
ⁿ/ₐ
RN
Rate (N/mm Deg)
ⁿ/ₐ
SMD
Sugg. Max. Defl.
[deg]
SMLI
Sugg Max. Load (In/Lbs.)
ⁿ/ₐ
SMLN
Sugg Max. Load (N/mm)
ⁿ/ₐ
NOC
No. of Coils
ⁿ/ₐ
WID
Wind Dir.
ⁿ/ₐ
WDI
Wire Dia.
[Inch]
SMDI
Sugg. Mandrel Dia.
[Inch]
SMDMM
Sugg. Mandrel Dia.
[mm]
MAT
Material
ⁿ/ₐ
FIN
Finish
ⁿ/ₐ
TO-1074
TO-1074
0.078
0.102
0.39
0.12
0.0002
0.02
153
0.032
3.62
8.375
Right
0.012
0.06
1.52
Spring Steel
None
TO-5000R
TO-5000R
0.079
0.103
0.38
0.14
0.0002
0.02
225
0.042
4.75
9.75
Right
0.012
0.06
1.52
Music Wire
None
TO-5000L
TO-5000L
0.079
0.103
0.37
0.14
0.0002
0.02
263
0.047
5.31
9.75
Left
0.012
0.06
1.52
Music Wire
None
TO-5000LS
TO-5000LS
0.079
0.103
0.38
0.14
0.0002
0.02
215
0.037
4.18
9.75
Left
0.012
0.06
1.52
Stainless Steel
None
TO-5000RS
TO-5000RS
0.079
0.103
0.38
0.14
0.0002
0.02
215
0.037
4.18
9.75
Right
0.012
0.06
1.52
Stainless Steel
None
TO-5001L
TO-5001L
0.081
0.105
0.38
0.06
0.0006
0.07
79
0.044
4.97
3.25
Left
0.012
0.06
1.52
Music Wire
None
TO-5001LS
TO-5001LS
0.081
0.105
0.38
0.06
0.0005
0.06
72
0.037
4.18
3.25
Left
0.012
0.06
1.52
Stainless Steel
None
TO-5001R
TO-5001R
0.081
0.105
0.38
0.06
0.0006
0.07
79
0.044
4.97
3.25
Right
0.012
0.06
1.52
Music Wire
None
TO-5001RS
TO-5001RS
0.081
0.105
0.38
0.06
0.0005
0.06
72
0.037
4.18
3.25
Right
0.012
0.06
1.52
Stainless Steel
None
TO-5003L
TO-5003L
0.081
0.111
0.5
0.07
0.0011
0.12
70
0.078
8.81
3.25
Left
0.015
0.06
1.52
Music Wire
None
TO-5003LS
TO-5003LS
0.081
0.111
0.5
0.07
0.001
0.11
64
0.067
7.57
3.25
Left
0.015
0.07
1.78
Stainless Steel
None
TO-5003R
TO-5003R
0.081
0.111
0.5
0.07
0.0011
0.12
70
0.078
8.81
3.25
Right
0.015
0.06
1.52
Music Wire
None
TO-5003RS
TO-5003RS
0.081
0.111
0.5
0.07
0.001
0.11
64
0.067
7.57
3.25
Right
0.015
0.07
1.78
Stainless Steel
None
TO-1094
TO-1094
0.085
0.109
0.38
0.09
0.0003
0.03
143
0.037
4.18
6
Left
0.012
0.07
1.78
Stainless Steel
None
TO-5002L
TO-5002L
0.086
0.11
0.38
0.09
0.0003
0.03
158
0.044
4.97
6
Left
0.012
0.07
1.78
Music Wire
None
TO-5002LS
TO-5002LS
0.086
0.11
0.38
0.09
0.0003
0.03
143
0.037
4.18
6
Left
0.012
0.07
1.78
Stainless Steel
None
TO-5002R
TO-5002R
0.086
0.11
0.38
0.09
0.0003
0.03
158
0.044
4.97
6
Right
0.012
0.07
1.78
Music Wire
None
TO-5002RS
TO-5002RS
0.086
0.11
0.38
0.09
0.0003
0.03
143
0.037
4.18
6
Right
0.012
0.07
1.78
Stainless Steel
None
TO-1004
TO-1004
0.093
0.143
0.39
1.16
0.0006
0.07
508
0.32
36.15
41
Left
0.025
0.08
2.03
Music Wire
None
TO-1023
TO-1023
0.093
0.143
0.37
1.16
0.0006
0.07
508
0.32
36.15
41.125
Left
0.025
0.08
2.03
Music Wire
None
TO-1066
TO-1066
0.093
0.147
0.84
0.79
0.0013
0.15
239
0.32
36.15
25.5
Left
0.027
0.08
2.03
Spring Steel
None
TO-1056
TO-1056
0.093
0.215
0.93
1.48
0.033
3.73
85
2.8
316.34
21
Left
0.061
0.08
2.03
Spring Steel
None
TO-5006L
TO-5006L
0.095
0.125
0.5
0.18
0.0004
0.05
215
0.079
8.93
9.75
Left
0.015
0.08
2.03
Music Wire
None
TO-5006LS
TO-5006LS
0.095
0.125
0.5
0.18
0.0004
0.05
199
0.069
7.8
9.75
Left
0.015
0.08
2.03
Stainless Steel
None
TO-5006R
TO-5006R
0.095
0.125
0.5
0.18
0.0004
0.05
215
0.079
8.93
9.75
Right
0.015
0.08
2.03
Music Wire
None
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表