目錄: Camozzi
Created: 13.04.2011
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Camozzi
Stroke adjusting screw at retraction end - Mini Pneumatic Slides Series MST
Camozzi
气动执行元件
导向气缸
气动迷你滑轨
附件
Powered by
CAD模型選擇
{camozzi/movimento/cilindri_guidati/mini_slitte/accessori/sr_regolatore_corsa.prj},{NB= SR-12R},{SERIES=MST},{MOD= SR-12R},{BORE=12},{ADJUSTER=},{A=32.0},{B=31.0},{C=18.5},{D=13.0},{E=27.5},{F=8.0},{G=11.0},{H=4.0},{J=M2.5 Lunghezza 8 },{K= M8x1.0},{J1=4},{K1=8},{K2=1.0},{R=3},{W1=7.0},{W2=5.0},{H1=4.5},{H2=13.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
MOD
型
ⁿ/ₐ
BORE
尺寸
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
J
[mm]
K
[mm]
SR-6R
SR-6R
6
18.0
19.0
11.2
8.0
22.5
6.0
8.0
3.0
M2.5 Length 6
M6x1.0
SR-8R
SR-8R
8
25.0
23.2
13.2
15.0
27.5
8.0
11.0
4.0
M2.5 Length 8
M8x1.0
SR-12R
SR-12R
12
32.0
31.0
18.5
13.0
27.5
8.0
11.0
4.0
M2.5 Length 8
M8x1.0
SR-16R
SR-16R
16
39.0
38.0
23.0
17.0
30.5
10.0
12.7
5.0
M2.5 Length 10
M10x1.0
SR-20R
SR-20R
20
48.0
48.0
29.0
20.5
34.0
12.0
19.0
6.0
M2.5 Length 12
M14x1.5
SR-25R
SR-25R
25
51.0
53.5
34.0
25.0
34.0
15.0
19.0
6.0
M2.5 Length 16
M14x1.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表