目錄: CA-BE
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CA-BE
S50 - Cavity plate
CA-BE
Tecnostar
Plates
Powered by
CAD模型選擇
{ca_be/tecnostar/piastre/s50.prj},{NB=S50-346x446x36-1730},{TIPO=S50},{B=346.000},{BCOD=346},{L=446.000},{LCOD=446},{M=M16},{S=36},{SX=36,46,56,66,76,86,96,116},{L1=374.000},{L2=280.000},{B1=274.000},{D=42.000},{D1=48.000},{S1=6.300},{MAT=1730},{MATX=1730,2311}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SERIE
ⁿ/ₐ
BCOD
ⁿ/ₐ
LCOD
ⁿ/ₐ
S50-156x156x27-1730
156x156
156
156
S50-156x196x27-1730
156x196
156
196
S50-196x196x27-1730
196x196
196
196
S50-196x246x27-1730
196x246
196
246
S50-196x296x27-1730
196x296
196
296
S50-196x346x27-1730
196x346
196
346
S50-246x246x27-1730
246x246
246
246
S50-246x296x27-1730
246x296
246
296
S50-246x346x27-1730
246x346
246
346
S50-246x396x27-1730
246x396
246
396
S50-296x296x36-1730
296x296
296
296
S50-296x346x36-1730
296x346
296
346
S50-296x396x36-1730
296x396
296
396
S50-296x446x36-1730
296x446
296
446
S50-296x496x36-1730
296x496
296
496
S50-346x346x36-1730
346x346
346
346
S50-346x396x36-1730
346x396
346
396
S50-346x446x36-1730
346x446
346
446
S50-346x496x36-1730
346x496
346
496
S50-346x546x36-1730
346x546
346
546
S50-346x596x36-1730
346x596
346
596
S50-396x396x36-1730
396x396
396
396
S50-396x446x36-1730
396x446
396
446
S50-396x496x36-1730
396x496
396
496
S50-396x546x36-1730
396x546
396
546
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表