目錄: CA-BE
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CA-BE
C1 - Guide pillar without centering collar
CA-BE
Normalised
Guide pillar without centering collar
Powered by
CAD模型選擇
{ca_be/normalizzati/c1/c1.prj},{NB=C1 25 x 76 x 100(34)},{TIPO=C1},{D1=25},{D2=34},{K=7},{L1=76},{VER=2},{L=100},{MAT=1.7131},{TT=Cementazione + Tempra},{HD=Hrc 61+ 63},{D2A=34,36},{LX=100,120,140,160,180,200,220,240,260,280,300,340},{M=6.000},{L50=0.000},{L60=0.000},{L70=0.000},{L80=0.000},{L90=0.000},{L100=16.000},{L120=18.000},{L140=17.000},{L160=22.000},{L180=22.000},{L200=23.000},{L220=29.000},{L240=24.000},{L260=29.000},{L280=31.000},{L300=31.000},{L340=31.000},{NR=2.500},{R=1.025},{OR1=2.500},{LL90=0.000},{LL100=0.000},{LL120=17.000},{LL140=17.000},{LL160=23.000},{LL180=24.000},{LL200=26.000},{LL220=20.000},{LL240=25.000},{LL260=29.000},{LL280=24.000},{LL300=24.000},{LL340=24.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TIPO
Type
ⁿ/ₐ
D1
ØD1
[mm]
D3
ØD3
[mm]
K
[mm]
L1
[mm]
MAT
Material
ⁿ/ₐ
TT
Heat Treatment
ⁿ/ₐ
HD
Hardness
ⁿ/ₐ
C1 16 x 26 x 50
C1
16
26
5
26
1.7131
Cementing
Hrc 61+ 63
C1 16 x 36 x 60
C1
16
26
5
36
1.7131
Cementing
Hrc 61+ 63
C1 16 x 46 x 70
C1
16
26
5
46
1.7131
Cementing
Hrc 61+ 63
C1 16 x 56 x 80
C1
16
26
5
56
1.7131
Cementing
Hrc 61+ 63
C1 16 x 66 x 90
C1
16
26
5
66
1.7131
Cementing
Hrc 61+ 63
C1 16 x 76 x 100
C1
16
26
5
76
1.7131
Cementing
Hrc 61+ 63
C1 16 x 96 x 120
C1
16
26
5
96
1.7131
Cementing
Hrc 61+ 63
C1 20 x 26 x 60
C1
20
32
6
26
1.7131
Cementing
Hrc 61+ 63
C1 20 x 36 x 60
C1
20
32
6
36
1.7131
Cementing
Hrc 61+ 63
C1 20 x 46 x 70
C1
20
32
6
46
1.7131
Cementing
Hrc 61+ 63
C1 20 x 56 x 80
C1
20
32
6
56
1.7131
Cementing
Hrc 61+ 63
C1 20 x 66 x 90
C1
20
32
6
66
1.7131
Cementing
Hrc 61+ 63
C1 20 x 76 x 100
C1
20
32
6
76
1.7131
Cementing
Hrc 61+ 63
C1 20 x 96 x 140
C1
20
32
6
96
1.7131
Cementing
Hrc 61+ 63
C1 25 x 26 x 60
C1
25
38
7
26
1.7131
Cementing
Hrc 61+ 63
C1 25 x 36 x 60
C1
25
38
7
36
1.7131
Cementing
Hrc 61+ 63
C1 25 x 46 x 70
C1
25
38
7
46
1.7131
Cementing
Hrc 61+ 63
C1 25 x 56 x 80
C1
25
38
7
56
1.7131
Cementing
Hrc 61+ 63
C1 25 x 66 x 90
C1
25
38
7
66
1.7131
Cementing
Hrc 61+ 63
C1 25 x 76 x 100
C1
25
38
7
76
1.7131
Cementing
Hrc 61+ 63
C1 25 x 96 x 120
C1
25
38
7
96
1.7131
Cementing
Hrc 61+ 63
C1 25 x 116 x 140
C1
25
38
7
116
1.7131
Cementing
Hrc 61+ 63
C1 32 x 36 x 70
C1
32
45
7
36
1.7131
Cementing
Hrc 61+ 63
C1 32 x 46 x 80
C1
32
45
7
46
1.7131
Cementing
Hrc 61+ 63
C1 32 x 56 x 80
C1
32
45
7
56
1.7131
Cementing
Hrc 61+ 63
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
B1 - Guide bush without centering collar
CA-BE
03.11.2022
XE - Composition
CA-BE
03.11.2022
B3 - Ejector guide bush
CA-BE
03.11.2022
R0196 - Guide pillar two diameters - C1
PlaSteel
17.06.2021
XE TG4 - Composition
CA-BE
03.11.2022
C2 - Guide bolt with two fitting diameters and oil grooves
CA-BE
03.11.2022
C1S - Guide pillar with centering collar
CA-BE
03.11.2022
XE TG2 - Composition
CA-BE
03.11.2022
XE+M - Composition
CA-BE
03.11.2022
XS+M TG4 - Composition
CA-BE
03.11.2022
XS TG2 - Composition
CA-BE
03.11.2022
XE+M DEB TG4 - Composition
CA-BE
03.11.2022
XE+M TG4 - Composition
CA-BE
03.11.2022
XP+M DEB TG4 - Composition
CA-BE
03.11.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表