目錄: CA-BE
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CA-BE
C03M - Two fitting diameters guide pillar, tight fit - R03
CA-BE
Europe normalised
Powered by
CAD模型選擇
{ca_be/norm_europa/r0212.prj},{NB=C03M2496155},{COD=R0212-03-0316},{D=24.000},{L=155.000},{D1=30.000},{D2=35.000},{K=6.000},{L1=96.000},{D4=7.000},{MAT=1.7131 Hardened}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
D
[mm]
L
[mm]
D1
[mm]
D2
[mm]
K
[mm]
L1
[mm]
D4
[mm]
MAT
Material
ⁿ/ₐ
C03M141735
C03M141735
14.000
35.000
20.000
25.000
6.000
17.000
4.000
1.7131 Hardened
C03M141755
C03M141755
14.000
55.000
20.000
25.000
6.000
17.000
4.000
1.7131 Hardened
C03M141775
C03M141775
14.000
75.000
20.000
25.000
6.000
17.000
4.000
1.7131 Hardened
C03M141795
C03M141795
14.000
95.000
20.000
25.000
6.000
17.000
4.000
1.7131 Hardened
C03M142235
C03M142235
14.000
35.000
20.000
25.000
6.000
22.000
4.000
1.7131 Hardened
C03M142255
C03M142255
14.000
55.000
20.000
25.000
6.000
22.000
4.000
1.7131 Hardened
C03M142275
C03M142275
14.000
75.000
20.000
25.000
6.000
22.000
4.000
1.7131 Hardened
C03M142295
C03M142295
14.000
95.000
20.000
25.000
6.000
22.000
4.000
1.7131 Hardened
C03M142735
C03M142735
14.000
35.000
20.000
25.000
6.000
27.000
4.000
1.7131 Hardened
C03M142755
C03M142755
14.000
55.000
20.000
25.000
6.000
27.000
4.000
1.7131 Hardened
C03M142775
C03M142775
14.000
75.000
20.000
25.000
6.000
27.000
4.000
1.7131 Hardened
C03M142795
C03M142795
14.000
95.000
20.000
25.000
6.000
27.000
4.000
1.7131 Hardened
C03M1427115
C03M1427115
14.000
115.000
20.000
25.000
6.000
27.000
4.000
1.7131 Hardened
C03M1427135
C03M1427135
14.000
135.000
20.000
25.000
6.000
27.000
4.000
1.7131 Hardened
C03M143635
C03M143635
14.000
35.000
20.000
25.000
6.000
36.000
4.000
1.7131 Hardened
C03M143655
C03M143655
14.000
55.000
20.000
25.000
6.000
36.000
4.000
1.7131 Hardened
C03M143675
C03M143675
14.000
75.000
20.000
25.000
6.000
36.000
4.000
1.7131 Hardened
C03M143695
C03M143695
14.000
95.000
20.000
25.000
6.000
36.000
4.000
1.7131 Hardened
C03M1436115
C03M1436115
14.000
115.000
20.000
25.000
6.000
36.000
4.000
1.7131 Hardened
C03M1436135
C03M1436135
14.000
135.000
20.000
25.000
6.000
36.000
4.000
1.7131 Hardened
C03M144635
C03M144635
14.000
35.000
20.000
25.000
6.000
46.000
4.000
1.7131 Hardened
C03M144655
C03M144655
14.000
55.000
20.000
25.000
6.000
46.000
4.000
1.7131 Hardened
C03M144675
C03M144675
14.000
75.000
20.000
25.000
6.000
46.000
4.000
1.7131 Hardened
C03M144695
C03M144695
14.000
95.000
20.000
25.000
6.000
46.000
4.000
1.7131 Hardened
C03M1446115
C03M1446115
14.000
115.000
20.000
25.000
6.000
46.000
4.000
1.7131 Hardened
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
B11M - Headed guide bush, tight fit - R11
CA-BE
03.11.2022
B10M - Shouldered guide bush with centering collar for a tight fit - R10
CA-BE
03.11.2022
S50 - Cavity plate
CA-BE
03.11.2022
B1 - Guide bush without centering collar
CA-BE
03.11.2022
D70 - Riser
CA-BE
05.07.2023
T85 - Ejectorbase plate
CA-BE
05.07.2023
TSV - Viti a testa svasata piana con esagono incassato (UNI:5933DIN:7991) ...
CA-BE
03.11.2022
PF45 - Flush clamp plate
CA-BE
03.11.2022
B60MH - Centering Bush - R20
CA-BE
03.11.2022
T80 - Ejector retaining plate
CA-BE
05.07.2023
V Knurled Pressure plugs - DME - Mat. Brass
D-M-E
22.05.2024
C1 - Guide pillar without centering collar
CA-BE
23.11.2011
PD15 - Clamp plate width salient
CA-BE
05.07.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表