目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
8111 - Vibrating filling level switch
Buerkert
Sensors, Transmitters and Controllers
Level
Tuning Fork
Powered by
CAD模型選擇
{buerkert/sensorentransmitterundregler/fuellstand/schwinggabel/8111.prj},{NB=8111-558112-Vibrations-Fuellstandschalter},{BUNR=558112},{AUSG=Doppelrelais (DPDT), 2 potentionalfreie Kontakte},{SPFR=20-72 V DC / 20-250 V AC (5A)},{LTA=G 1},{EA=2 Kabelverschraubungen M20x1,5},{LTA1=1},{A=47.100},{CNSMASSEXACT=1.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
BUNR
Ident number
ⁿ/ₐ
AUSG
Output
ⁿ/ₐ
SPFR
Supply voltage
ⁿ/ₐ
LTA
Process connection
ⁿ/ₐ
EA
Electrical connection
ⁿ/ₐ
A
swingforg
[mm]
CNSMASSEXACT
Weight
[kg]
8111-558110-Vibrating lev...
558110
Double relay (DPDT), 2 fl...
20-72 V DC / 20-250 V AC ...
G 3/4
2 cable glands M20x1.5
44.660
1.340
8111-558111-Vibrating lev...
558111
Double relay (DPDT), 2 fl...
20-72 V DC / 20-250 V AC ...
NPT 3/4
2 cable glands M20x1.5
44.660
1.290
8111-558112-Vibrating lev...
558112
Double relay (DPDT), 2 fl...
20-72 V DC / 20-250 V AC ...
G 1
2 cable glands M20x1.5
47.100
1.500
8111-558113-Vibrating lev...
558113
Double relay (DPDT), 2 fl...
20-72 V DC / 20-250 V AC ...
NPT 1
2 cable glands M20x1.5
47.100
0.890
8111-558114-Vibrating lev...
558114
Double relay (DPDT), 2 fl...
20-72 V DC / 20-250 V AC ...
Clamp 2
2 cable glands M20x1.5
47.200
1.400
8111-558115-Vibrating lev...
558115
Namur signal - EEx versio...
8.2 V DC - via an intrins...
G 3/4
1 cable gland M20x1.5
44.660
1.223
8111-558116-Vibrating lev...
558116
Namur signal - EEx versio...
8.2 V DC - via an intrins...
G 1
1 cable gland M20x1.5
47.100
1.440
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表