目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2300-DIN-CLAMP - 2/2-way Angle-Seat Control Valve
Buerkert
Process and Control Valves
Control Valves
Angle Seat Valves
Pneumatic
Powered by
CAD模型選擇
{buerkert/prozessundregelventile/regel/schraegsitzventile/pneumatisch/2300-din-clamp.prj},{NB=2300-DIN-CLAMP-DN25-TD44-050-0-8696},{PPATH=2300sbls.prj},{DN=25},{D=50.5x29.0x1.5},{LTA=TD44},{ANTG=050},{WW=0},{KV=16},{NR=5},{GV=1},{LTAC=1},{ANTYV=8696},{ANTYVB='8696'},{DIST1=4.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
DN
Orifice size
[mm]
D
Port Connection D1TxD2TxST
[mm]
LTA
Port connection
ⁿ/ₐ
ANTG
Actuator size
ⁿ/ₐ
KV
Kv-Value-Water
[m³/h]
GV
Geometrie Variante Gehäuse
ⁿ/ₐ
2300-DIN-CLAMP-DN15-TD42-...
15
34.0x19.0x1.5
TD42
050
5
1
2300-DIN-CLAMP-DN15-TD42-...
15
34.0x19.0x1.5
TD42
070
5
1
2300-DIN-CLAMP-DN20-TD43-...
20
34.0x23.0x1.5
TD43
050
10
1
2300-DIN-CLAMP-DN20-TD43-...
20
34.0x23.0x1.5
TD43
070
10
1
2300-DIN-CLAMP-DN25-TD44-...
25
50.5x29.0x1.5
TD44
050
16
1
2300-DIN-CLAMP-DN25-TD44-...
25
50.5x29.0x1.5
TD44
070
16
1
2300-DIN-CLAMP-DN32-TD45-...
32
50.5x35.0x1.5
TD45
070
23
1
2300-DIN-CLAMP-DN40-TD46-...
40
50.5x41.0x1.5
TD46
090
34
1
2300-DIN-CLAMP-DN40-TD46-...
40
50.5x41.0x1.5
TD46
130
36
1
2300-DIN-CLAMP-DN50-TD47-...
50
64.0x53.0x1.5
TD47
090
49
1
2300-DIN-CLAMP-DN50-TD47-...
50
64.0x53.0x1.5
TD47
130
53
1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表