目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2712-DIN - 2/2-way Globe Control Valve, DN 10-100
Buerkert
Process and Control Valves
Control Valves
Globe Valves
Pneumatic
Powered by
CAD模型選擇
{buerkert/prozessundregelventile/regel/geradsitzventile/pneumatisch/2712-din.prj},{NB=2712-DIN-DN40-SD46-150-100--},{PPATH=2712sblschweisanschluss.prj},{DN=40},{D=41.0x1.5},{LTA=SD46},{L=150.00},{ANTG=100},{DWST=EA},{VAR=},{KV=23.8},{SAA=N5},{NR=11},{LTACF=0},{ANTYV=-},{ANTYVB='-','8692, 8693, 8694'}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
DN
Orifice size
ⁿ/ₐ
D
Port Connection DSxWS
[mm]
LTA
Port connection
ⁿ/ₐ
L
overall length
[mm]
ANTG
Actuator size
[mm]
KV
Kv-Value-Water
[m³/h]
2712-DIN-DN10-SD40-90-80-...
10
13.0x1.5
SD40
90.00
80
2.7
2712-DIN-DN10-SD40-90-1--
10
13.0x1.5
SD40
90.00
1
2.7
2712-DIN-DN15-SD42-90-80-...
15
19.0x1.5
SD42
90.00
80
4.3
2712-DIN-DN15-SD42-90-1--
15
19.0x1.5
SD42
90.00
1
4.3
2712-DIN-DN20-SD43-100-80...
20
23.0x1.5
SD43
100.00
80
7.1
2712-DIN-DN20-SD43-100-1-...
20
23.0x1.5
SD43
100.00
1
7.1
2712-DIN-DN25-SD44-130-80...
25
29.0x1.5
SD44
130.00
80
12
2712-DIN-DN25-SD44-130-1-...
25
29.0x1.5
SD44
130.00
1
12
2712-DIN-DN32-SD45-140-10...
32
35.0x1.5
SD45
140.00
100
17.8
2712-DIN-DN32-SD45-140-1-...
32
35.0x1.5
SD45
140.00
1
17.8
2712-DIN-DN40-SD46-150-10...
40
41.0x1.5
SD46
150.00
100
23.8
2712-DIN-DN40-SD46-150-1-...
40
41.0x1.5
SD46
150.00
1
23.8
2712-DIN-DN50-SD47-175-12...
50
53.0x1.5
SD47
175.00
125
37
2712-DIN-DN50-SD47-175-1-...
50
53.0x1.5
SD47
175.00
1
37
2712-DIN-DN65-SD48-210-12...
65
70.0x2.0
SD48
210.00
125
52
2712-DIN-DN65-SD48-210-17...
65
70.0x2.0
SD48
210.00
175
62
2712-DIN-DN80-SD49-230-17...
80
85.0x2.0
SD49
230.00
175
100
2712-DIN-DN80-SD49-230-22...
80
85.0x2.0
SD49
230.00
225
100
2712-DIN-DN100-SD50-260-1...
100
104.0x2.0
SD50
260.00
175
140
2712-DIN-DN100-SD50-260-2...
100
104.0x2.0
SD50
260.00
225
140
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表