目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2031-VS-BS - Pneumatically operated 2/2 way diaphragm valve CLASSIC with stainless steel body DN 8-100
Buerkert
Products (A - Z)
2031
Powered by
CAD模型選擇
{buerkert/produkteaz/2031/2031-vs-bs.prj},{NB=2031-DN20-SODE-F-VS-BS},{PPATH=2031sblvs.prj},{DN=20},{DN1=20},{DWST=EA},{D=19.05X1.2},{LTA=SODE},{ANTG=F},{DM=80},{KV=7.5},{BPAB=10.0},{BPEA=10.0},{KH=1.000},{NR=6}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
DN
Diaphragm size
ⁿ/ₐ
DN1
Orifice port connection
ⁿ/ₐ
D
Port connection D1xS1
[mm]
LTA
Bürkert-Code port connection
ⁿ/ₐ
ANTG
Actuator size
ⁿ/ₐ
KV
Cv-Value-Water
[m³/h]
BPAB
Medium pressure diaphragm EPDM
[bar]
BPEA
Medium pressure diaphragm PTFE/EPDM
[bar]
2031-DN08-SODB-C-VS-BS
08
08
6.35x1.2
SODB
C
1.0
10.0
10.0
2031-DN08-SODC-C-VS-BS
08
08
9.53X1.2
SODC
C
1.0
10.0
10.0
2031-DN15-SODD-D-VS-BS
15
15
12.7X1.2
SODD
D
4.0
8.5
5.0
2031-DN15-SODD-E-VS-BS
15
15
12.7X1.2
SODD
E
4.5
10.0
10.0
2031-DN20-SODE-E-VS-BS
20
20
19.05X1.2
SODE
E
7.0
10.0
10.0
2031-DN20-SODE-F-VS-BS
20
20
19.05X1.2
SODE
F
7.5
10.0
10.0
2031-DN25-SODF-E-VS-BS
25
25
25.4X1.65
SODF
E
12.0
3.0
2031-DN25-SODF-F-VS-BS
25
25
25.4X1.65
SODF
F
12.0
10.0
7.5
2031-DN40-SODH-G-VS-BS
40
40
38.1X1.65
SODH
G
30.0
6.5
6.0
2031-DN40-SODH-H-VS-BS
40
40
38.1X1.65
SODH
H
30.5
10.0
10.0
2031-DN50-SODI-G-VS-BS
50
50
50.8X1.65
SODI
G
51.5
4.5
2.5
2031-DN50-SODI-H-VS-BS
50
50
50.8X1.65
SODI
H
51.5
8.0
7.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表