目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2031-VG-SMS - Pneumatically operated 2/2 way diaphragm valve CLASSIC with stainless steel body DN 4-50
Buerkert
Products (A - Z)
2031
Powered by
CAD模型選擇
{buerkert/produkteaz/2031/2031-vg-sms.prj},{NB=2031-DN40-SA62-G-VG-SMS},{PPATH=2031sblvg.prj},{DN=40},{DWST=EA},{DN1=40},{D=38.0X1.2},{LTA=SA62},{ANTG=G},{KV=30.0},{BPAB=6.5},{DM=100},{BPEA=10.0},{KH=1.000},{NR=12}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
DN
Diaphragm size
ⁿ/ₐ
DN1
Orifice port connection
ⁿ/ₐ
D
Port connection D1xS1
[mm]
LTA
Bürkert-Code port connection
ⁿ/ₐ
ANTG
Actuator size
ⁿ/ₐ
KV
Cv-Value-Water
[m³/h]
BPAB
Medium pressure diaphragm EPDM
[bar]
BPEA
Medium pressure diaphragm PTFE/EPDM
[bar]
2031-DN25-SA60-E-VG-SMS
25
25
25.0X1.2
SA60
E
12.0
10.0
7.5
2031-DN25-SA60-F-VG-SMS
25
25
25.0X1.2
SA60
F
12.0
10.0
7.5
2031-DN40-SA62-G-VG-SMS
40
40
38.0X1.2
SA62
G
30.0
6.5
10.0
2031-DN40-SA62-H-VG-SMS
40
40
38.0X1.2
SA62
H
30.5
6.5
10.0
2031-DN50-SA63-G-VG-SMS
50
50
51.0X1.2
SA63
G
51.5
8.0
7.0
2031-DN50-SA63-H-VG-SMS
50
50
51.0X1.2
SA63
H
51.5
8.0
7.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表