您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
Screw connection external thread - Sanitary
BRUGG Pipes
ACCESSORIES
Connectors
Screwed connectors
Powered by
CAD模型選擇
{brugg/zubehoer/anschlussverbindungen/schraubverbindungen/aussengewinde_sanitaer.prj},{NB=1069409(300)},{SC=Sanitär},{PT=Fitting},{SU=Stück},{SO=Schraubfitting mit Aussengewinde},{ADI=Keine},{ARTNR=1069409},{LOD=300},{PEX=50},{DN=40},{AM1=50},{WS1=6.9},{AM3=1 1/2\"},{W=0.674},{ET=95},{ED=10},{BESC=PEX/PE-Anschlussstueck Schraubverbindung Aussengewinde 1 1/2\" D= 50x6.9 mm SDR7.4},{MAT=Messing},{LX=79},{B=50},{T=50},{VOL=1.029},{N=ISO 15875-5},{URL=https://www.bruggpipes.com/calpex-anschlussverbindungen/},{LD=82.00},{D1=57},{D2=48},{D3=42.0},{D4=31.00},{L=90.00},{L1=36.00},{T1=6},{R1=5.000},{T2=5.0},{R3=10.00},{L2=32.000},{X=4},{L3=39.00},{B1=62.00},{DX=47.803},{DX1=31.000},{LT=23.000},{B2=26.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
SC
System classification
ⁿ/ₐ
PT
Type of pipe
ⁿ/ₐ
SU
Sales unit
ⁿ/ₐ
SO
Range
ⁿ/ₐ
ARTNR
Article number
ⁿ/ₐ
PEX
ØPEX
[mm]
DN
[mm]
AM1
Outer diameter d1
[mm]
AM3
Outer diameter d2
[Inch]
W
Weight
[kg/Pcs]
ET
Operating temperature
[°C]
ED
Operational pressure
[bar]
BESC
Description
ⁿ/ₐ
MAT
Material properties
ⁿ/ₐ
LX
Length
[mm]
B
Wide
[mm]
T
Height
[mm]
VOL
Volume
[l/m]
N
Norms
ⁿ/ₐ
1080421
Sanitary
Fitting
Piece
Screw fitting with extern...
1080421
20
16
20
3/4"
0.194
95
10
PEX/PE-connection piece s...
Brass
61
20
20
0.201
ISO 15875-5
1080422
Sanitary
Fitting
Piece
Screw fitting with extern...
1080422
25
20
25
3/4"
0.189
95
10
PEX/PE-connection piece s...
Brass
63
25
25
0.314
ISO 15875-5
1069408
Sanitary
Fitting
Piece
Screw fitting with extern...
1069408
32
25
32
1"
0.307
95
10
PEX/PE-connection piece s...
Brass
68
32
32
0.423
ISO 15875-5
1079141
Sanitary
Fitting
Piece
Screw fitting with extern...
1079141
40
32
40
1 1/4"
0.581
95
10
PEX/PE-connection piece s...
Brass
79
40
40
0.660
ISO 15875-5
1069409
Sanitary
Fitting
Piece
Screw fitting with extern...
1069409
50
40
50
1 1/2"
0.674
95
10
PEX/PE-connection piece s...
Brass
79
50
50
1.029
ISO 15875-5
1079142
Sanitary
Fitting
Piece
Screw fitting with extern...
1079142
63
50
63
2"
1.126
95
10
PEX/PE-connection piece s...
Brass
97
63
63
1.633
ISO 15875-5
1071681
Sanitary
Fitting
Piece
Screw fitting with extern...
1071681
75
65
75
2 1/2"
1.680
95
10
PEX/PE-connection piece s...
Brass
101
75
75
2.324
ISO 15875-5
1010099
Sanitary
Fitting
Piece
Screw fitting with extern...
1010099
90
80
90
3"
2.567
95
10
PEX/PE-connection piece s...
Brass
116
90
90
3.359
ISO 15875-5
1079143
Sanitary
Fitting
Piece
Screw fitting with extern...
1079143
110
100
110
4"
3.958
95
10
PEX/PE-connection piece s...
Brass
135
110
110
5.001
ISO 15875-5
1079186
Sanitary
Fitting
Piece
Screw fitting with extern...
1079186
125
125
125
5"
5.546
95
10
PEX/PE-connection piece s...
Brass
136
125
125
6.475
ISO 15875-5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Screw connection welding end - Heating
BRUGG Pipes
01.07.2024
PEX PEAX sampling valve - PEX DN10 DIN mini clamp Ø 34 Ø 34
Definox
02.06.2021
M-LM-PEN - Screw coupling connector - Fixed receptacle, nut fixing and mold...
LEMO
23.09.2020
Handle Narona - Handle Narona
Hettich
28.06.2024
Modèle 7362 - RTD sensor with 4-20 mA transmitter - 2 wires output - Stainl...
BENE INOX - Stainless steel valves, pipes and fittings
17.03.2021
Screw connection elbow equal - Heating
BRUGG Pipes
01.07.2024
Model 7379 - Electronic pressure switch - Digital display
BENE INOX - Stainless steel valves, pipes and fittings
18.12.2020
Screw connection welding end - Sanitary
BRUGG Pipes
01.07.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表