您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Washdown Gearmotor Double shaft, Foot mount - High efficiency induction gearmotor
Brother Gearmotors
Gear Motors
Induction gearmotor
GTR MIDI SERIES(0.1kW to 2.2kW)
High efficiency induction gearmotor (IE3) 1 - 3 HP
Washdown gearmotor
Right angle shaft (H2 series)
Powered by
CAD模型選擇
{brother/products_jp/induction_g_m/gtr_midi_01kw_22kw/high_efficiency_i_gm/waterproof_gearmotor/h2_series/t_shaft.prj},{NB=H2L32B5-WV6AWN},{PN1=H2L32B5-WV6AWN},{CNSORDERNO=H2L32B5-WP08TNNEN},{IC=F},{WNC=IP-65},{V=208/60,230/60,460/60,400/50(V/Hz)},{BOX=W-BOX},{MOS=SUS420J2},{MP=1 HP},{R=1/5},{AR=1/5},{NRS50=300},{NRS60=360},{OST50=194},{OST60=159},{OSOHL=341},{B=Waterproof w/o Brake},{OS=32},{PTB=},{MS=1},{BS=-},{W=46},{C=0.75kW},{S=T type},{T=Foot},{GH=HL32B},{KEY=KEY1-32},{SP=0},{GHL=174.5},{M=PE075},{ME=PE075M},{ML=227.5},{BW=0},{TL=402.0},{PPATH=../../asmsfg_asmtpl/h2_asmtpl.prj},{ATTX=T2},{HIDE=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part No.
ⁿ/ₐ
SERIES
Series
ⁿ/ₐ
MT
Mount
ⁿ/ₐ
MOT
Motor type
ⁿ/ₐ
SGT
Shaft/Gear type
ⁿ/ₐ
IC
Insulation class
ⁿ/ₐ
WNC
WNclosure
ⁿ/ₐ
V
Voltage
ⁿ/ₐ
TBOX
Terminal box
ⁿ/ₐ
MOS
Material of shaft
ⁿ/ₐ
MP
Motor power
ⁿ/ₐ
RA
Ratio
ⁿ/ₐ
AR
Actual ratio
ⁿ/ₐ
NRS50
Nominal rotation speed 50Hz
[rpm]
NRS60
Nominal rotation speed 60Hz
[rpm]
OST50
Output shaft allowable torque 50Hz
[in-lbs]
OST60
Output shaft allowable torque 60Hz
[in-lbs]
OSOHL
Output shaft allowable OHL
[lbs]
BB
Brake
ⁿ/ₐ
SD
Shaft diameter
[Inch]
OS
Frame size
ⁿ/ₐ
MS
Motor specification
ⁿ/ₐ
BS
Brake specification
ⁿ/ₐ
W
Weight
[lb]
H2L32B5-WP08TNNEN
H2L32B5-WV6AWN
H2 series (Right-Angle sh...
Foot mount
3-phase Induction
Right-Angle Solid Shaft G...
F
IP-65
208/60,230/60,460/60,400/...
W-Box
SUS420J2
1 HP
A - 5:1
1/5
300
360
194
159
341
W/O Washdown Brake
1 1/4
32
1
-
46
H2L32B10-WP08TNNEN
H2L32B10-WV6AWN
H2 series (Right-Angle sh...
Foot mount
3-phase Induction
Right-Angle Solid Shaft G...
F
IP-65
208/60,230/60,460/60,400/...
W-Box
SUS420J2
1 HP
B - 10:1
1/10
150
180
380
317
451
W/O Washdown Brake
1 1/4
32
1
-
46
H2L32B15-WP08TNNEN
H2L32B15-WV6AWN
H2 series (Right-Angle sh...
Foot mount
3-phase Induction
Right-Angle Solid Shaft G...
F
IP-65
208/60,230/60,460/60,400/...
W-Box
SUS420J2
1 HP
C - 15:1
1/15
100
120
575
476
496
W/O Washdown Brake
1 1/4
32
1
-
46
H2L32B20-WP08TNNEN
H2L32B20-WV6AWN
H2 series (Right-Angle sh...
Foot mount
3-phase Induction
Right-Angle Solid Shaft G...
F
IP-65
208/60,230/60,460/60,400/...
W-Box
SUS420J2
1 HP
D - 20:1
1/20
75
90
761
634
550
W/O Washdown Brake
1 1/4
32
1
-
46
H2L32B25-WP08TNNEN
H2L32B25-WV6AWN
H2 series (Right-Angle sh...
Foot mount
3-phase Induction
Right-Angle Solid Shaft G...
F
IP-65
208/60,230/60,460/60,400/...
W-Box
SUS420J2
1 HP
E - 25:1
1/25
60
72
955
787
615
W/O Washdown Brake
1 1/4
32
1
-
46
H2L32B30-WP08TNNEN
H2L32B30-WV6AWN
H2 series (Right-Angle sh...
Foot mount
3-phase Induction
Right-Angle Solid Shaft G...
F
IP-65
208/60,230/60,460/60,400/...
W-Box
SUS420J2
1 HP
F - 30:1
1/30
50
60
1132
946
660
W/O Washdown Brake
1 1/4
32
1
-
46
H2L32B40-WP08TNNEN
H2L32B40-WV6AWN
H2 series (Right-Angle sh...
Foot mount
3-phase Induction
Right-Angle Solid Shaft G...
F
IP-65
208/60,230/60,460/60,400/...
W-Box
SUS420J2
1 HP
G - 40:1
1/40
37,5
45
1522
1265
771
W/O Washdown Brake
1 1/4
32
1
-
46
H2L32B50-WP08TNNEN
H2L32B50-WV6AWN
H2 series (Right-Angle sh...
Foot mount
3-phase Induction
Right-Angle Solid Shaft G...
F
IP-65
208/60,230/60,460/60,400/...
W-Box
SUS420J2
1 HP
H - 50:1
1/50
30
36
1902
1584
858
W/O Washdown Brake
1 1/4
32
1
-
46
H2L32B60-WP08TNNEN
H2L32B60-WV6AWN
H2 series (Right-Angle sh...
Foot mount
3-phase Induction
Right-Angle Solid Shaft G...
F
IP-65
208/60,230/60,460/60,400/...
W-Box
SUS420J2
1 HP
I - 60:1
1/60
25
30
2283
1902
926
W/O Washdown Brake
1 1/4
32
1
-
46
H2L32B5-WP08TNNEV2
H2L32B5-WV6AWV2
H2 series (Right-Angle sh...
Foot mount
3-phase Induction
Right-Angle Solid Shaft G...
F
IP-65
208/60,230/60,460/60,400/...
W-Box
SUS420J2
1 HP
A - 5:1
1/5
300
360
194
159
341
90VDC Washdown Brake
1 1/4
32
1
7
52
H2L32B10-WP08TNNEV2
H2L32B10-WV6AWV2
H2 series (Right-Angle sh...
Foot mount
3-phase Induction
Right-Angle Solid Shaft G...
F
IP-65
208/60,230/60,460/60,400/...
W-Box
SUS420J2
1 HP
B - 10:1
1/10
150
180
380
317
451
90VDC Washdown Brake
1 1/4
32
1
7
52
H2L32B15-WP08TNNEV2
H2L32B15-WV6AWV2
H2 series (Right-Angle sh...
Foot mount
3-phase Induction
Right-Angle Solid Shaft G...
F
IP-65
208/60,230/60,460/60,400/...
W-Box
SUS420J2
1 HP
C - 15:1
1/15
100
120
575
476
496
90VDC Washdown Brake
1 1/4
32
1
7
52
H2L32B20-WP08TNNEV2
H2L32B20-WV6AWV2
H2 series (Right-Angle sh...
Foot mount
3-phase Induction
Right-Angle Solid Shaft G...
F
IP-65
208/60,230/60,460/60,400/...
W-Box
SUS420J2
1 HP
D - 20:1
1/20
75
90
761
634
550
90VDC Washdown Brake
1 1/4
32
1
7
52
H2L32B25-WP08TNNEV2
H2L32B25-WV6AWV2
H2 series (Right-Angle sh...
Foot mount
3-phase Induction
Right-Angle Solid Shaft G...
F
IP-65
208/60,230/60,460/60,400/...
W-Box
SUS420J2
1 HP
E - 25:1
1/25
60
72
955
787
615
90VDC Washdown Brake
1 1/4
32
1
7
52
H2L32B30-WP08TNNEV2
H2L32B30-WV6AWV2
H2 series (Right-Angle sh...
Foot mount
3-phase Induction
Right-Angle Solid Shaft G...
F
IP-65
208/60,230/60,460/60,400/...
W-Box
SUS420J2
1 HP
F - 30:1
1/30
50
60
1132
946
660
90VDC Washdown Brake
1 1/4
32
1
7
52
H2L32B40-WP08TNNEV2
H2L32B40-WV6AWV2
H2 series (Right-Angle sh...
Foot mount
3-phase Induction
Right-Angle Solid Shaft G...
F
IP-65
208/60,230/60,460/60,400/...
W-Box
SUS420J2
1 HP
G - 40:1
1/40
37,5
45
1522
1265
771
90VDC Washdown Brake
1 1/4
32
1
7
52
H2L32B50-WP08TNNEV2
H2L32B50-WV6AWV2
H2 series (Right-Angle sh...
Foot mount
3-phase Induction
Right-Angle Solid Shaft G...
F
IP-65
208/60,230/60,460/60,400/...
W-Box
SUS420J2
1 HP
H - 50:1
1/50
30
36
1902
1584
858
90VDC Washdown Brake
1 1/4
32
1
7
52
H2L32B60-WP08TNNEV2
H2L32B60-WV6AWV2
H2 series (Right-Angle sh...
Foot mount
3-phase Induction
Right-Angle Solid Shaft G...
F
IP-65
208/60,230/60,460/60,400/...
W-Box
SUS420J2
1 HP
I - 60:1
1/60
25
30
2283
1902
926
90VDC Washdown Brake
1 1/4
32
1
7
52
H2L32B5-WP08TWNEV4
H2L32B5-WV6AWV4
H2 series (Right-Angle sh...
Foot mount
3-phase Induction
Right-Angle Solid Shaft G...
F
IP-65
208/60,230/60,460/60,400/...
W-Box
SUS420J2
1 HP
A - 5:1
1/5
300
360
194
159
341
180VDC Washdown Brake
1 1/4
32
1
8
52
H2L32B10-WP08TWNEV4
H2L32B10-WV6AWV4
H2 series (Right-Angle sh...
Foot mount
3-phase Induction
Right-Angle Solid Shaft G...
F
IP-65
208/60,230/60,460/60,400/...
W-Box
SUS420J2
1 HP
B - 10:1
1/10
150
180
380
317
451
180VDC Washdown Brake
1 1/4
32
1
8
52
H2L32B15-WP08TWNEV4
H2L32B15-WV6AWV4
H2 series (Right-Angle sh...
Foot mount
3-phase Induction
Right-Angle Solid Shaft G...
F
IP-65
208/60,230/60,460/60,400/...
W-Box
SUS420J2
1 HP
C - 15:1
1/15
100
120
575
476
496
180VDC Washdown Brake
1 1/4
32
1
8
52
H2L32B20-WP08TWNEV4
H2L32B20-WV6AWV4
H2 series (Right-Angle sh...
Foot mount
3-phase Induction
Right-Angle Solid Shaft G...
F
IP-65
208/60,230/60,460/60,400/...
W-Box
SUS420J2
1 HP
D - 20:1
1/20
75
90
761
634
550
180VDC Washdown Brake
1 1/4
32
1
8
52
H2L32B25-WP08TWNEV4
H2L32B25-WV6AWV4
H2 series (Right-Angle sh...
Foot mount
3-phase Induction
Right-Angle Solid Shaft G...
F
IP-65
208/60,230/60,460/60,400/...
W-Box
SUS420J2
1 HP
E - 25:1
1/25
60
72
955
787
615
180VDC Washdown Brake
1 1/4
32
1
8
52
H2L32B30-WP08TWNEV4
H2L32B30-WV6AWV4
H2 series (Right-Angle sh...
Foot mount
3-phase Induction
Right-Angle Solid Shaft G...
F
IP-65
208/60,230/60,460/60,400/...
W-Box
SUS420J2
1 HP
F - 30:1
1/30
50
60
1132
946
660
180VDC Washdown Brake
1 1/4
32
1
8
52
H2L32B40-WP08TWNEV4
H2L32B40-WV6AWV4
H2 series (Right-Angle sh...
Foot mount
3-phase Induction
Right-Angle Solid Shaft G...
F
IP-65
208/60,230/60,460/60,400/...
W-Box
SUS420J2
1 HP
G - 40:1
1/40
37,5
45
1522
1265
771
180VDC Washdown Brake
1 1/4
32
1
8
52
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表