目錄: Brennan Industries
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Brennan Industries
6808-NWO-FG - MAORB-MAORB 45° Elbow
Brennan Industries
Tube Fittings and Adapters
Powered by
CAD模型選擇
{brennan/tube_fittings_and_adapters/6808_nwo_fg.prj},{NB=6808-06-06-NWO},{DN=06},{OD=3/8},{B1=9/16-18},{B2=9/16-18},{MAT=Steel},{B1D=0.297},{B2D=0.297},{M1=1.140},{M2=1.140},{C=0.688},{Y=0.562},{AL=0.475},{CL=0.312},{DL=0.433},{EL=0.035},{FL=0.270},{GL=0.750},{HL=0.482},{IL=0.794},{JL=0.078}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PN
Part Number
ⁿ/ₐ
OD
Tube O.D.
[Inch]
B1
B1 SAE ORB
ⁿ/ₐ
B2
B2 SAE ORB
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
B1D
B1 Drill
[Inch]
B2D
B2 Drill
[Inch]
M1
M1 Length
[Inch]
M2
M2 Length
[Inch]
C
C Hex
[Inch]
Y
Y Flats
[Inch]
6808-04-04-NWO-FG
6808-04-04-NWO-FG
1/4
7/16-20
7/16-20
Steel Forged
0.172
0.172
1.050
1.050
0.563
0.438
6808-06-06-NWO
6808-06-06-NWO
3/8
9/16-18
9/16-18
Steel
0.297
0.297
1.140
1.140
0.688
0.562
6808-08-08-NWO-FG
6808-08-08-NWO-FG
1/2
3/4-16
3/4-16
Steel Forged
0.391
0.391
1.300
1.300
0.875
0.750
6808-12-12-NWO
6808-12-12-NWO
3/4
1 1/16-12
1 1/16-12
Steel
0.609
0.609
1.730
1.730
1.250
1.062
6808-16-16-NWO-FG
6808-16-16-NWO-FG
1
1 5/16-12
1 5/16-12
Steel Forged
0.844
0.844
1.860
1.860
1.500
1.312
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表