目錄: Brennan Industries
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Brennan Industries
6701-L - MJ-FJS SWEPT 90° Long
Brennan Industries
Tube Fittings and Adapters
Powered by
CAD模型選擇
{brennan/tube_fittings_and_adapters/6701_l.prj},{NB=6701-L-06-06},{PN=6701-L-06-06},{DN=06},{OD=3/8},{NS=0.5625},{B1=9/16-18},{B2=9/16-18},{MAT=Steel},{L=2.420},{M=1.500},{C1=0.625},{C2=0.688},{B=0.688},{E=0.688},{F=0.234},{J=0.140},{LN=0.735},{MN=0.340},{THK=0.197},{DIA=0.413},{L1=0.555},{L2=0.197},{L3=0.083},{L4=0.225},{DIA1=0.476},{DIA2=0.318},{DIA3=0.482},{DIA4=0.494},{DIA5=0.437},{DIA6=0.256},{L5=0.000},{DIA7=0.000},{L6=0.000},{R=0.512}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PN
Part Number
ⁿ/ₐ
OD
Tube O.D.
[Inch]
B1
B1 SAE 37°
ⁿ/ₐ
B2
B2 SAE 37°
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
L
L Length
[Inch]
M
M Length
[Inch]
C1
C1 Hex
[Inch]
C2
C2 Hex
[Inch]
6701-L-04-04
6701-L-04-04
1/4
7/16-20
7/16-20
Steel
2.730
1.580
0.500
0.563
6701-L-06-06
6701-L-06-06
3/8
9/16-18
9/16-18
Steel
2.420
1.500
0.625
0.688
6701-L-08-08
6701-L-08-08
1/2
3/4-16
3/4-16
Steel
2.900
1.825
0.812
0.875
6701-L-12-12
6701-L-12-12
3/4
1 1/16-12
1 1/16-12
Steel
4.220
2.800
1.125
1.250
6701-L-20-20
6701-L-20-20
1 1/4
1 5/8-12
1 5/8-12
Steel
5.000
3.500
1.692
2.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
6701 - MJ-FJS SWEPT 90° Elbow
Brennan Industries
20.03.2018
6801-LL-NWO-FG - MJ- MAORB 90° Elbow X-Long
Brennan Industries
28.01.2021
6408-O - MORB External Hex Plug
Brennan Industries
28.01.2021
6500-L-FG - MJ-FJS 90° Elbow Long
Brennan Industries
28.01.2021
6400-O - MJ-MORB Straight
Brennan Industries
28.01.2021
5404 - MP-MP Hex Nipple
Brennan Industries
28.01.2021
6506 - FP-FJS Straight
Brennan Industries
28.01.2021
6400-L-O - MJ-MORB Straight Long
Brennan Industries
28.01.2021
6402-O - MORB-FJS Straight
Brennan Industries
28.01.2021
6801-L-NWO-FG - MJ-MAORB 90° Elbow Long
Brennan Industries
28.01.2021
2403 - MJ-MJ Straight
Brennan Industries
28.01.2021
6504 - MJ-FJS Straight
Brennan Industries
28.01.2021
2404-L - MJ-MP Straight Long
Brennan Industries
28.01.2021
2405 - MJ-FP Straight
Brennan Industries
28.01.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表