目錄: Brennan Industries
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Brennan Industries
6464-L-O - MORB-MORB Straight Long
Brennan Industries
Tube Fittings and Adapters
Powered by
CAD模型選擇
{brennan/tube_fittings_and_adapters/6464_l_o.prj},{NB=6464-L-08-08-O},{DN=08},{OD=0.50000000},{B1=3/4-16},{B2=08},{MAT=Steel},{B1D=0.391},{C4=0.875}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PN
Part Number
ⁿ/ₐ
OD
Tube O.D.
[Inch]
B1
B1 SAE ORB
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
B1D
B1 Drill
[Inch]
B2D
B2 Drill
[Inch]
L
L Length
[Inch]
C4
C4 Hex
[Inch]
6464-L-06-06-O
6464-L-06-06-O
3/8
9/16-18
Steel
0.297
0.297
1.490
0.688
6464-L-08-08-O
6464-L-08-08-O
1/2
3/4-16
Steel
0.391
0.391
1.760
0.875
6464-L-10-08-O
6464-L-10-08-O
5/8
7/8-14
Steel
0.484
0.391
1.820
1.000
6464-L-16-12-O
6464-L-16-12-O
1
1 5/16-12
Steel
0.844
0.609
2.190
1.500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表