目錄: Brennan Industries
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Brennan Industries
6425 - FORB-FORB Straight
Brennan Industries
Tube Fittings and Adapters
Powered by
CAD模型選擇
{brennan/tube_fittings_and_adapters/6425.prj},{NB=6425-10-10},{DN=10},{OD=5/8},{B1=7/8-14},{B2=7/8-14},{MAT=},{L=1.600},{C4=1.188},{AL=0.945},{BL=0.106},{CL=0.656},{DL=0.781},{EL=15},{FL=0.805}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PN
Part Number
ⁿ/ₐ
OD
Tube O.D.
[Inch]
B1
B1 SAE ORB
ⁿ/ₐ
B2
B2 SAE ORB
ⁿ/ₐ
L
L Length
[Inch]
C4
C4 Hex
[Inch]
6425-06-06
6425-06-06
3/8
9/16-18
9/16-18
1.260
0.812
6425-08-08
6425-08-08
1/2
3/4-16
3/4-16
1.420
1.062
6425-10-10
6425-10-10
5/8
7/8-14
7/8-14
1.600
1.188
6425-12-12
6425-12-12
3/4
1 1/16-12
1 1/16-12
1.850
1.375
6425-16-16
6425-16-16
1
1 5/16-12
1 5/16-12
1.950
1.625
6425-20-20
6425-20-20
1 1/4
1 5/8-12
1 5/8-12
2.100
2.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表