目錄: Brennan Industries
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Brennan Industries
6400-L-O - MJ-MORB Straight Long
Brennan Industries
Tube Fittings and Adapters
Powered by
CAD模型選擇
{brennan/tube_fittings_and_adapters/6400_l_o.prj},{NB=6400-L-10-10-O},{OD=0.62500000},{MAT=},{B1=10},{B2=10}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
PN
Part Number
ⁿ/ₐ
OD
Tube O.D.
[Inch]
B1D
B1 Drill
[Inch]
B2D
B2 Drill
[Inch]
L6
L6 Length
[Inch]
C4
C4 Hex
[Inch]
6400-L-04-04-O
6400-L-04-04-O
1/4
0.172
0.172
2.080
0.562
6400-L-05-05-O
6400-L-05-05-O
5/16
0.234
0.234
2.140
0.625
6400-L-06-06-O
6400-L-06-06-O
3/8
0.297
0.297
2.310
0.688
6400-L-08-06-O
6400-L-08-06-O
1/2
0.391
0.297
2.660
0.875
6400-L-10-10-O
6400-L-10-10-O
5/8
0.484
0.484
3.040
1.000
6400-L-12-08-O
6400-L-12-08-O
3/4
0.609
0.391
3.580
1.125
6400-L-14-14-O
6400-L-14-14-O
7/8
0.719
0.719
3.800
1.375
6400-L-16-16-O
6400-L-16-16-O
1
0.844
0.844
3.980
1.500
6400-L-20-20-O
6400-L-20-20-O
1 1/4
1.078
1.078
4.690
1.875
6400-L-24-24-O
6400-L-24-24-O
1 1/2
1.312
1.312
5.170
2.125
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表