目錄: Brennan Industries
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Brennan Industries
6316 - FJS-Weld Straight
Brennan Industries
Tube Fittings and Adapters
Powered by
CAD模型選擇
{brennan/tube_fittings_and_adapters/6316.prj},{NB=6316-10-SS},{DN=10},{OD=5/8},{B=7/8-14},{MAT=-SS},{BD=0.484},{C=1.000},{C4=0.938}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
PN
Part Number
ⁿ/ₐ
OD
Tube O.D.
[Inch]
A
A Weld
[Inch]
B
B FJS 37°
ⁿ/ₐ
BD
B Drill
[Inch]
L1
L1 Length
[Inch]
L
L Length
[Inch]
C
C Hex
[Inch]
C4
C4 Hex
[Inch]
6316-04
6316-04
1/4
0.250
7/16-20
0.172
1.020
1.364
0.562
0.562
6316-06
6316-06
3/8
0.297
9/16-18
0.297
1.002
1.460
0.688
0.688
6316-08
6316-08
1/2
0.500
3/4-16
0.391
1.187
1.609
0.875
0.875
6316-10-SS
6316-10-SS
5/8
0.609
7/8-14
0.484
1.281
1.781
1.000
0.938
6316-12
6316-12
3/4
0.609
1 1/16-12
0.609
1.268
1.837
1.250
1.062
6316-16
6316-16
1
1.000
1 5/16-12
0.844
1.409
2.003
1.500
1.312
6316-20
6316-20
1 1/4
1.250
1 5/8-12
1.078
1.650
2.275
2.000
1.750
6316-24
6316-24
1 1/2
1.500
1 7/8-12
1.312
1.504
2.245
2.250
2.000
6316-32
6316-32
2
1.969
2 1/2-12
1.781
1.988
2.933
2.875
2.500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
6400-O - MJ-MORB Straight
Brennan Industries
28.01.2021
1504-FG - FP-FPS 45° Elbow
Brennan Industries
28.01.2021
0403 - Bore-MJ Straight
Brennan Industries
28.01.2021
6505 - MP-FJS Straight
Brennan Industries
28.01.2021
0403-TS - MJ Tube Spud
Brennan Industries
28.01.2021
6500-FG - MJ-FJS 90° Elbow
Brennan Industries
28.01.2021
2404 - MJ-MP Straight
Brennan Industries
28.01.2021
6506 - FP-FJS Straight
Brennan Industries
28.01.2021
2504-FG - MJ-MJ 45° Elbow
Brennan Industries
28.01.2021
0306 - Bulkhead Lock Nut
Brennan Industries
28.01.2021
6502-FG - MJ-FJS 45° Elbow
Brennan Industries
28.01.2021
6425 - FORB-FORB Straight
Brennan Industries
28.01.2021
2403-LH - MJ-MJ Straight Large Hex
Brennan Industries
28.01.2021
G EO - Union
Parker
31.05.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表