目錄: Brennan Industries
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Brennan Industries
5653-FG - MP-MP-FP-FP Cross
Brennan Industries
Tube Fittings and Adapters
Powered by
CAD模型選擇
{brennan/tube_fittings_and_adapters/5653_fg.prj},{NB=5653-04-04-04-04-FG},{DN=04},{A1=1/4-18},{A2=1/4-18},{A3=1/4-18},{A4=1/4-18},{MAT=Steel Forged},{A1D=0.281},{A2D=0.281},{N1=1.090},{N2=1.090},{N3=0.880},{N4=0.880},{Y=0.750},{B=0.560},{C=0.437},{D=0.555},{E=0.750},{B1=0.410},{C1=0.540},{D1=0.560},{E1=0.344},{B1THD=0.5400}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
PN
Part Number
ⁿ/ₐ
A1
A1 NPTF
ⁿ/ₐ
A2
A2 NPTF
ⁿ/ₐ
A3
A3 NPTF
ⁿ/ₐ
A4
A4 NPTF
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
A1D
A1 Drill
[Inch]
A2D
A2 Drill
[Inch]
N1
N1 Length
[Inch]
N2
N2 Length
[Inch]
N3
N3 Length
[Inch]
N4
N4 Length
[Inch]
Y
Y Flats
[Inch]
5653-04-04-04-04-FG
5653-04-04-04-04-FG
1/4-18
1/4-18
1/4-18
1/4-18
Steel Forged
0.281
0.281
1.090
1.090
0.880
0.880
0.750
5653-06-06-06-06-FG
5653-06-06-06-06-FG
3/8-18
3/8-18
3/8-18
3/8-18
Steel Forged
0.406
0.406
1.220
1.220
1.020
1.020
0.875
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表