目錄: Brennan Industries
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Brennan Industries
5316 - MP-BW Weld-On Fitting 316SS
Brennan Industries
Tube Fittings and Adapters
Powered by
CAD模型選擇
{brennan/tube_fittings_and_adapters/5316.prj},{NB=5316-12-SS},{PN=5316-12-SS},{DN=12},{OD=0.75000000},{A1=3/4-14},{A2=0.75000000},{ID=0.750},{L=1.500},{C1=1.062},{MAT=Stainless Steel},{BR=0.918},{DR=0.420}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PN
Part Number
ⁿ/ₐ
OD
Pipe O.D.
[Inch]
A1
A1 NPTF
ⁿ/ₐ
A2
A2 Weld-On
[Inch]
ID
I.D.
[Inch]
L
L Length
[Inch]
C1
C1 Hex
[Inch]
MAT
Material
ⁿ/ₐ
5316-04-SS
5316-04-SS
1/4
1/4-18
1/4
0.250
1.197
0.625
Stainless Steel
5316-06-SS
5316-06-SS
3/8
3/8-18
3/8
0.375
1.250
0.750
Stainless Steel
5316-08-SS
5316-08-SS
1/2
1/2-14
1/2
0.500
1.438
0.875
Stainless Steel
5316-12-SS
5316-12-SS
3/4
3/4-14
3/4
0.750
1.500
1.062
Stainless Steel
5316-16-SS
5316-16-SS
1
1-11 1/2
1
1.000
1.700
1.375
Stainless Steel
5316-20-SS
5316-20-SS
1 1/4
1 1/4-11 1/2
1 1/4
1.250
1.930
1.750
Stainless Steel
5316-24-SS
5316-24-SS
1 1/2
1 1/2-11 1/2
1 1/2
1.500
2.030
2.000
Stainless Steel
5316-32-SS
5316-32-SS
2
2-11 1/2
2
2.000
1.890
2.500
Stainless Steel
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
5404 - MP-MP Hex Nipple
Brennan Industries
28.01.2021
5304 - MP-BW Weld-On Fitting 304SS
Brennan Industries
26.01.2021
2500-FG - MJ-MJ 90° Elbow
Brennan Industries
28.01.2021
5406 - MP-FP Reducer Bushing
Brennan Industries
28.01.2021
5404-N - MP-MP Straight Nipple Long
Brennan Industries
28.01.2021
5500-FG - MP-MP 90° Elbow
Brennan Industries
28.01.2021
5406-P - External Hex Pipe Plug
Brennan Industries
28.01.2021
2404 - MJ-MP Straight
Brennan Industries
28.01.2021
5501-FG - MP-MP 45° Elbow
Brennan Industries
28.01.2021
5000 - FP-FP Straight
Brennan Industries
28.01.2021
Fitting A2 conical nipple
Metalwork
21.07.2022
Fittings - Mod. X2500
Camozzi
16.05.2024
16420 - NPT - ISO R - Nipple adaptor
Norgren
25.04.2024
5406-HP - Hollow Hex Pipe Plug
Brennan Industries
28.01.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表