目錄: Brennan Industries
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Brennan Industries
5304 - MP-BW Weld-On Fitting 304SS
Brennan Industries
Tube Fittings and Adapters
Powered by
CAD模型選擇
{brennan/tube_fittings_and_adapters/5304.prj},{NB=5304-12-SS},{PN=5304-12-SS},{DN=12},{OD=0.75000000},{A1=3/4-14},{A2=0.75000000},{ID=0.918},{L=1.500},{C1=1.062},{MAT=Stainless Steel},{BR=0.918},{DR=0.420}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PN
Part Number
ⁿ/ₐ
OD
Pipe O.D.
[Inch]
A1
A1 NPTF
ⁿ/ₐ
A2
A2 Weld-On
[Inch]
ID
I.D.
[Inch]
L
L Length
[Inch]
C1
C1 Hex
[Inch]
MAT
Material
ⁿ/ₐ
5304-04-SS
5304-04-SS
1/4
1/4-18
1/4
0.450
1.197
0.562
Stainless Steel
5304-06-SS
5304-06-SS
3/8
3/8-18
3/8
0.622
1.250
0.687
Stainless Steel
5304-08-SS
5304-08-SS
1/2
1/2-14
1/2
0.680
1.438
0.875
Stainless Steel
5304-12-SS
5304-12-SS
3/4
3/4-14
3/4
0.918
1.500
1.062
Stainless Steel
5304-16-SS
5304-16-SS
1
1-11 1/2
1
1.180
1.700
1.312
Stainless Steel
5304-20-SS
5304-20-SS
1 1/4
1 1/4-11 1/2
1 1/4
1.500
1.940
1.750
Stainless Steel
5304-24-SS
5304-24-SS
1 1/2
1 1/2-11 1/2
1 1/2
1.750
2.030
2.000
Stainless Steel
5304-32-SS
5304-32-SS
2
2-11-1/2
2
2.259
1.890
2.500
Stainless Steel
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表