目錄: Brennan Industries
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Brennan Industries
0403 - Bore-MJ Straight
Brennan Industries
Tube Fittings and Adapters
Powered by
CAD模型選擇
{brennan/tube_fittings_and_adapters/0403.prj},{NB=0403-12-10},{DNL=12},{NO=16},{OD=3/4-5/8},{B2=10},{MAT=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
OD
Tube O.D.
[Inch]
B
B Bore
[Inch]
D
D Drill
[Inch]
L
L Length
[Inch]
W
W Width
[Inch]
C
C Hex
[Inch]
0403-04-04
0403-04-04
1/4
0.254
0.193
0.800
0.250
0.500
0403-05-04
0403-05-04
5/16-1/4
0.319
0.193
0.800
0.250
0.500
0403-05-05
0403-05-05
5/16-5/16
0.319
0.193
0.800
0.250
0.562
0403-05-05-SS
0403-05-05-SS
5/16
0.319
0.193
0.800
0.250
0.562
0403-06-06
0403-06-06
3/8-3/8
0.379
0.198
0.840
0.284
0.625
0403-06-06-SS
0403-06-06-SS
3/8
0.381
0.198
0.840
0.284
0.625
0403-06-08
0403-06-08
3/8-1/2
0.379
0.198
0.940
0.283
0.812
0403-08-06
0403-08-06
1/2-3/8
0.504
0.253
0.940
0.384
0.812
0403-08-08
0403-08-08
1/2-1/2
0.504
0.253
0.940
0.283
0.812
0403-08-08-SS
0403-08-08-SS
1/2
0.504
0.253
0.940
0.283
0.812
0403-08-10
0403-08-10
1/2-5/8
0.506
0.253
1.093
0.310
0.937
0403-10-08
0403-10-08
5/8-1/2
0.631
0.266
0.937
0.250
0.937
0403-10-10
0403-10-10
5/8
0.631
0.266
1.100
0.342
0.937
0403-10-12
0403-10-12
5/8-3/4
0.631
0.266
1.280
0.412
1.125
0403-12-08
0403-12-08
3/4-1/2
0.757
0.315
0.980
0.323
0.937
0403-12-10
0403-12-10
3/4-5/8
0.756
0.315
1.100
0.380
0.938
0403-12-12
0403-12-12
3/4-3/4
0.756
0.315
1.280
0.416
1.125
0403-12-12-SS
0403-12-12-SS
3/4
0.756
0.315
1.280
0.416
1.125
0403-14-12-SS
0403-14-12-SS
7/8-3/4
0.881
0.315
1.280
0.241
1.125
0403-14-14
0403-14-14
7/8-7/8
0.881
0.315
1.312
0.422
1.250
0403-16-12
0403-16-12
1-3/4
1.006
0.315
1.280
0.416
1.250
0403-16-16
0403-16-16
1
1.006
0.315
1.320
0.409
1.375
0403-16-20
0403-16-20
1-1 1-1/4
1.006
0.315
1.450
0.492
1.688
0403-20-16
0403-20-16
1-1/4 1-1
1.257
0.367
1.730
0.819
1.688
0403-20-16-SS
0403-20-16-SS
1-1/4
1.257
0.367
1.730
0.819
1.688
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
0403-TS - MJ Tube Spud
Brennan Industries
28.01.2021
0306-N - Adjustable Nut (NWO Style)
Brennan Industries
28.01.2021
0304 - Standard Nut
Brennan Industries
28.01.2021
0306 - Bulkhead Lock Nut
Brennan Industries
28.01.2021
0304-C - JIC Cap Nut
Brennan Industries
28.01.2021
0319 - JIC Tube Sleeve
Brennan Industries
28.01.2021
0318 - JIC Tube Nut
Brennan Industries
28.01.2021
0500 - Bore-MJ 90° Elbow
Brennan Industries
28.01.2021
1704 - MJ-Flange 90° Code 61
Brennan Industries
28.01.2021
0406 - Bore-MJ Bulkhead Straight
Brennan Industries
28.01.2021
6809-NWO-FG - MAORB-FJS 90° Elbow
Brennan Industries
28.01.2021
0302 - Short Nut
Brennan Industries
28.01.2021
1704-FG - MJ-Flange 90° Code 61
Brennan Industries
28.01.2021
1700 - MJ-FLANGE Straight Code 61
Brennan Industries
28.01.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表