目錄: Brennan Industries
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Brennan Industries
FS6801-L-NWO-FG - MFS-MAORB 90° Elbow Long
Brennan Industries
O-Ring Face Seal Fittings
Powered by
CAD模型選擇
{brennan/o_ring_face_seal_fittings/fs6801_l_nwo_fg.prj},{NB=FS6801-L-08-08-NWO-FG},{DN=08},{OD=1/2},{A=13/16-16},{B=08},{MAT=-FG}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
PN
Part Number
ⁿ/ₐ
OD
Tube O.D.
[Inch]
A
A Thread
ⁿ/ₐ
AD
A Drill
[Inch]
BD
B Drill
[Inch]
M
M Length
[Inch]
N
N Length
[Inch]
C
C Hex
[Inch]
JJ
JJ Flats
[Inch]
FS6801-L-04-04-NWO-FG
FS6801-L-04-04-NWO-FG
1/4
9/16-18
0.172
0.172
0.850
2.230
0.625
0.562
FS6801-L-06-06-NWO-FG
FS6801-L-06-06-NWO-FG
3/8
11/16-16
0.264
0.264
0.980
2.610
0.750
0.750
FS6801-L-08-08-NWO-FG
FS6801-L-08-08-NWO-FG
1/2
13/16-16
0.378
0.378
1.100
2.950
0.938
0.750
FS6801-L-10-10-NWO-FG
FS6801-L-10-10-NWO-FG
5/8
1-14
0.484
0.484
1.310
3.510
1.062
1.062
FS6801-L-12-12-NWO-FG
FS6801-L-12-12-NWO-FG
3/4
1 3/16-12
0.609
0.609
1.470
4.000
1.375
1.188
FS6801-L-16-16-NWO-FG
FS6801-L-16-16-NWO-FG
1
1 7/16-12
0.811
0.811
1.640
4.510
1.625
1.438
FS6801-L-20-20-NWO-FG
FS6801-L-20-20-NWO-FG
1 1/4
1 11/16-12
1.024
1.024
1.760
4.980
1.875
1.625
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表