目錄: Brennan Industries
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Brennan Industries
FS6505 - MP-FFSS Straight
Brennan Industries
O-Ring Face Seal Fittings
Powered by
CAD模型選擇
{brennan/o_ring_face_seal_fittings/fs6505.prj},{NB=FS6505-04-06},{OD=0.37500000},{MAT=Steel Face Seal},{A=1/4-18},{A1=0.540},{B=11/16-16},{B1=0.6875},{AH=0.281},{BH=0.264},{L=1.650},{C=0.812},{H=0.750},{AN=04},{BN=06},{L1=0.580},{G=0.707},{M=0.315},{TT=16-UN}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PN
Part Number
ⁿ/ₐ
OD
Tube O.D.
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
A
A Thread
ⁿ/ₐ
B
B Thread
ⁿ/ₐ
AH
A Hole
[Inch]
BH
B Hole
[Inch]
L
L Length
[Inch]
C
C Hex
[Inch]
H
H Hex
[Inch]
FS6505-04-04
FS6505-04-04
1/4
Steel
1/4-18
9/16-18
0.281
0.165
1.520
0.688
0.625
FS6505-04-06
FS6505-04-06
3/8
Steel Face Seal
1/4-18
11/16-16
0.281
0.264
1.650
0.812
0.750
FS6505-08-08
FS6505-08-08
1/2
Steel
1/2-14
13/16-16
0.531
0.358
2.150
0.937
0.875
FS6505-12-12
FS6505-12-12
3/4
Steel
3/4-14
1 3/16-12
0.719
0.547
2.370
1.375
1.250
FS6505-16-16
FS6505-16-16
1
Steel
1-11 1/2
1 7/16-12
0.938
0.783
2.880
1.625
1.500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表