目錄: Brennan Industries
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Brennan Industries
C6502-FG - BT-BTS 45° Elbow
Brennan Industries
Flareless Bite Type Fittings
Powered by
CAD模型選擇
{brennan/flareless_bite_type_fittings/c6502_fg.prj},{NB=C6502-08-08-FG},{DN=08},{OD=1/2},{B1=3/4-16},{B2=3/4-16},{MAT=-FG},{B1D=0.422},{B2D=0.422},{K=0.305},{M2=0.980},{M6=1.330},{C=0.875},{Y=0.750},{AB1=0.514},{BB1=0.244},{CB1=0.094},{DB1=0.840},{EB1=0.660},{KB1=0.305},{ODB1=0.505},{FB1=0.875},{MB1=0.318}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
PN
Part Number
ⁿ/ₐ
OD
Tube O.D.
[Inch]
B1
B1 Thread
ⁿ/ₐ
B2
B2 Thread
ⁿ/ₐ
B1D
B1 Drill
[Inch]
B2D
B2 Drill
[Inch]
K
K Depth
[Inch]
M2
M2 Length
[Inch]
M6
M6 Length
[Inch]
C
C Hex
[Inch]
Y
Y Flats
[Inch]
C6502-04-04-FG
C6502-04-04-FG
1/4
7/16-20
7/16-20
0.203
0.203
0.234
0.700
0.980
0.562
0.438
C6502-06-06-FG
C6502-06-06-FG
3/8
9/16-18
9/16-18
0.281
0.281
0.250
0.830
1.200
0.688
0.562
C6502-08-08-FG
C6502-08-08-FG
1/2
3/4-16
3/4-16
0.422
0.422
0.305
0.980
1.330
0.875
0.750
C6502-12-12-FG
C6502-12-12-FG
3/4
1 1/16-12
1 1/16-12
0.656
0.656
0.350
1.270
1.610
1.250
1.062
C6502-16-16-FG
C6502-16-16-FG
1
1 5/16-12
1 5/16-12
0.875
0.875
0.415
1.360
1.700
1.500
1.312
C6502-20-20-FG
C6502-20-20-FG
1 1/4
1 5/8-12
1 5/8-12
1.093
1.093
0.415
1.450
1.800
2.000
1.625
C6502-24-24-FG
C6502-24-24-FG
1 1/2
1 7/8-12
1 7/8-12
1.344
1.344
0.485
1.520
1.920
2.250
1.875
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表