目錄: Brennan Industries
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Brennan Industries
C2707 - BT-MJ Bulkhead Straight
Brennan Industries
Flareless Bite Type Fittings
Powered by
CAD模型選擇
{brennan/flareless_bite_type_fittings/c2707.prj},{NB=C2707-06-06},{DN=06},{OD=3/8},{B1=9/16-18},{B2=9/16-18},{B1D=0.281},{B2D=0.297},{MAT=},{K=0.250},{L=2.080},{C1=0.812},{C2=0.812},{AB1=0.386},{BB1=0.947},{CB1=0.083},{DB1=0.750},{EB1=0.482},{FB1=0.562},{FHEXB1=0.688},{GB1=0.270},{MB1=0.253},{KB1=0.250},{ODB1=0.380},{TTB1=UNF}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PN
Part Number
ⁿ/ₐ
OD
Tube O.D.
[Inch]
B1
B1 Thread
ⁿ/ₐ
B2
B2 Thread
ⁿ/ₐ
B1D
B1 Drill
[Inch]
B2D
B2 Drill
[Inch]
K
K Depth
[Inch]
L
L Length
[Inch]
C1
C1 Hex
[Inch]
C2
C2 Hex
[Inch]
C2707-04-04
C2707-04-04
1/4
7/16-20
7/16-20
0.203
0.172
0.234
1.940
0.688
0.688
C2707-06-06
C2707-06-06
3/8
9/16-18
9/16-18
0.281
0.297
0.250
2.080
0.812
0.812
C2707-08-08
C2707-08-08
1/2
3/4-16
3/4-16
0.422
0.391
0.305
2.310
1.000
1.000
C2707-12-12
C2707-12-12
3/4
1 1/16-12
1 1/16-12
0.656
0.609
0.350
2.940
1.375
1.375
C2707-16-16
C2707-16-16
1
1 5/16-12
1 5/16-12
0.875
0.844
0.415
2.950
1.625
1.625
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
RDV - Flow Control Valve
Parker
31.05.2022
2706 - MP-MJ Bulkhead Straight
Brennan Industries
28.01.2021
C2704-FG - BT-BT-BT Bulkhead Run Tee
Brennan Industries
28.01.2021
C2402 - BT-MJ
Brennan Industries
28.01.2021
D416 - Bulkhead Connector
AIRWORK
27.06.2022
FS6403 - MFS-MJ Straight
Brennan Industries
28.01.2021
C6400-O - BT-MORB Straight
Brennan Industries
28.01.2021
WMK4WL4NM Adapter - Adapters Bulkhead union
Parker
31.05.2022
IEC-Ex ATEX fitting BNA ISO, barrier, EPDM,nickel plated brass - ATEX condu...
Anamet Europe
04.04.2019
2403 - MJ-MJ Straight
Brennan Industries
28.01.2021
AGJ (ISO 12151-5 / ISO 8434-2 ) - Male JIC 37° - UNF- UN
VOSS
13.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表