目錄: Brennan Industries
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Brennan Industries
C2500-FG - BT-BT Elbow 90°
Brennan Industries
Flareless Bite Type Fittings
Powered by
CAD模型選擇
{brennan/flareless_bite_type_fittings/c2500_fg.prj},{NB=C2500-08-08-FG},{DN=08},{OD=1/2},{B1=3/4-16},{B2=3/4-16},{MAT=-FG},{B1D=0.422},{B2D=0.422},{M1=1.250},{M2=1.250},{K1=0.305},{K2=0.305},{Y=0.750},{AB1=0.514},{BB1=0.244},{CB1=0.094},{DB1=0.840},{EB1=0.660},{KB1=0.305},{ODB1=0.505},{FB1=0.875},{MB1=0.318}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
PN
Part Number
ⁿ/ₐ
OD
Tube O.D.
[Inch]
B1
B1 Thread
ⁿ/ₐ
B2
B2 Thread
ⁿ/ₐ
B1D
B1 Drill
[Inch]
B2D
B2 Drill
[Inch]
M1
M1 Length
[Inch]
M2
M2 Length
[Inch]
K1
K1 Depth
[Inch]
K2
K2 Depth
[Inch]
Y
Y Flats
[Inch]
C2500-02-02-SS
C2500-02-02-SS
1/8
5/16-24
5/16-24
0.093
0.093
0.770
0.770
0.188
0.188
0.438
C2500-04-04-FG
C2500-04-04-FG
1/4
7/16-20
7/16-20
0.203
0.203
0.890
0.890
0.234
0.234
0.438
C2500-05-05-FG
C2500-05-05-FG
5/16
1/2-20
1/2-20
0.234
0.234
0.950
0.950
0.250
0.250
0.562
C2500-06-06-B
C2500-06-06-B
3/8
9/16-18
9/16-18
0.281
0.281
1.050
1.050
0.250
0.250
0.562
C2500-08-08-FG
C2500-08-08-FG
1/2
3/4-16
3/4-16
0.422
0.422
1.250
1.250
0.305
0.305
0.750
C2500-10-10-FG
C2500-10-10-FG
5/8
7/8-14
7/8-14
0.500
0.500
1.420
1.420
0.350
0.350
0.875
C2500-12-12-FG
C2500-12-12-FG
3/4
1 1/16-12
1 1/16-12
0.656
0.656
1.580
1.580
0.350
0.350
1.062
C2500-14-14-FG
C2500-14-14-FG
7/8
1 3/16-12
1 3/16-12
0.719
0.719
1.660
1.660
0.350
0.350
1.312
C2500-16-16-FG
C2500-16-16-FG
1
1 5/16-12
1 5/16-12
0.875
0.875
1.730
1.730
0.415
0.415
1.312
C2500-20-20-FG
C2500-20-20-FG
1 1/4
1 5/8-12
1 5/8-12
1.093
1.093
1.890
1.890
0.415
0.415
1.625
C2500-24-24-FG
C2500-24-24-FG
1 1/2
1 7/8-12
1 7/8-12
1.344
1.344
2.020
2.020
0.485
0.485
1.875
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表